summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Update GPU UM driver to use TILER buffers when requesteddev/multimediaAndrew F. Davis2019-07-224-0/+0
* Add hardware accelerated multimedia supportAndrew F. Davis2019-07-223-0/+168
* firmware: ducati: Add Ducati IPU2 firmwareAndrew F. Davis2019-07-224-0/+247
* Add public Gralloc interface headerAndrew F. Davis2019-07-222-0/+255
* beagle_x15: Enable Android Automotive w/ New Lunch TargetJosh Shafran2019-07-035-1/+76
* Update SGX UM driver to latestAndrew F. Davis2019-06-1914-0/+0
* Do not load SGX KM with pvrsrvctlAndrew F. Davis2019-06-191-1/+1
* Remove sepolicy for pvrsrvinit that no longer existsAndrew F. Davis2019-06-191-1/+0
* beagle_x15: Update gralloc with 8 pixel alignmentMykhailo Sopiha2019-06-182-1/+0
* beagle_x15: sepolicy: Access for init to /proc/cpu/alignmentRuslan Trofymenko2019-05-132-0/+5
* beagle_x15: sepolicy: Allow access for memtrackRuslan Trofymenko2019-05-131-0/+1
* beagle_x15: sepolicy: fix webview_zygote denial warningsPraneeth Bajjuri2019-05-131-0/+1
* beagle_x15: sepolicy: fix denial warnings in video playbackPraneeth Bajjuri2019-05-132-0/+4
* beagle_x15: sepolicy: dontaudit wificond module_requestPraneeth Bajjuri2019-05-131-0/+1
* beagle_x15: sepolicy: Add map permissions to vendor_config_filesPraneeth Bajjuri2019-05-132-0/+2
* beagle_x15: sepolicy: dontaudit dac_read_searchPraneeth Bajjuri2019-05-135-0/+5
* beagle_x15: sepolicy: Allow ueventd to request modulesRuslan Trofymenko2019-05-131-0/+1
* beagle_x15: sepolicy: Allow ueventd to insert modulesRuslan Trofymenko2019-05-131-0/+4
* beagle_x15: remove static density as build optionMykhailo Sopiha2019-04-301-1/+0
* am57x: idk: Add TI ICSS EMAC Ethernet firmwarePraneeth Bajjuri2019-04-254-0/+63
* beagle_x15: remove pvrsrvkm from device projectPraneeth Bajjuri2019-04-112-1/+0
* BoardConfig.mk: set value for TARGET_BOOTLOADER_BOARD_NAMEYongqin Liu2019-03-281-0/+1
* beagle_x15: Add modetest to device.mkPraneeth Bajjuri2019-03-251-0/+1
* beagle_x15: sgx_km: update SGX Kernel module for latest kernelPraneeth Bajjuri2019-03-251-0/+0
* beagle_x15: IDK: Include kernel image in FIT configurationPraneeth Bajjuri2019-03-201-5/+15
* beagle_x15: sgx_km: update SGX Kernel module for latest kernelPraneeth Bajjuri2019-03-151-0/+0
* beagle_x15: remove userdata resize from fastboot.shPraneeth Bajjuri2019-03-141-65/+1
* beagle_x15: update FIT configuration to include current overlaysPraneeth Bajjuri2019-03-141-19/+43
* pie: Fix ServiceManager incompatible matrix errorMykhailo Sopiha2019-03-071-1/+1
* Update GPU Kernel driver PVRSRVKM to latestAndrew F. Davis2019-03-071-0/+0
* beagle_x15: Adding Audio HAL supportMisael Lopez Cruz2019-02-2814-1/+4358
* beagle_x15: Copy kernel modules from KERNELDIRSam Protsenko2019-02-283-7/+25
* beagle_x15: update FIT configuration based on 4.19 kernelPraneeth Bajjuri2019-02-271-6/+152
* beagle_x15: Enabled video playbackMykhailo Sopiha2019-02-272-0/+26
* beagle_x15: update fastboot script for piePraneeth Bajjuri2019-02-261-0/+219
* beagle_x15: move pvrsrvkm in the same place as pvrsrvumPraneeth Bajjuri2019-02-262-1/+1
* beagle_x15: switch to default 4.19 kernelPraneeth Bajjuri2019-02-211-1/+1
* beagle_x15: update fit configuration for 4.19 kernelPraneeth Bajjuri2019-01-211-12/+3
* am57xevm: Add LCD Overlay to boot_fit.imgHEADmasterPraneeth Bajjuri2019-01-102-2/+25
* Enable Boot control HALRuslan Trofymenko2019-01-102-0/+18
* Staging changes for u-boot 2019.01-rc2 upgrade.Alistair Strachan2018-12-281-2/+4
* Add the GPU blobs and enable in the build.Alistair Strachan2018-12-2819-0/+297
* Introduce TARGET_KERNEL_USE to specify kernel versionAlistair Strachan2018-12-262-3/+4
* beagle_x15: Change system and userdata partition sizeMykhailo Sopiha2018-12-141-2/+2
* Stop using system 'make' to build U-Bootandroid-wear-8.0.0_r2Alistair Strachan2018-10-221-0/+1
* Build the x15 U-Boot binaries from source.Alistair Strachan2018-10-1616-0/+340
* Fix a race in BOOTIMG_FIT MakefileAlistair Strachan2018-09-281-3/+8
* Fix BOOTIMG_FIT for new AOSP restrictionsAlistair Strachan2018-09-271-9/+13
* beagle-x15: Turn on FULL_TREBLE supportMykhailo Sopiha2018-09-277-12/+154
* beagle-x15: Initial device supportPraneeth Bajjuri2018-09-1021-0/+658