summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorVishal Mahaveer2019-10-25 17:49:42 -0500
committerAndrew F. Davis2019-10-28 08:16:02 -0500
commit371caead391192cedd57b15cbcb8b71a6ca7573e (patch)
tree484ca71c9a1459cfc63da311417ea8eee9880bcc
parentd45f890edc12c94ca37533a191bfb9340e19c417 (diff)
downloaddevice-ti-j721e-371caead391192cedd57b15cbcb8b71a6ca7573e.tar.gz
device-ti-j721e-371caead391192cedd57b15cbcb8b71a6ca7573e.tar.xz
device-ti-j721e-371caead391192cedd57b15cbcb8b71a6ca7573e.zip
j721e: sepolicy: fix for build issue
Remove the sepolicy line causing build issue with Android 10. --------------- build out/target/product/j721e/obj/ETC/sepolicy_tests_intermediates/sepolicy_tests FAILED: out/target/product/j721e/obj/ETC/sepolicy_tests_intermediates/sepolicy_tests /bin/bash -c "(out/host/linux-x86/bin/sepolicy_tests -l out/host/linux-x86/lib64/libsepolwrap.so -f out/target/product/j721e/obj/ETC/plat_file_contexts_intermediates/plat_file_contexts -f out/target/product/j721e/obj/ETC/vendor_file_contexts_intermediates/vendor_file_contexts -p out/target/product/j721e/obj/ETC/sepolicy_intermediates/sepolicy ) && (touch out/target/product/j721e/obj/ETC/sepolicy_tests_intermediates/sepolicy_tests )" The following types on /system/ must be associated with the "system_file_type" attribute: same_process_hal_file 12:23:08 ninja failed with: exit status 1 --------------- Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r--sepolicy/file_contexts3
1 files changed, 0 insertions, 3 deletions
diff --git a/sepolicy/file_contexts b/sepolicy/file_contexts
index 8ded1d4..0cf5ebd 100644
--- a/sepolicy/file_contexts
+++ b/sepolicy/file_contexts
@@ -14,9 +14,6 @@
14# Block devices for fsck 14# Block devices for fsck
15/dev/block/mmcblk0p6 u:object_r:mmc_block_device:s0 15/dev/block/mmcblk0p6 u:object_r:mmc_block_device:s0
16 16
17# mediacodec omx@1.0-service as sphal
18/system/lib/vndk-sp/hw u:object_r:same_process_hal_file:s0
19
20/vendor/lib(64)?/libAppHintsIPC\.so u:object_r:same_process_hal_file:s0 17/vendor/lib(64)?/libAppHintsIPC\.so u:object_r:same_process_hal_file:s0
21/vendor/lib(64)?/libglslcompiler\.so u:object_r:same_process_hal_file:s0 18/vendor/lib(64)?/libglslcompiler\.so u:object_r:same_process_hal_file:s0
22/vendor/lib(64)?/libIMGegl\.so u:object_r:same_process_hal_file:s0 19/vendor/lib(64)?/libIMGegl\.so u:object_r:same_process_hal_file:s0