diff options
author | Josh Shafran | 2019-07-29 20:16:21 -0500 |
---|---|---|
committer | Praneeth Bajjuri | 2019-08-21 15:09:36 -0500 |
commit | ae2a71cccda76a89cd3a6b3f4d2c15621df0e259 (patch) | |
tree | 324ea51188042393ee4d5dd2b6e5182565b8733e | |
parent | 7a269643e740999b7005ba512b11a4c6df170df9 (diff) | |
download | device-ti-j721e-ae2a71cccda76a89cd3a6b3f4d2c15621df0e259.tar.gz device-ti-j721e-ae2a71cccda76a89cd3a6b3f4d2c15621df0e259.tar.xz device-ti-j721e-ae2a71cccda76a89cd3a6b3f4d2c15621df0e259.zip |
j721e: Change TARGET_PRODUCT name (remove *_full)
Removing the "_full" portion of the TARGET_PRODUCT name
to open up possibility for platform expansion, e.g. *_auto.
Default target should not have _<label> appension as per
current upstream platforms (Google Cuttlefish and AOSP).
Signed-off-by: Josh Shafran <j-shafran@ti.com>
-rw-r--r-- | AndroidProducts.mk | 8 | ||||
-rw-r--r-- | j721e.mk (renamed from j721e_full.mk) | 2 |
2 files changed, 5 insertions, 5 deletions
diff --git a/AndroidProducts.mk b/AndroidProducts.mk index f5d62aa..8b45e6f 100644 --- a/AndroidProducts.mk +++ b/AndroidProducts.mk | |||
@@ -15,9 +15,9 @@ | |||
15 | # | 15 | # |
16 | 16 | ||
17 | PRODUCT_MAKEFILES := \ | 17 | PRODUCT_MAKEFILES := \ |
18 | j721e_full:$(LOCAL_DIR)/j721e_full.mk \ | 18 | j721e:$(LOCAL_DIR)/j721e.mk \ |
19 | 19 | ||
20 | COMMON_LUNCH_CHOICES := \ | 20 | COMMON_LUNCH_CHOICES := \ |
21 | j721e_full-eng \ | 21 | j721e-eng \ |
22 | j721e_full-user \ | 22 | j721e-user \ |
23 | j721e_full-userdebug \ | 23 | j721e-userdebug \ |
@@ -17,7 +17,7 @@ | |||
17 | $(call inherit-product, device/ti/j721e/device-common.mk) | 17 | $(call inherit-product, device/ti/j721e/device-common.mk) |
18 | $(call inherit-product, $(SRC_TARGET_DIR)/product/full_base.mk) | 18 | $(call inherit-product, $(SRC_TARGET_DIR)/product/full_base.mk) |
19 | 19 | ||
20 | PRODUCT_NAME := j721e_full | 20 | PRODUCT_NAME := j721e |
21 | PRODUCT_DEVICE := j721e | 21 | PRODUCT_DEVICE := j721e |
22 | PRODUCT_BRAND := TI | 22 | PRODUCT_BRAND := TI |
23 | PRODUCT_MODEL := AOSP on J721e EVM | 23 | PRODUCT_MODEL := AOSP on J721e EVM |