diff options
author | Praneeth Bajjuri | 2019-03-28 18:12:03 -0500 |
---|---|---|
committer | Praneeth Bajjuri | 2019-03-28 12:25:37 -0500 |
commit | c73f8418cb2b4d5660464392b34b969a20311ab6 (patch) | |
tree | 6292257588f9d74c84f14f9a1e025ab448d1b58a | |
parent | 0c4322c13eb6af860ccc6d14d92dd2f485811166 (diff) | |
download | device-ti-j721e-c73f8418cb2b4d5660464392b34b969a20311ab6.tar.gz device-ti-j721e-c73f8418cb2b4d5660464392b34b969a20311ab6.tar.xz device-ti-j721e-c73f8418cb2b4d5660464392b34b969a20311ab6.zip |
am65x: update FIT configuration to include additional overlays
AM654x EVM supports additional overlays.
This patch is to include overlays
* CSI2 OV490 camera
* Toshiba TC358876 based expansion board
* IDK application board
* PCIe + USB2.0 SERDES personality card
* PCIe + USB3.0 SERDES personality card
EEPROM detech logic in bootloader should take care of
loading the needed overlay when a specific card is
connected.
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r-- | am65x-evm.its | 55 |
1 files changed, 55 insertions, 0 deletions
diff --git a/am65x-evm.its b/am65x-evm.its index 7bfebfd..48de776 100644 --- a/am65x-evm.its +++ b/am65x-evm.its | |||
@@ -47,6 +47,46 @@ | |||
47 | compression = "none"; | 47 | compression = "none"; |
48 | load = <0x83100000>; | 48 | load = <0x83100000>; |
49 | }; | 49 | }; |
50 | fdt@4 { | ||
51 | description = "AM65x Toshiba Expansion Board Overlay"; | ||
52 | data = /incbin/("k3-am654-evm-tc358876.dtbo"); | ||
53 | type = "flat_dt"; | ||
54 | arch = "arm64"; | ||
55 | compression = "none"; | ||
56 | load = <0x83180000>; | ||
57 | }; | ||
58 | fdt@5 { | ||
59 | description = "AM65x PCIe USB3.0 SERDES personality card Overlay"; | ||
60 | data = /incbin/("k3-am654-pcie-usb3.dtbo"); | ||
61 | type = "flat_dt"; | ||
62 | arch = "arm64"; | ||
63 | compression = "none"; | ||
64 | load = <0x83200000>; | ||
65 | }; | ||
66 | fdt@6 { | ||
67 | description = "AM65x PCIe USB2.0 SERDES personality card Overlay"; | ||
68 | data = /incbin/("k3-am654-pcie-usb2.dtbo"); | ||
69 | type = "flat_dt"; | ||
70 | arch = "arm64"; | ||
71 | compression = "none"; | ||
72 | load = <0x83280000>; | ||
73 | }; | ||
74 | fdt@7 { | ||
75 | description = "AM65x CSI2 OV490 camera Overlay"; | ||
76 | data = /incbin/("k3-am654-evm-csi2-ov490.dtbo"); | ||
77 | type = "flat_dt"; | ||
78 | arch = "arm64"; | ||
79 | compression = "none"; | ||
80 | load = <0x83300000>; | ||
81 | }; | ||
82 | fdt@8 { | ||
83 | description = "AM65x AM65x IDK application board"; | ||
84 | data = /incbin/("k3-am654-idk.dtbo"); | ||
85 | type = "flat_dt"; | ||
86 | arch = "arm64"; | ||
87 | compression = "none"; | ||
88 | load = <0x83380000>; | ||
89 | }; | ||
50 | }; | 90 | }; |
51 | 91 | ||
52 | configurations { | 92 | configurations { |
@@ -63,5 +103,20 @@ | |||
63 | k3-am654-gp.dtbo { | 103 | k3-am654-gp.dtbo { |
64 | fdt = "fdt@3"; | 104 | fdt = "fdt@3"; |
65 | }; | 105 | }; |
106 | k3-am654-evm-tc358876.dtbo { | ||
107 | fdt = "fdt@4"; | ||
108 | }; | ||
109 | k3-am654-pcie-usb3.dtbo { | ||
110 | fdt = "fdt@5"; | ||
111 | }; | ||
112 | k3-am654-pcie-usb2.dtbo { | ||
113 | fdt = "fdt@6"; | ||
114 | }; | ||
115 | k3-am654-evm-csi2-ov490.dtbo { | ||
116 | fdt = "fdt@7"; | ||
117 | }; | ||
118 | k3-am654-idk.dtbo { | ||
119 | fdt = "fdt@8"; | ||
120 | }; | ||
66 | }; | 121 | }; |
67 | }; | 122 | }; |