blob: c0ee49395b0503c1c7600c03ffca77729c9a5404 (
plain) (
tree)
|
|
#
# Copyright (C) 2011 The Android Open-Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
# http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#
ifeq ($(TARGET_PREBUILT_KERNEL),)
LOCAL_KERNEL := device/ti/jacinto6evm/kernel
else
LOCAL_KERNEL := $(TARGET_PREBUILT_KERNEL)
endif
PRODUCT_COPY_FILES := \
$(LOCAL_KERNEL):kernel \
device/ti/jacinto6evm/tablet_core_hardware_jacinto6evm.xml:system/etc/permissions/tablet_core_hardware_jacinto6evm.xml \
device/ti/jacinto6evm/init.jacinto6evmboard.rc:root/init.jacinto6evmboard.rc \
device/ti/jacinto6evm/init.jacinto6evmboard.usb.rc:root/init.jacinto6evmboard.usb.rc \
device/ti/jacinto6evm/ueventd.jacinto6evmboard.rc:root/ueventd.jacinto6evmboard.rc \
device/ti/jacinto6evm/fstab.jacinto6evmboard:root/fstab.jacinto6evmboard \
device/ti/jacinto6evm/media_profiles.xml:system/etc/media_profiles.xml \
device/ti/jacinto6evm/media_codecs.xml:system/etc/media_codecs.xml \
device/ti/jacinto6evm/bootanimation.zip:/system/media/bootanimation.zip \
frameworks/native/data/etc/android.hardware.wifi.xml:system/etc/permissions/android.hardware.wifi.xml \
frameworks/native/data/etc/android.hardware.wifi.direct.xml:system/etc/permissions/android.hardware.wifi.direct.xml \
frameworks/native/data/etc/android.hardware.usb.host.xml:system/etc/permissions/android.hardware.usb.host.xml \
frameworks/native/data/etc/android.hardware.usb.accessory.xml:system/etc/permissions/android.hardware.usb.accessory.xml \
device/ti/jacinto6evm/Atmel_maXTouch_Touchscreen.idc:system/usr/idc/Atmel_maXTouch_Touchscreen.idc \
device/ti/jacinto6evm/LDC_3001_TouchScreen_Controller.idc:system/usr/idc/LDC_3001_TouchScreen_Controller.idc \
# These are the hardware-specific features
PRODUCT_COPY_FILES += \
frameworks/native/data/etc/android.hardware.camera.xml:system/etc/permissions/android.hardware.camera.xml \
frameworks/native/data/etc/android.hardware.camera.front.xml:system/etc/permissions/android.hardware.camera.front.xml \
PRODUCT_PACKAGES := \
e2fsck
PRODUCT_PROPERTY_OVERRIDES := \
hwui.render_dirty_regions=false
PRODUCT_DEFAULT_PROPERTY_OVERRIDES += \
persist.sys.usb.config=mtp
PRODUCT_PROPERTY_OVERRIDES += \
ro.opengles.version=131072
PRODUCT_CHARACTERISTICS := tablet,nosdcard
DEVICE_PACKAGE_OVERLAYS := \
device/ti/jacinto6evm/overlay
PRODUCT_TAGS += dalvik.gc.type-precise
PRODUCT_PACKAGES += \
com.android.future.usb.accessory
PRODUCT_PROPERTY_OVERRIDES += \
ro.sf.lcd_density=160
# WI-Fi
PRODUCT_PACKAGES += \
hostapd.conf \
wifical.sh \
TQS_D_1.7.ini \
TQS_D_1.7_127x.ini \
crda \
regulatory.bin \
wlconf
PRODUCT_PACKAGES += \
LegacyCamera \
camera_test \
ion_tiler_test \
iontest \
ion_ti_test2 \
vpetest \
libdrm
# Audio HAL modules
PRODUCT_PACKAGES += audio.primary.jacinto6
PRODUCT_PACKAGES += audio.hdmi.jacinto6
# BlueDroid a2dp Audio HAL module
PRODUCT_PACKAGES += audio.a2dp.default
# Remote submix
PRODUCT_PACKAGES += audio.r_submix.default
# Audio policy
PRODUCT_PACKAGES += audio_policy.jacinto6
PRODUCT_PACKAGES += \
audio_policy.conf \
mixer_paths.xml
PRODUCT_PACKAGES += \
tinymix \
tinyplay \
tinycap
# Radio
PRODUCT_PACKAGES += \
HelloRadio \
lad_dra7xx \
libtiipc \
libtiipcutils
# Can utilities
PRODUCT_PACKAGES += \
libcan \
bcmserver \
canbusload \
can-calc-bit-timing \
candump \
canfdtest \
cangen \
cangw \
canlogserver \
canplayer \
cansend \
cansniffer \
isotpdump \
isotprecv \
isotpsend \
isotpserver \
isotpsniffer.c \
isotptun \
log2asc \
log2long \
slcan_attach \
slcand \
slcanpty \
# Enable AAC 5.1 decode (decoder)
PRODUCT_PROPERTY_OVERRIDES += \
media.aac_51_output_enabled=true
# Multi-zone audio (requires OMAP_MULTIZONE_AUDIO, see BoardConfig.mk)
PRODUCT_PROPERTY_OVERRIDES += \
ro.com.ti.omap_multizone_audio=true
$(call inherit-product, frameworks/native/build/tablet-7in-hdpi-1024-dalvik-heap.mk)
$(call inherit-product-if-exists, hardware/ti/dra7xx/jacinto6.mk)
$(call inherit-product-if-exists, hardware/ti/wpan/ti-wpan-products.mk)
$(call inherit-product-if-exists, device/ti/proprietary-open/jacinto6/ti-jacinto6-vendor.mk)
$(call inherit-product-if-exists, device/ti/proprietary-open/jacinto6/ducati-full_jacinto6evm.mk)
$(call inherit-product-if-exists, device/ti/proprietary-open/wl12xx/wlan/wl12xx-wlan-fw-products.mk)
$(call inherit-product-if-exists, device/ti/proprietary-open/wl12xx/wpan/wl12xx-wpan-fw-products.mk)
|