summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorVishal Mahaveer2016-09-29 08:51:53 -0500
committerVishal Mahaveer2016-10-03 13:29:49 -0500
commit094200c1ed55f8a0c6211853f476d8c26605eb9b (patch)
tree35da39726ed8e801ca50b6aa2eed0bc0f47d7eb5
parent798260c7692199dfad81835bed85b5d60c8de51a (diff)
downloaddevice-ti-jacinto6evm-094200c1ed55f8a0c6211853f476d8c26605eb9b.tar.gz
device-ti-jacinto6evm-094200c1ed55f8a0c6211853f476d8c26605eb9b.tar.xz
device-ti-jacinto6evm-094200c1ed55f8a0c6211853f476d8c26605eb9b.zip
jacinto6evm: media_codecs.xml: fix alignment value
TI decoders can decode any stream which is aligned with 2x2. Change-Id: Ica0decd34849aa668653a854b87dfcded24a60cc Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r--media_codecs.xml8
1 files changed, 4 insertions, 4 deletions
diff --git a/media_codecs.xml b/media_codecs.xml
index 6c34266..3482216 100644
--- a/media_codecs.xml
+++ b/media_codecs.xml
@@ -27,7 +27,7 @@
27 27
28 <Type name="video/avc"> 28 <Type name="video/avc">
29 <Limit name="size" min="64x64" max="1920x1088" /> 29 <Limit name="size" min="64x64" max="1920x1088" />
30 <Limit name="alignment" value="16x16" /> 30 <Limit name="alignment" value="2x2" />
31 <Limit name="block-size" value="16x16" /> 31 <Limit name="block-size" value="16x16" />
32 <Limit name="blocks-per-second" min="1" max="489600" /> 32 <Limit name="blocks-per-second" min="1" max="489600" />
33 <Limit name="bitrate" range="1-62500000" /> 33 <Limit name="bitrate" range="1-62500000" />
@@ -36,7 +36,7 @@
36 36
37 <Type name="video/mp4v-es"> 37 <Type name="video/mp4v-es">
38 <Limit name="size" min="64x64" max="1920x1088" /> 38 <Limit name="size" min="64x64" max="1920x1088" />
39 <Limit name="alignment" value="16x16" /> 39 <Limit name="alignment" value="2x2" />
40 <Limit name="block-size" value="16x16" /> 40 <Limit name="block-size" value="16x16" />
41 <Limit name="blocks-per-second" min="1" max="489600" /> 41 <Limit name="blocks-per-second" min="1" max="489600" />
42 <Limit name="bitrate" range="1-62500000" /> 42 <Limit name="bitrate" range="1-62500000" />
@@ -44,7 +44,7 @@
44 44
45 <Type name="video/3gpp"> 45 <Type name="video/3gpp">
46 <Limit name="size" min="64x64" max="1920x1088" /> 46 <Limit name="size" min="64x64" max="1920x1088" />
47 <Limit name="alignment" value="16x16" /> 47 <Limit name="alignment" value="2x2" />
48 <Limit name="block-size" value="16x16" /> 48 <Limit name="block-size" value="16x16" />
49 <Limit name="blocks-per-second" min="1" max="489600" /> 49 <Limit name="blocks-per-second" min="1" max="489600" />
50 <Limit name="bitrate" range="1-62500000" /> 50 <Limit name="bitrate" range="1-62500000" />
@@ -52,7 +52,7 @@
52 52
53 <Type name="video/mpeg2"> 53 <Type name="video/mpeg2">
54 <Limit name="size" min="64x64" max="1920x1088" /> 54 <Limit name="size" min="64x64" max="1920x1088" />
55 <Limit name="alignment" value="16x16" /> 55 <Limit name="alignment" value="2x2" />
56 <Limit name="block-size" value="16x16" /> 56 <Limit name="block-size" value="16x16" />
57 <Limit name="blocks-per-second" min="1" max="489600" /> 57 <Limit name="blocks-per-second" min="1" max="489600" />
58 <Limit name="bitrate" range="1-62500000" /> 58 <Limit name="bitrate" range="1-62500000" />