diff options
author | Subash Lakkimsetti | 2017-02-15 12:00:21 -0600 |
---|---|---|
committer | subash Lakkimsetti | 2017-02-16 22:27:56 -0600 |
commit | 7feeefb612ce040d880b32594d85b243b9df15ce (patch) | |
tree | d10b0e8b5899b1d95e85629c8ee250b139fe21bd | |
parent | 486631c02a9788520866c1dfaf86716fb4287879 (diff) | |
download | device-ti-jacinto6evm-7feeefb612ce040d880b32594d85b243b9df15ce.tar.gz device-ti-jacinto6evm-7feeefb612ce040d880b32594d85b243b9df15ce.tar.xz device-ti-jacinto6evm-7feeefb612ce040d880b32594d85b243b9df15ce.zip |
jacinto6evm: Increase in CMA pool count for Radio app
CMEM CMEM runs out of memory when the DSP Profiler
and –o ARM option are both enabled on Linux. In Android,
DSP profiler is disabled.
This change is to adapt changes done for Linux.
Change-Id: I6b276354f3c84afe837db5e522171bfdf7f24696
Signed-off-by: Subash Lakkimsetti <x0091084@ti.com>
-rw-r--r-- | init.jacinto6evmboard.rc | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/init.jacinto6evmboard.rc b/init.jacinto6evmboard.rc index d6988be..adf5bc8 100644 --- a/init.jacinto6evmboard.rc +++ b/init.jacinto6evmboard.rc | |||
@@ -31,7 +31,7 @@ on boot | |||
31 | mkdir /data/misc/dhcp 0770 dhcp dhcp | 31 | mkdir /data/misc/dhcp 0770 dhcp dhcp |
32 | 32 | ||
33 | # CMEM for Radio | 33 | # CMEM for Radio |
34 | insmod /system/lib/modules/cmemk.ko phys_start=0x95400000 phys_end=0x95800000 pools=20x65536,40x4096 allowOverlap=1 | 34 | insmod /system/lib/modules/cmemk.ko phys_start=0x95400000 phys_end=0x95800000 pools=25x65536,40x4096 allowOverlap=1 |
35 | 35 | ||
36 | # 2d blitter | 36 | # 2d blitter |
37 | insmod /system/lib/modules/galcore.ko physSize=0xc0000000 | 37 | insmod /system/lib/modules/galcore.ko physSize=0xc0000000 |