summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorVishal Mahaveer2016-06-30 15:04:16 -0500
committerVishal Mahaveer2016-06-30 15:04:16 -0500
commitb6d80aceed6e0465bffb661074e94d171534d70d (patch)
tree585955aad1134e16d3eb462fc2b651049e9bde99
parenta0218d82d1aea86ab116a9d399eeb64e530e3eae (diff)
downloaddevice-ti-jacinto6evm-b6d80aceed6e0465bffb661074e94d171534d70d.tar.gz
device-ti-jacinto6evm-b6d80aceed6e0465bffb661074e94d171534d70d.tar.xz
device-ti-jacinto6evm-b6d80aceed6e0465bffb661074e94d171534d70d.zip
jacinto6evm: correct typo in usb rc file
While enabling configFS based adb, one of the old lines were left in by mistake, removing it. Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r--init.jacinto6evmboard.usb.rc1
1 files changed, 0 insertions, 1 deletions
diff --git a/init.jacinto6evmboard.usb.rc b/init.jacinto6evmboard.usb.rc
index 59a309b..bc12a32 100644
--- a/init.jacinto6evmboard.usb.rc
+++ b/init.jacinto6evmboard.usb.rc
@@ -17,7 +17,6 @@ on boot
17 mkdir /dev/usb-ffs 0770 shell shell 17 mkdir /dev/usb-ffs 0770 shell shell
18 mkdir /dev/usb-ffs/adb 0770 shell shell 18 mkdir /dev/usb-ffs/adb 0770 shell shell
19 mount functionfs adb /dev/usb-ffs/adb uid=2000,gid=2000 19 mount functionfs adb /dev/usb-ffs/adb uid=2000,gid=2000
20 write /sys/class/android_usb/android0/f_ffs/aliases adb
21 20
22 # Create MTP and PTP functions 21 # Create MTP and PTP functions
23 mkdir /config/usb_gadget/g1/functions/mtp.gs0 0770 shell shell 22 mkdir /config/usb_gadget/g1/functions/mtp.gs0 0770 shell shell