summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSunita Nadampalli2016-06-21 14:14:37 -0500
committerVishal Mahaveer2016-06-21 14:21:48 -0500
commitce4fe0853d7595dce97d40f8213bec91008da6d0 (patch)
tree234075565a22c789a7b1db9a8fe08125ab2e57b5
parent630f7d6ff294d610929a3ee1a0cc8a4eac245e6b (diff)
downloaddevice-ti-jacinto6evm-ce4fe0853d7595dce97d40f8213bec91008da6d0.tar.gz
device-ti-jacinto6evm-ce4fe0853d7595dce97d40f8213bec91008da6d0.tar.xz
device-ti-jacinto6evm-ce4fe0853d7595dce97d40f8213bec91008da6d0.zip
jacinto6evm: media_codecs.xml: Define Limits for each mime type
Change-Id: Icae9b148ba31f7e37ff852ba0648e2c012d8fbce Signed-off-by: Sunita Nadampalli <sunitan@ti.com>
-rw-r--r--media_codecs.xml47
1 files changed, 35 insertions, 12 deletions
diff --git a/media_codecs.xml b/media_codecs.xml
index 5ab95dc..9456114 100644
--- a/media_codecs.xml
+++ b/media_codecs.xml
@@ -21,18 +21,41 @@
21<MediaCodecs> 21<MediaCodecs>
22 <Include href="media_codecs_google_audio.xml" /> 22 <Include href="media_codecs_google_audio.xml" />
23 <Decoders> 23 <Decoders>
24 <MediaCodec name="OMX.TI.DUCATI1.VIDEO.DECODER"> 24 <MediaCodec name="OMX.TI.DUCATI1.VIDEO.DECODER" >
25 <Type name="video/avc"/> 25 <Quirk name="requires-allocate-on-input-ports"/>
26 <Type name="video/mp4v-es"/> 26 <Quirk name="requires-allocate-on-output-ports"/>
27 <Type name="video/3gpp"/> 27
28 <Type name="video/mpeg2"/> 28 <Type name="video/avc">
29 <Quirk name="requires-allocate-on-input-ports"/> 29 <Limit name="size" min="64x64" max="1920x1088" />
30 <Quirk name="requires-allocate-on-output-ports"/> 30 <Limit name="alignment" value="16x16" />
31 <Limit name="size" min="64x64" max="1920x1088" /> 31 <Limit name="block-size" value="16x16" />
32 <Limit name="alignment" value="16x16" /> 32 <Limit name="blocks-per-second" min="1" max="489600" />
33 <Limit name="block-size" value="16x16" /> 33 <Limit name="bitrate" range="1-62500000" />
34 <Limit name="blocks-per-second" min="1" max="489600" /> 34 </Type>
35 <Limit name="bitrate" range="1-62500000" /> 35
36 <Type name="video/mp4v-es">
37 <Limit name="size" min="64x64" max="1920x1088" />
38 <Limit name="alignment" value="16x16" />
39 <Limit name="block-size" value="16x16" />
40 <Limit name="blocks-per-second" min="1" max="489600" />
41 <Limit name="bitrate" range="1-62500000" />
42 </Type>
43
44 <Type name="video/3gpp">
45 <Limit name="size" min="64x64" max="1920x1088" />
46 <Limit name="alignment" value="16x16" />
47 <Limit name="block-size" value="16x16" />
48 <Limit name="blocks-per-second" min="1" max="489600" />
49 <Limit name="bitrate" range="1-62500000" />
50 </Type>
51
52 <Type name="video/mpeg2">
53 <Limit name="size" min="64x64" max="1920x1088" />
54 <Limit name="alignment" value="16x16" />
55 <Limit name="block-size" value="16x16" />
56 <Limit name="blocks-per-second" min="1" max="489600" />
57 <Limit name="bitrate" range="1-62500000" />
58 </Type>
36 </MediaCodec> 59 </MediaCodec>
37 </Decoders> 60 </Decoders>
38 <Encoders> 61 <Encoders>