summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorVishal Mahaveer2017-10-09 13:36:35 -0500
committerVishal Mahaveer2017-10-11 15:24:44 -0500
commit5051f8c97c707d690e797881d6b92daead4dbb8f (patch)
tree25e2303c1922a89ed6148c84ce277f66e063b0b0
parentbffd34383c8f10d43bf9a722e9452b3540ccd98a (diff)
downloaddevice-ti-jacinto6evm-5051f8c97c707d690e797881d6b92daead4dbb8f.tar.gz
device-ti-jacinto6evm-5051f8c97c707d690e797881d6b92daead4dbb8f.tar.xz
device-ti-jacinto6evm-5051f8c97c707d690e797881d6b92daead4dbb8f.zip
jacinto6evm: update cmem module arguments for larger pools
Update cmem arguments for larger pools, this is needed for APPE HAL record to function for all APPE configurations. Change-Id: I30f6a09900ca8ddbe2ca433faf7a89c7eded3ee8 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r--init.jacinto6evmboard.rc2
1 files changed, 1 insertions, 1 deletions
diff --git a/init.jacinto6evmboard.rc b/init.jacinto6evmboard.rc
index ebb2e00..ab4661c 100644
--- a/init.jacinto6evmboard.rc
+++ b/init.jacinto6evmboard.rc
@@ -31,7 +31,7 @@ on boot
31 mkdir /data/misc/dhcp 0770 dhcp dhcp 31 mkdir /data/misc/dhcp 0770 dhcp dhcp
32 32
33 # CMEM for Radio 33 # CMEM for Radio
34 insmod /vendor/lib/modules/cmemk.ko phys_start=0x95400000 phys_end=0x95800000 pools=25x65536,40x4096 allowOverlap=1 34 insmod /vendor/lib/modules/cmemk.ko phys_start=0x95400000 phys_end=0x95800000 pools=1x147456,2x131072,25x65536,40x4096 allowOverlap=1
35 35
36 # 2d blitter 36 # 2d blitter
37 insmod /system/lib/modules/galcore.ko physSize=0xc0000000 37 insmod /system/lib/modules/galcore.ko physSize=0xc0000000