diff options
author | Vishal Mahaveer | 2013-03-26 16:20:32 -0500 |
---|---|---|
committer | Vishal Mahaveer | 2013-03-26 16:27:43 -0500 |
commit | 7186e50c151f66752ca0b7163ee668a8c07346f3 (patch) | |
tree | 84c631c97f73b75b1d296f9b676adaa8d9ae64c1 /CleanSpec.mk | |
parent | 3e53c379b725f268b50514a9da3afc80c612a978 (diff) | |
download | device-ti-jacinto6evm-7186e50c151f66752ca0b7163ee668a8c07346f3.tar.gz device-ti-jacinto6evm-7186e50c151f66752ca0b7163ee668a8c07346f3.tar.xz device-ti-jacinto6evm-7186e50c151f66752ca0b7163ee668a8c07346f3.zip |
jacinto6evm: Initial content added
Initial content added based on panda5 to sart with.
Change-Id: I0ec920d2f2f4b0bd4e864ea8d4e56e4ab0dbecc6
Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
Diffstat (limited to 'CleanSpec.mk')
-rw-r--r-- | CleanSpec.mk | 51 |
1 files changed, 51 insertions, 0 deletions
diff --git a/CleanSpec.mk b/CleanSpec.mk new file mode 100644 index 0000000..07f668f --- /dev/null +++ b/CleanSpec.mk | |||
@@ -0,0 +1,51 @@ | |||
1 | # Copyright (C) 2007 The Android Open Source Project | ||
2 | # | ||
3 | # Licensed under the Apache License, Version 2.0 (the "License"); | ||
4 | # you may not use this file except in compliance with the License. | ||
5 | # You may obtain a copy of the License at | ||
6 | # | ||
7 | # http://www.apache.org/licenses/LICENSE-2.0 | ||
8 | # | ||
9 | # Unless required by applicable law or agreed to in writing, software | ||
10 | # distributed under the License is distributed on an "AS IS" BASIS, | ||
11 | # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
12 | # See the License for the specific language governing permissions and | ||
13 | # limitations under the License. | ||
14 | # | ||
15 | |||
16 | # If you don't need to do a full clean build but would like to touch | ||
17 | # a file or delete some intermediate files, add a clean step to the end | ||
18 | # of the list. These steps will only be run once, if they haven't been | ||
19 | # run before. | ||
20 | # | ||
21 | # E.g.: | ||
22 | # $(call add-clean-step, touch -c external/sqlite/sqlite3.h) | ||
23 | # $(call add-clean-step, rm -rf $(PRODUCT_OUT)/obj/STATIC_LIBRARIES/libz_intermediates) | ||
24 | # | ||
25 | # Always use "touch -c" and "rm -f" or "rm -rf" to gracefully deal with | ||
26 | # files that are missing or have been moved. | ||
27 | # | ||
28 | # Use $(PRODUCT_OUT) to get to the "out/target/product/blah/" directory. | ||
29 | # Use $(OUT_DIR) to refer to the "out" directory. | ||
30 | # | ||
31 | # If you need to re-do something that's already mentioned, just copy | ||
32 | # the command and add it to the bottom of the list. E.g., if a change | ||
33 | # that you made last week required touching a file and a change you | ||
34 | # made today requires touching the same file, just copy the old | ||
35 | # touch step and add it to the end of the list. | ||
36 | # | ||
37 | # ************************************************ | ||
38 | # NEWER CLEAN STEPS MUST BE AT THE END OF THE LIST | ||
39 | # ************************************************ | ||
40 | |||
41 | # For example: | ||
42 | #$(call add-clean-step, rm -rf $(OUT_DIR)/target/common/obj/APPS/AndroidTests_intermediates) | ||
43 | #$(call add-clean-step, rm -rf $(OUT_DIR)/target/common/obj/JAVA_LIBRARIES/core_intermediates) | ||
44 | #$(call add-clean-step, find $(OUT_DIR) -type f -name "IGTalkSession*" -print0 | xargs -0 rm -f) | ||
45 | #$(call add-clean-step, rm -rf $(PRODUCT_OUT)/data/*) | ||
46 | |||
47 | # ************************************************ | ||
48 | # NEWER CLEAN STEPS MUST BE AT THE END OF THE LIST | ||
49 | # ************************************************ | ||
50 | $(call add-clean-step, rm -f $(PRODUCT_OUT)/system/build.prop) | ||
51 | $(call add-clean-step, rm -f $(PRODUCT_OUT)/system/build.prop) \ No newline at end of file | ||