diff options
author | Vishal Mahaveer | 2016-03-16 16:12:09 -0500 |
---|---|---|
committer | Vishal Mahaveer | 2016-03-16 16:12:09 -0500 |
commit | 6780ba912b0d64592da34a54da21398f3817d200 (patch) | |
tree | 1a2e47a709074ed6098e2e31ea6e2bc3da3bc07e /fastboot.sh | |
parent | 3f8a835a363ccb7ab9f617cab894fc98c7ca9d26 (diff) | |
download | device-ti-jacinto6evm-6780ba912b0d64592da34a54da21398f3817d200.tar.gz device-ti-jacinto6evm-6780ba912b0d64592da34a54da21398f3817d200.tar.xz device-ti-jacinto6evm-6780ba912b0d64592da34a54da21398f3817d200.zip |
jacinto6evm: add option to flash osd panel
Use board revision to decide on which dtb to flash.
Change-Id: If33594d54dd52c7b6e22843527d6ec1464ca8f17
Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
Diffstat (limited to 'fastboot.sh')
-rwxr-xr-x | fastboot.sh | 15 |
1 files changed, 12 insertions, 3 deletions
diff --git a/fastboot.sh b/fastboot.sh index 4c3320a..77449dd 100755 --- a/fastboot.sh +++ b/fastboot.sh | |||
@@ -63,6 +63,7 @@ fi | |||
63 | #product=`${FASTBOOT} getvar product 2>&1 | grep product | awk '{print$2}'` | 63 | #product=`${FASTBOOT} getvar product 2>&1 | grep product | awk '{print$2}'` |
64 | cpu=`${FASTBOOT} getvar cpu 2>&1 | grep cpu | awk '{print$2}'` | 64 | cpu=`${FASTBOOT} getvar cpu 2>&1 | grep cpu | awk '{print$2}'` |
65 | cputype=`${FASTBOOT} getvar secure 2>&1 | grep secure | awk '{print$2}'` | 65 | cputype=`${FASTBOOT} getvar secure 2>&1 | grep secure | awk '{print$2}'` |
66 | boardrev=`${FASTBOOT} getvar board_rev 2>&1 | grep board_rev | awk '{print$2}'` | ||
66 | 67 | ||
67 | 68 | ||
68 | # Make EMU = HS | 69 | # Make EMU = HS |
@@ -77,11 +78,19 @@ elif [ ${cputype} = "" ] || [ ${cputype} = "GP" ]; then | |||
77 | uboot="${PRODUCT_OUT}u-boot.img" | 78 | uboot="${PRODUCT_OUT}u-boot.img" |
78 | fi | 79 | fi |
79 | 80 | ||
80 | # Based on cpu, decide the dtb to flash, default fall back to J6 | 81 | # Based on cpu, decide the dtb to flash, default fall back to J6 and LCD 10 |
81 | if [ ${cpu} = "J6ECO" ]; then | 82 | if [ ${cpu} = "J6ECO" ]; then |
82 | environment="${PRODUCT_OUT}dra72-evm-lcd10.dtb" | 83 | if [ ${boardrev} = "C" ]; then |
84 | environment="${PRODUCT_OUT}dra72-evm-lcd-osd.dtb" | ||
85 | else | ||
86 | environment="${PRODUCT_OUT}dra72-evm-lcd10.dtb" | ||
87 | fi | ||
83 | else | 88 | else |
84 | environment="${PRODUCT_OUT}dra7-evm-lcd10.dtb" | 89 | if [ ${boardrev} = "H" ]; then |
90 | environment="${PRODUCT_OUT}dra7-evm-lcd-osd.dtb" | ||
91 | else | ||
92 | environment="${PRODUCT_OUT}dra7-evm-lcd10.dtb" | ||
93 | fi | ||
85 | fi | 94 | fi |
86 | 95 | ||
87 | # Create the filename | 96 | # Create the filename |