# # Copyright (C) 2011 The Android Open-Source Project # # Licensed under the Apache License, Version 2.0 (the "License"); # you may not use this file except in compliance with the License. # You may obtain a copy of the License at # # http://www.apache.org/licenses/LICENSE-2.0 # # Unless required by applicable law or agreed to in writing, software # distributed under the License is distributed on an "AS IS" BASIS, # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. # See the License for the specific language governing permissions and # limitations under the License. # # WARNING: Everything listed here will be built on ALL platforms, # including x86, the emulator, and the SDK. Modules must be uniquely # named (liblights.panda), and must build everywhere, or limit themselves # to only building on ARM if they include assembly. Individual makefiles # are responsible for having their own logic, for fine-grained control. LOCAL_PATH := $(call my-dir) # protect makefile from other boards # if some modules are built directly from this directory (not subdirectories), # their rules should be written here. ifeq ($(TARGET_DEVICE),jacinto6evm) include $(CLEAR_VARS) LOCAL_MODULE := jacinto6evm_hdcp_keys LOCAL_MODULE_TAGS := optional LOCAL_MODULE_CLASS := FAKE LOCAL_MODULE_SUFFIX := -timestamp include $(BUILD_SYSTEM)/base_rules.mk $(LOCAL_BUILT_MODULE): HDCP_KEYS_FILE := /factory/hdcp.keys $(LOCAL_BUILT_MODULE): SYMLINK := $(TARGET_OUT_VENDOR)/firmware/hdcp.keys $(LOCAL_BUILT_MODULE): $(LOCAL_PATH)/Android.mk $(LOCAL_BUILT_MODULE): $(hide) echo "Symlink: $(SYMLINK) -> $(HDCP_KEYS_FILE)" $(hide) mkdir -p $(dir $@) $(hide) mkdir -p $(dir $(SYMLINK)) $(hide) rm -rf $@ $(hide) rm -rf $(SYMLINK) $(hide) ln -sf $(HDCP_KEYS_FILE) $(SYMLINK) $(hide) touch $@ # if some modules are built directly from this directory (not subdirectories), # their rules should be written here. include $(call all-makefiles-under,$(LOCAL_PATH)) endif