blob: 976f653d3bcfeb91dc7b16c918d0c71b1db566ca (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
|
#
# Copyright (C) 2011 The Android Open-Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
# http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#
# These two variables are set first, so they can be overridden
# by BoardConfigVendor.mk
BOARD_USES_GENERIC_AUDIO := true
#USE_CAMERA_STUB := true
OMAP_ENHANCEMENT := true
ifeq ($(OMAP_ENHANCEMENT),true)
COMMON_GLOBAL_CFLAGS += -DOMAP_ENHANCEMENT
endif
TARGET_CPU_ABI := armeabi-v7a
TARGET_CPU_ABI2 := armeabi
TARGET_CPU_SMP := true
TARGET_ARCH := arm
TARGET_ARCH_VARIANT := armv7-a-neon
TARGET_CPU_VARIANT := cortex-a15
ENABLE_CPUSETS := true
BOARD_HAVE_BLUETOOTH := true
BOARD_HAVE_BLUETOOTH_TI := true
BOARD_BLUETOOTH_BDROID_BUILDCFG_INCLUDE_DIR := device/ti/jacinto6evm/bluetooth
TARGET_NO_BOOTLOADER := true
BOARD_KERNEL_BASE := 0x80000000
#BOARD_KERNEL_CMDLINE := console=ttyO2,115200n8 mem=1024M androidboot.console=ttyO2 androidboot.hardware=jacinto6evmboard vram=20M omapfb.vram=0:16M
BOARD_MKBOOTIMG_ARGS := --ramdisk_offset 0x01f00000
TARGET_NO_RADIOIMAGE := true
TARGET_BOARD_PLATFORM := jacinto6
TARGET_BOOTLOADER_BOARD_NAME := jacinto6evm
BOARD_EGL_CFG := device/ti/jacinto6evm/egl.cfg
USE_OPENGL_RENDERER := true
TARGET_USERIMAGES_USE_EXT4 := true
BOARD_SYSTEMIMAGE_PARTITION_SIZE := 805306368
BOARD_USERDATAIMAGE_PARTITION_SIZE := 2147483648
BOARD_CACHEIMAGE_PARTITION_SIZE := 268435456
BOARD_CACHEIMAGE_FILE_SYSTEM_TYPE := ext4
BOARD_FLASH_BLOCK_SIZE := 4096
TARGET_RECOVERY_FSTAB = device/ti/jacinto6evm/fstab.jacinto6evmboard
TARGET_RECOVERY_PIXEL_FORMAT := "RGB565"
TARGET_RELEASETOOLS_EXTENSIONS := device/ti/jacinto6evm
# Connectivity - Wi-Fi
USES_TI_MAC80211 := true
ifeq ($(USES_TI_MAC80211),true)
BOARD_WPA_SUPPLICANT_DRIVER := NL80211
WPA_SUPPLICANT_VERSION := VER_0_8_X
BOARD_HOSTAPD_DRIVER := NL80211
BOARD_WPA_SUPPLICANT_PRIVATE_LIB := lib_driver_cmd_wl12xx
BOARD_HOSTAPD_PRIVATE_LIB := lib_driver_cmd_wl12xx
BOARD_WLAN_DEVICE := wl12xx_mac80211
BOARD_SOFTAP_DEVICE := wl12xx_mac80211
COMMON_GLOBAL_CFLAGS += -DUSES_TI_MAC80211
COMMON_GLOBAL_CFLAGS += -DANDROID_LIB_STUB
endif
BOARD_SEPOLICY_DIRS := device/ti/jacinto6evm/sepolicy
|