summaryrefslogtreecommitdiffstats
blob: b3510a6e7ddb18eb03a195c0e121f14e695f8a7e (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
#
# Copyright (C) 2011 The Android Open-Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
#      http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#

# These two variables are set first, so they can be overridden
# by BoardConfigVendor.mk
BOARD_USES_GENERIC_AUDIO := true
USE_CAMERA_STUB := true
ENHANCED_DOMX := true
OMAP_ENHANCEMENT := true

ifdef OMAP_ENHANCEMENT
#OMAP_ENHANCEMENT_CPCAM := true
#OMAP_ENHANCEMENT_S3D := true
endif

TARGET_CPU_ABI := armeabi-v7a
TARGET_CPU_ABI2 := armeabi
TARGET_CPU_SMP := true
TARGET_ARCH := arm
TARGET_ARCH_VARIANT := armv7-a-neon
ARCH_ARM_HAVE_TLS_REGISTER := true

BOARD_HAVE_BLUETOOTH := true
BOARD_HAVE_BLUETOOTH_TI := true
BOARD_BLUETOOTH_BDROID_BUILDCFG_INCLUDE_DIR := device/ti/jacinto6evm/bluetooth
TARGET_NO_BOOTLOADER := true
TARGET_NO_RECOVERY := true

BOARD_KERNEL_BASE := 0x80000000
BOARD_KERNEL_CMDLINE := console=ttyO2,115200n8 mem=1024M androidboot.console=ttyO2 vram=20M omapfb.vram=0:16M

TARGET_NO_RADIOIMAGE := true
TARGET_BOARD_PLATFORM := omap5
TARGET_BOOTLOADER_BOARD_NAME := panda5

BOARD_EGL_CFG := device/ti/jacinto6evm/egl.cfg

USE_OPENGL_RENDERER := true

TARGET_USERIMAGES_USE_EXT4 := true
BOARD_SYSTEMIMAGE_PARTITION_SIZE := 536870912
BOARD_USERDATAIMAGE_PARTITION_SIZE := 3221225472
BOARD_FLASH_BLOCK_SIZE := 4096

#TARGET_PROVIDES_INIT_RC := true
#TARGET_USERIMAGES_SPARSE_EXT_DISABLED := true

# Connectivity - Wi-Fi
USES_TI_MAC80211 := true
ifdef USES_TI_MAC80211
BOARD_WPA_SUPPLICANT_DRIVER      := NL80211
WPA_SUPPLICANT_VERSION           := VER_0_8_X_TI
BOARD_HOSTAPD_DRIVER             := NL80211
BOARD_WLAN_DEVICE                := wl12xx_mac80211
BOARD_SOFTAP_DEVICE              := wl12xx_mac80211
WIFI_DRIVER_MODULE_PATH          := "/system/lib/modules/wlcore_sdio.ko"
WIFI_DRIVER_MODULE_NAME          := "wlcore_sdio"
WIFI_FIRMWARE_LOADER             := ""
COMMON_GLOBAL_CFLAGS += -DUSES_TI_MAC80211
endif

ifdef OMAP_ENHANCEMENT
COMMON_GLOBAL_CFLAGS += -DOMAP_ENHANCEMENT -DTARGET_OMAP4
ifdef OMAP_ENHANCEMENT_S3D
COMMON_GLOBAL_CFLAGS += -DOMAP_ENHANCEMENT_S3D
endif
ifdef OMAP_ENHANCEMENT_CPCAM
COMMON_GLOBAL_CFLAGS += -DOMAP_ENHANCEMENT_CPCAM
endif
endif

# Common device independent definitions
include device/ti/common-open/BoardConfig.mk