summaryrefslogtreecommitdiffstats
blob: 1b32d44475dcd691c62ec8ec433ddc6d13f66993 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
<?xml version="1.0" encoding="utf-8"?>
<!--
**
** Copyright 2011, The Android Open Source Project
**
** Licensed under the Apache License, Version 2.0 (the "License")
** you may not use this file except in compliance with the License.
** You may obtain a copy of the License at
**
**     http://www.apache.org/licenses/LICENSE-2.0
**
** Unless required by applicable law or agreed to in writing, software
** distributed under the License is distributed on an "AS IS" BASIS,
** WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
** See the License for the specific language governing permissions and
** limitations under the License.
*/
-->

<!-- The <device> element should contain one or more <storage> elements.
     Exactly one of these should have the attribute primary="true".
     This storage will be the primary external storage and should have path="/storage/sdcard0".
     Each storage should have both a path and description attribute set.
     The following boolean attributes are optional:

        primary:    this storage is the primary external storage
        removable:  this is removable storage (for example, a real SD card)
        emulated:   the storage is emulated via the FUSE sdcard daemon
        mtp-reserve: number of megabytes of storage MTP should reserve for free storage
                     (used for emulated storage that is shared with system's data partition)

      A storage should not have both emulated and removable set to true
-->

<StorageList xmlns:android="http://schemas.android.com/apk/res/android">
    <!-- internal emulated storage -->
    <storage
             android:storageDescription="@string/storage_internal"
             android:primary="true"
             android:emulated="true"
             android:mtpReserve="100" />
    <!-- external SD card -->
    <storage android:mountPoint="/storage/sdcard1"
             android:storageDescription="@string/storage_sd_card"
             android:removable="true" />
</StorageList>