summaryrefslogblamecommitdiffstats
blob: e0dc0701b300c9e0793592c2e061ae243deca983 (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14


                                             
                                                      









                                                                           

             
                
               
                                                       
        
                               
                              
                                                   
            
                                  







                                                                            
                                                                                                              




                                                                                                   
                                              
 
                                           
                                                 


                                                                   
                                                                                                                        
                                           

                                                                              
                                                                 

              
/*
 * TECHNOLOGY AND SOFTWARE PUBLICLY AVAILABLE
 *
 * Copyright (c) 2016, Texas Instruments Incorporated.
 *
 * All rights reserved.
 *
 */

#==========================================================================
# SGX Binaries
#==========================================================================

sgx.tgz a set of binaries built for SGX544.

[DDK Version]
    1.14/4001660
[DDK commit ID]
    036d7d2 (HACK) SGX-UM: Copy pvrsrvctl as pvrsrvinit
[Branch]
    android/1.14/4001660_k4.4_M
[Kernel modules built against]
    Kernel Version: 4.4.y with CONFIG_MODVERSIONS=y
[Build type]
    release (export BUILD=release)

#===========================================================================
#   Building SGX Kernel Modules
#===========================================================================
SGX kernel modules source is located in sgx_src/eurasia_km/

Make sure kernel is built before building modules

# cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/
# export ANDROID_ROOT=path_to_android_fs_source
# export KERNELDIR=path_to_kernel_source
# export CROSS_COMPILE=$ANDROID_ROOT/prebuilts/gcc/linux-x86/arm/arm-eabi-4.8/bin/arm-eabi-
# export KERNEL_CROSS_COMPILE==$ANDROID_ROOT/prebuilts/gcc/linux-x86/arm/arm-eabi-4.8/bin/arm-eabi-
# export ARCH=arm
# export PATH=<path to kernel toolchain>:$PATH

To build for Jacinto6 (SGX 544 multi core):
# make TARGET_PRODUCT="jacinto6evm" BUILD=release

Once the .ko is built, install it onto device (/system/lib/modules)

# cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/binary2_omap_android_release/target/
# adb push pvrsrvkm.ko /system/lib/modules/

If you build the kernel module, it is highly advisable to replace the binaries
in your device with the ones in sgx.tgz to avoid incompatibility.

Reboot device.