summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorPraneeth Bajjuri2018-04-13 15:15:56 -0500
committerPraneeth Bajjuri2018-04-13 15:16:38 -0500
commit5b2b46923b59785b6898e789fd891af1466f514e (patch)
treec5f3a8928c5274742cbc150109e228b65dee5120
parent94c0c212b7ada92deeed0efad9f4d33a2d8f71ee (diff)
downloaddevice-ti-proprietary-open-5b2b46923b59785b6898e789fd891af1466f514e.tar.gz
device-ti-proprietary-open-5b2b46923b59785b6898e789fd891af1466f514e.tar.xz
device-ti-proprietary-open-5b2b46923b59785b6898e789fd891af1466f514e.zip
am57x: proprietary-open: Makefile update based on TARGET_BOARD_PLATFORM
update Makefiles to pick am57xevm TARGET_BOARD_PLATFORM instead of TARGET_PRODUCT Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r--jacinto6/ducati-full_jacinto6evm.mk2
-rw-r--r--jacinto6/pru-icss-full_am57xevm.mk2
-rw-r--r--jacinto6/prueth-full_am57xevm.mk2
-rw-r--r--jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile2
4 files changed, 4 insertions, 4 deletions
diff --git a/jacinto6/ducati-full_jacinto6evm.mk b/jacinto6/ducati-full_jacinto6evm.mk
index 1ca52f7..3e82fc3 100644
--- a/jacinto6/ducati-full_jacinto6evm.mk
+++ b/jacinto6/ducati-full_jacinto6evm.mk
@@ -17,7 +17,7 @@
17# ducati-m3.bin package, which is defined in the top-level Android.mk 17# ducati-m3.bin package, which is defined in the top-level Android.mk
18# of the proprietary-open tree 18# of the proprietary-open tree
19 19
20ifeq ($(TARGET_PRODUCT),$(filter $(TARGET_PRODUCT),full_jacinto6evm full_am57xevm)) 20ifeq ($(TARGET_BOARD_PLATFORM),$(filter $(TARGET_BOARD_PLATFORM),jacinto6evm am57xevm))
21DUCATI_TGZ := device/ti/proprietary-open/jacinto6/ducati_full_jacinto6evm.tgz 21DUCATI_TGZ := device/ti/proprietary-open/jacinto6/ducati_full_jacinto6evm.tgz
22DUCATI_BINARY := dra7-ipu2-fw.xem4 22DUCATI_BINARY := dra7-ipu2-fw.xem4
23PRODUCT_PACKAGES += dra7-ipu2-fw.xem4 23PRODUCT_PACKAGES += dra7-ipu2-fw.xem4
diff --git a/jacinto6/pru-icss-full_am57xevm.mk b/jacinto6/pru-icss-full_am57xevm.mk
index ffde132..3b12088 100644
--- a/jacinto6/pru-icss-full_am57xevm.mk
+++ b/jacinto6/pru-icss-full_am57xevm.mk
@@ -17,7 +17,7 @@
17# pru-icss package, which is defined in the top-level Android.mk 17# pru-icss package, which is defined in the top-level Android.mk
18# of the proprietary-open tree 18# of the proprietary-open tree
19 19
20ifeq ($(TARGET_PRODUCT),$(filter $(TARGET_PRODUCT),full_am57xevm)) 20ifeq ($(TARGET_BOARD_PLATFORM),$(filter $(TARGET_BOARD_PLATFORM),am57xevm))
21PRUICSS_TGZ := device/ti/proprietary-open/jacinto6/pru-icss_full_am57xevm.tgz 21PRUICSS_TGZ := device/ti/proprietary-open/jacinto6/pru-icss_full_am57xevm.tgz
22PRODUCT_PACKAGES += \ 22PRODUCT_PACKAGES += \
23 am57xx-pru1_0-fw \ 23 am57xx-pru1_0-fw \
diff --git a/jacinto6/prueth-full_am57xevm.mk b/jacinto6/prueth-full_am57xevm.mk
index cd473da..73bd5f6 100644
--- a/jacinto6/prueth-full_am57xevm.mk
+++ b/jacinto6/prueth-full_am57xevm.mk
@@ -17,7 +17,7 @@
17# prueth package, which is defined in the top-level Android.mk 17# prueth package, which is defined in the top-level Android.mk
18# of the proprietary-open tree 18# of the proprietary-open tree
19 19
20ifeq ($(TARGET_PRODUCT),$(filter $(TARGET_PRODUCT),full_am57xevm)) 20ifeq ($(TARGET_BOARD_PLATFORM),$(filter $(TARGET_BOARD_PLATFORM),am57xevm))
21PRUETH_TGZ := device/ti/proprietary-open/jacinto6/prueth_full_am57xevm.tgz 21PRUETH_TGZ := device/ti/proprietary-open/jacinto6/prueth_full_am57xevm.tgz
22PRODUCT_PACKAGES += \ 22PRODUCT_PACKAGES += \
23 am57xx-pru0-prueth-fw.elf \ 23 am57xx-pru0-prueth-fw.elf \
diff --git a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile
index e192d72..295ec95 100644
--- a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile
+++ b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile
@@ -44,7 +44,7 @@
44# 44#
45ifeq ($(TARGET_DEVICE),) 45ifeq ($(TARGET_DEVICE),)
46override TARGET_DEVICE := \ 46override TARGET_DEVICE := \
47 $(patsubst mini_%,%,$(patsubst full_%,%,$(TARGET_PRODUCT))) 47 $(patsubst mini_%,%,$(patsubst %_full,%,$(TARGET_PRODUCT)))
48endif 48endif
49 49
50ifeq ($(TARGET_DEVICE),) 50ifeq ($(TARGET_DEVICE),)