diff options
author | Jason Reeder | 2017-05-04 16:58:31 -0500 |
---|---|---|
committer | Vishal Mahaveer | 2017-05-05 16:00:34 -0500 |
commit | f8a11b9658a5aacdeea02b0c54e20b5f3ef23ae3 (patch) | |
tree | 8042a537bf5091c37fb6d5719103031121cf72d2 | |
parent | 159e0e5a6f2b9c0316f37cb72495708be1c4be5d (diff) | |
download | device-ti-proprietary-open-f8a11b9658a5aacdeea02b0c54e20b5f3ef23ae3.tar.gz device-ti-proprietary-open-f8a11b9658a5aacdeea02b0c54e20b5f3ef23ae3.tar.xz device-ti-proprietary-open-f8a11b9658a5aacdeea02b0c54e20b5f3ef23ae3.zip |
am57x: add general purpose PRU firmwares
This commit adds the PRU firmwares necessary to enable the
general purpose PRU rpmsg examples on the AM57xx boards.
Change-Id: I19fcd2d2c36668a9c5c3dc43c7aaa0a65f4ddf1e
Signed-off-by: Jason Reeder <jreeder@ti.com>
-rw-r--r-- | Android.mk | 72 | ||||
-rw-r--r-- | jacinto6/LICENSE.pru-icss | 377 | ||||
-rw-r--r-- | jacinto6/pru-icss-full_am57xevm.mk | 27 | ||||
-rw-r--r-- | jacinto6/pru-icss_full_am57xevm.tgz | bin | 0 -> 91769 bytes |
4 files changed, 476 insertions, 0 deletions
@@ -142,3 +142,75 @@ $(LOCAL_BUILT_MODULE) : $(ti-prueth.untarred_timestamp) | $(ACP) | |||
142 | $(hide) $(ACP) -fp $(PRIVATE_SRC) $@ | 142 | $(hide) $(ACP) -fp $(PRIVATE_SRC) $@ |
143 | endif | 143 | endif |
144 | ############################################# | 144 | ############################################# |
145 | |||
146 | ############################################# | ||
147 | # Install pru-icss firmware | ||
148 | ############################################# | ||
149 | ifneq ($(PRUICSS_TGZ),) | ||
150 | ti-pru-icss.untarred_intermediates := $(call intermediates-dir-for, FAKE, ti-pru-icss.untarred) | ||
151 | ti-pru-icss.untarred_timestamp := $(ti-pru-icss.untarred_intermediates)/stamp | ||
152 | |||
153 | $(ti-pru-icss.untarred_timestamp) : $(PRUICSS_TGZ) | ||
154 | @echo "Unzip $(dir $@) <- $<)" | ||
155 | $(hide) rm -rf $(dir $@) && mkdir -p $(dir $@) | ||
156 | $(hide) tar -C $(dir $@) -zxf $< | ||
157 | $(hide) touch $@ | ||
158 | |||
159 | include $(CLEAR_VARS) | ||
160 | LOCAL_MODULE := am57xx-pru1_0-fw | ||
161 | LOCAL_MODULE_CLASS := FAKE | ||
162 | LOCAL_MODULE_TAGS := optional | ||
163 | LOCAL_MODULE_PATH := $(TARGET_OUT_VENDOR)/firmware | ||
164 | |||
165 | include $(BUILD_SYSTEM)/base_rules.mk | ||
166 | |||
167 | $(LOCAL_BUILT_MODULE) : PRIVATE_SRC := $(ti-pru-icss.untarred_intermediates)/am57xx-pru1_0-fw | ||
168 | $(LOCAL_BUILT_MODULE) : $(ti-pru-icss.untarred_timestamp) | $(ACP) | ||
169 | @echo "Copy $@ <- $(PRIVATE_SRC)" | ||
170 | @mkdir -p $(dir $@) | ||
171 | $(hide) $(ACP) -fp $(PRIVATE_SRC) $@ | ||
172 | |||
173 | include $(CLEAR_VARS) | ||
174 | LOCAL_MODULE := am57xx-pru1_1-fw | ||
175 | LOCAL_MODULE_CLASS := FAKE | ||
176 | LOCAL_MODULE_TAGS := optional | ||
177 | LOCAL_MODULE_PATH := $(TARGET_OUT_VENDOR)/firmware | ||
178 | |||
179 | include $(BUILD_SYSTEM)/base_rules.mk | ||
180 | |||
181 | $(LOCAL_BUILT_MODULE) : PRIVATE_SRC := $(ti-pru-icss.untarred_intermediates)/am57xx-pru1_1-fw | ||
182 | $(LOCAL_BUILT_MODULE) : $(ti-pru-icss.untarred_timestamp) | $(ACP) | ||
183 | @echo "Copy $@ <- $(PRIVATE_SRC)" | ||
184 | @mkdir -p $(dir $@) | ||
185 | $(hide) $(ACP) -fp $(PRIVATE_SRC) $@ | ||
186 | |||
187 | include $(CLEAR_VARS) | ||
188 | LOCAL_MODULE := am57xx-pru2_0-fw | ||
189 | LOCAL_MODULE_CLASS := FAKE | ||
190 | LOCAL_MODULE_TAGS := optional | ||
191 | LOCAL_MODULE_PATH := $(TARGET_OUT_VENDOR)/firmware | ||
192 | |||
193 | include $(BUILD_SYSTEM)/base_rules.mk | ||
194 | |||
195 | $(LOCAL_BUILT_MODULE) : PRIVATE_SRC := $(ti-pru-icss.untarred_intermediates)/am57xx-pru2_0-fw | ||
196 | $(LOCAL_BUILT_MODULE) : $(ti-pru-icss.untarred_timestamp) | $(ACP) | ||
197 | @echo "Copy $@ <- $(PRIVATE_SRC)" | ||
198 | @mkdir -p $(dir $@) | ||
199 | $(hide) $(ACP) -fp $(PRIVATE_SRC) $@ | ||
200 | |||
201 | include $(CLEAR_VARS) | ||
202 | LOCAL_MODULE := am57xx-pru2_1-fw | ||
203 | LOCAL_MODULE_CLASS := FAKE | ||
204 | LOCAL_MODULE_TAGS := optional | ||
205 | LOCAL_MODULE_PATH := $(TARGET_OUT_VENDOR)/firmware | ||
206 | |||
207 | include $(BUILD_SYSTEM)/base_rules.mk | ||
208 | |||
209 | $(LOCAL_BUILT_MODULE) : PRIVATE_SRC := $(ti-pru-icss.untarred_intermediates)/am57xx-pru2_1-fw | ||
210 | $(LOCAL_BUILT_MODULE) : $(ti-pru-icss.untarred_timestamp) | $(ACP) | ||
211 | @echo "Copy $@ <- $(PRIVATE_SRC)" | ||
212 | @mkdir -p $(dir $@) | ||
213 | $(hide) $(ACP) -fp $(PRIVATE_SRC) $@ | ||
214 | |||
215 | endif | ||
216 | ############################################# | ||
diff --git a/jacinto6/LICENSE.pru-icss b/jacinto6/LICENSE.pru-icss new file mode 100644 index 0000000..d20e87b --- /dev/null +++ b/jacinto6/LICENSE.pru-icss | |||
@@ -0,0 +1,377 @@ | |||
1 | BSD-3 Clause | ||
2 | ------------ | ||
3 | Copyright (c) 2017, Texas Instruments Incorporated - http://www.ti.com/ | ||
4 | All rights reserved. | ||
5 | |||
6 | Redistribution and use in source and binary forms, with or without | ||
7 | modification, are permitted provided that the following conditions | ||
8 | are met: | ||
9 | |||
10 | * Redistributions of source code must retain the above copyright | ||
11 | notice, this list of conditions and the following disclaimer. | ||
12 | |||
13 | * Redistributions in binary form must reproduce the above copyright | ||
14 | notice, this list of conditions and the following disclaimer in the | ||
15 | documentation and/or other materials provided with the distribution. | ||
16 | |||
17 | * Neither the name of the Texas Instruments Incorporated nor the names of | ||
18 | its contributors may be used to endorse or promote products derived | ||
19 | from this software without specific prior written permission. | ||
20 | |||
21 | THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS | ||
22 | "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT | ||
23 | LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR | ||
24 | A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT | ||
25 | HOLDER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, | ||
26 | SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT | ||
27 | LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, | ||
28 | DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY | ||
29 | THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT | ||
30 | (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE | ||
31 | OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE. | ||
32 | |||
33 | GPL-2.0 | ||
34 | ------- | ||
35 | GNU GENERAL PUBLIC LICENSE | ||
36 | Version 2, June 1991 | ||
37 | |||
38 | Copyright (C) 1989, 1991 Free Software Foundation, Inc., | ||
39 | 51 Franklin Street, Fifth Floor, Boston, MA 02110-1301 USA | ||
40 | Everyone is permitted to copy and distribute verbatim copies | ||
41 | of this license document, but changing it is not allowed. | ||
42 | |||
43 | Preamble | ||
44 | |||
45 | The licenses for most software are designed to take away your | ||
46 | freedom to share and change it. By contrast, the GNU General Public | ||
47 | License is intended to guarantee your freedom to share and change free | ||
48 | software--to make sure the software is free for all its users. This | ||
49 | General Public License applies to most of the Free Software | ||
50 | Foundation's software and to any other program whose authors commit to | ||
51 | using it. (Some other Free Software Foundation software is covered by | ||
52 | the GNU Lesser General Public License instead.) You can apply it to | ||
53 | your programs, too. | ||
54 | |||
55 | When we speak of free software, we are referring to freedom, not | ||
56 | price. Our General Public Licenses are designed to make sure that you | ||
57 | have the freedom to distribute copies of free software (and charge for | ||
58 | this service if you wish), that you receive source code or can get it | ||
59 | if you want it, that you can change the software or use pieces of it | ||
60 | in new free programs; and that you know you can do these things. | ||
61 | |||
62 | To protect your rights, we need to make restrictions that forbid | ||
63 | anyone to deny you these rights or to ask you to surrender the rights. | ||
64 | These restrictions translate to certain responsibilities for you if you | ||
65 | distribute copies of the software, or if you modify it. | ||
66 | |||
67 | For example, if you distribute copies of such a program, whether | ||
68 | gratis or for a fee, you must give the recipients all the rights that | ||
69 | you have. You must make sure that they, too, receive or can get the | ||
70 | source code. And you must show them these terms so they know their | ||
71 | rights. | ||
72 | |||
73 | We protect your rights with two steps: (1) copyright the software, and | ||
74 | (2) offer you this license which gives you legal permission to copy, | ||
75 | distribute and/or modify the software. | ||
76 | |||
77 | Also, for each author's protection and ours, we want to make certain | ||
78 | that everyone understands that there is no warranty for this free | ||
79 | software. If the software is modified by someone else and passed on, we | ||
80 | want its recipients to know that what they have is not the original, so | ||
81 | that any problems introduced by others will not reflect on the original | ||
82 | authors' reputations. | ||
83 | |||
84 | Finally, any free program is threatened constantly by software | ||
85 | patents. We wish to avoid the danger that redistributors of a free | ||
86 | program will individually obtain patent licenses, in effect making the | ||
87 | program proprietary. To prevent this, we have made it clear that any | ||
88 | patent must be licensed for everyone's free use or not licensed at all. | ||
89 | |||
90 | The precise terms and conditions for copying, distribution and | ||
91 | modification follow. | ||
92 | |||
93 | GNU GENERAL PUBLIC LICENSE | ||
94 | TERMS AND CONDITIONS FOR COPYING, DISTRIBUTION AND MODIFICATION | ||
95 | |||
96 | 0. This License applies to any program or other work which contains | ||
97 | a notice placed by the copyright holder saying it may be distributed | ||
98 | under the terms of this General Public License. The "Program", below, | ||
99 | refers to any such program or work, and a "work based on the Program" | ||
100 | means either the Program or any derivative work under copyright law: | ||
101 | that is to say, a work containing the Program or a portion of it, | ||
102 | either verbatim or with modifications and/or translated into another | ||
103 | language. (Hereinafter, translation is included without limitation in | ||
104 | the term "modification".) Each licensee is addressed as "you". | ||
105 | |||
106 | Activities other than copying, distribution and modification are not | ||
107 | covered by this License; they are outside its scope. The act of | ||
108 | running the Program is not restricted, and the output from the Program | ||
109 | is covered only if its contents constitute a work based on the | ||
110 | Program (independent of having been made by running the Program). | ||
111 | Whether that is true depends on what the Program does. | ||
112 | |||
113 | 1. You may copy and distribute verbatim copies of the Program's | ||
114 | source code as you receive it, in any medium, provided that you | ||
115 | conspicuously and appropriately publish on each copy an appropriate | ||
116 | copyright notice and disclaimer of warranty; keep intact all the | ||
117 | notices that refer to this License and to the absence of any warranty; | ||
118 | and give any other recipients of the Program a copy of this License | ||
119 | along with the Program. | ||
120 | |||
121 | You may charge a fee for the physical act of transferring a copy, and | ||
122 | you may at your option offer warranty protection in exchange for a fee. | ||
123 | |||
124 | 2. You may modify your copy or copies of the Program or any portion | ||
125 | of it, thus forming a work based on the Program, and copy and | ||
126 | distribute such modifications or work under the terms of Section 1 | ||
127 | above, provided that you also meet all of these conditions: | ||
128 | |||
129 | a) You must cause the modified files to carry prominent notices | ||
130 | stating that you changed the files and the date of any change. | ||
131 | |||
132 | b) You must cause any work that you distribute or publish, that in | ||
133 | whole or in part contains or is derived from the Program or any | ||
134 | part thereof, to be licensed as a whole at no charge to all third | ||
135 | parties under the terms of this License. | ||
136 | |||
137 | c) If the modified program normally reads commands interactively | ||
138 | when run, you must cause it, when started running for such | ||
139 | interactive use in the most ordinary way, to print or display an | ||
140 | announcement including an appropriate copyright notice and a | ||
141 | notice that there is no warranty (or else, saying that you provide | ||
142 | a warranty) and that users may redistribute the program under | ||
143 | these conditions, and telling the user how to view a copy of this | ||
144 | License. (Exception: if the Program itself is interactive but | ||
145 | does not normally print such an announcement, your work based on | ||
146 | the Program is not required to print an announcement.) | ||
147 | |||
148 | These requirements apply to the modified work as a whole. If | ||
149 | identifiable sections of that work are not derived from the Program, | ||
150 | and can be reasonably considered independent and separate works in | ||
151 | themselves, then this License, and its terms, do not apply to those | ||
152 | sections when you distribute them as separate works. But when you | ||
153 | distribute the same sections as part of a whole which is a work based | ||
154 | on the Program, the distribution of the whole must be on the terms of | ||
155 | this License, whose permissions for other licensees extend to the | ||
156 | entire whole, and thus to each and every part regardless of who wrote it. | ||
157 | |||
158 | Thus, it is not the intent of this section to claim rights or contest | ||
159 | your rights to work written entirely by you; rather, the intent is to | ||
160 | exercise the right to control the distribution of derivative or | ||
161 | collective works based on the Program. | ||
162 | |||
163 | In addition, mere aggregation of another work not based on the Program | ||
164 | with the Program (or with a work based on the Program) on a volume of | ||
165 | a storage or distribution medium does not bring the other work under | ||
166 | the scope of this License. | ||
167 | |||
168 | 3. You may copy and distribute the Program (or a work based on it, | ||
169 | under Section 2) in object code or executable form under the terms of | ||
170 | Sections 1 and 2 above provided that you also do one of the following: | ||
171 | |||
172 | a) Accompany it with the complete corresponding machine-readable | ||
173 | source code, which must be distributed under the terms of Sections | ||
174 | 1 and 2 above on a medium customarily used for software interchange; or, | ||
175 | |||
176 | b) Accompany it with a written offer, valid for at least three | ||
177 | years, to give any third party, for a charge no more than your | ||
178 | cost of physically performing source distribution, a complete | ||
179 | machine-readable copy of the corresponding source code, to be | ||
180 | distributed under the terms of Sections 1 and 2 above on a medium | ||
181 | customarily used for software interchange; or, | ||
182 | |||
183 | c) Accompany it with the information you received as to the offer | ||
184 | to distribute corresponding source code. (This alternative is | ||
185 | allowed only for noncommercial distribution and only if you | ||
186 | received the program in object code or executable form with such | ||
187 | an offer, in accord with Subsection b above.) | ||
188 | |||
189 | The source code for a work means the preferred form of the work for | ||
190 | making modifications to it. For an executable work, complete source | ||
191 | code means all the source code for all modules it contains, plus any | ||
192 | associated interface definition files, plus the scripts used to | ||
193 | control compilation and installation of the executable. However, as a | ||
194 | special exception, the source code distributed need not include | ||
195 | anything that is normally distributed (in either source or binary | ||
196 | form) with the major components (compiler, kernel, and so on) of the | ||
197 | operating system on which the executable runs, unless that component | ||
198 | itself accompanies the executable. | ||
199 | |||
200 | If distribution of executable or object code is made by offering | ||
201 | access to copy from a designated place, then offering equivalent | ||
202 | access to copy the source code from the same place counts as | ||
203 | distribution of the source code, even though third parties are not | ||
204 | compelled to copy the source along with the object code. | ||
205 | |||
206 | 4. You may not copy, modify, sublicense, or distribute the Program | ||
207 | except as expressly provided under this License. Any attempt | ||
208 | otherwise to copy, modify, sublicense or distribute the Program is | ||
209 | void, and will automatically terminate your rights under this License. | ||
210 | However, parties who have received copies, or rights, from you under | ||
211 | this License will not have their licenses terminated so long as such | ||
212 | parties remain in full compliance. | ||
213 | |||
214 | 5. You are not required to accept this License, since you have not | ||
215 | signed it. However, nothing else grants you permission to modify or | ||
216 | distribute the Program or its derivative works. These actions are | ||
217 | prohibited by law if you do not accept this License. Therefore, by | ||
218 | modifying or distributing the Program (or any work based on the | ||
219 | Program), you indicate your acceptance of this License to do so, and | ||
220 | all its terms and conditions for copying, distributing or modifying | ||
221 | the Program or works based on it. | ||
222 | |||
223 | 6. Each time you redistribute the Program (or any work based on the | ||
224 | Program), the recipient automatically receives a license from the | ||
225 | original licensor to copy, distribute or modify the Program subject to | ||
226 | these terms and conditions. You may not impose any further | ||
227 | restrictions on the recipients' exercise of the rights granted herein. | ||
228 | You are not responsible for enforcing compliance by third parties to | ||
229 | this License. | ||
230 | |||
231 | 7. If, as a consequence of a court judgment or allegation of patent | ||
232 | infringement or for any other reason (not limited to patent issues), | ||
233 | conditions are imposed on you (whether by court order, agreement or | ||
234 | otherwise) that contradict the conditions of this License, they do not | ||
235 | excuse you from the conditions of this License. If you cannot | ||
236 | distribute so as to satisfy simultaneously your obligations under this | ||
237 | License and any other pertinent obligations, then as a consequence you | ||
238 | may not distribute the Program at all. For example, if a patent | ||
239 | license would not permit royalty-free redistribution of the Program by | ||
240 | all those who receive copies directly or indirectly through you, then | ||
241 | the only way you could satisfy both it and this License would be to | ||
242 | refrain entirely from distribution of the Program. | ||
243 | |||
244 | If any portion of this section is held invalid or unenforceable under | ||
245 | any particular circumstance, the balance of the section is intended to | ||
246 | apply and the section as a whole is intended to apply in other | ||
247 | circumstances. | ||
248 | |||
249 | It is not the purpose of this section to induce you to infringe any | ||
250 | patents or other property right claims or to contest validity of any | ||
251 | such claims; this section has the sole purpose of protecting the | ||
252 | integrity of the free software distribution system, which is | ||
253 | implemented by public license practices. Many people have made | ||
254 | generous contributions to the wide range of software distributed | ||
255 | through that system in reliance on consistent application of that | ||
256 | system; it is up to the author/donor to decide if he or she is willing | ||
257 | to distribute software through any other system and a licensee cannot | ||
258 | impose that choice. | ||
259 | |||
260 | This section is intended to make thoroughly clear what is believed to | ||
261 | be a consequence of the rest of this License. | ||
262 | |||
263 | 8. If the distribution and/or use of the Program is restricted in | ||
264 | certain countries either by patents or by copyrighted interfaces, the | ||
265 | original copyright holder who places the Program under this License | ||
266 | may add an explicit geographical distribution limitation excluding | ||
267 | those countries, so that distribution is permitted only in or among | ||
268 | countries not thus excluded. In such case, this License incorporates | ||
269 | the limitation as if written in the body of this License. | ||
270 | |||
271 | 9. The Free Software Foundation may publish revised and/or new versions | ||
272 | of the General Public License from time to time. Such new versions will | ||
273 | be similar in spirit to the present version, but may differ in detail to | ||
274 | address new problems or concerns. | ||
275 | |||
276 | Each version is given a distinguishing version number. If the Program | ||
277 | specifies a version number of this License which applies to it and "any | ||
278 | later version", you have the option of following the terms and conditions | ||
279 | either of that version or of any later version published by the Free | ||
280 | Software Foundation. If the Program does not specify a version number of | ||
281 | this License, you may choose any version ever published by the Free Software | ||
282 | Foundation. | ||
283 | |||
284 | 10. If you wish to incorporate parts of the Program into other free | ||
285 | programs whose distribution conditions are different, write to the author | ||
286 | to ask for permission. For software which is copyrighted by the Free | ||
287 | Software Foundation, write to the Free Software Foundation; we sometimes | ||
288 | make exceptions for this. Our decision will be guided by the two goals | ||
289 | of preserving the free status of all derivatives of our free software and | ||
290 | of promoting the sharing and reuse of software generally. | ||
291 | |||
292 | NO WARRANTY | ||
293 | |||
294 | 11. BECAUSE THE PROGRAM IS LICENSED FREE OF CHARGE, THERE IS NO WARRANTY | ||
295 | FOR THE PROGRAM, TO THE EXTENT PERMITTED BY APPLICABLE LAW. EXCEPT WHEN | ||
296 | OTHERWISE STATED IN WRITING THE COPYRIGHT HOLDERS AND/OR OTHER PARTIES | ||
297 | PROVIDE THE PROGRAM "AS IS" WITHOUT WARRANTY OF ANY KIND, EITHER EXPRESSED | ||
298 | OR IMPLIED, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF | ||
299 | MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE. THE ENTIRE RISK AS | ||
300 | TO THE QUALITY AND PERFORMANCE OF THE PROGRAM IS WITH YOU. SHOULD THE | ||
301 | PROGRAM PROVE DEFECTIVE, YOU ASSUME THE COST OF ALL NECESSARY SERVICING, | ||
302 | REPAIR OR CORRECTION. | ||
303 | |||
304 | 12. IN NO EVENT UNLESS REQUIRED BY APPLICABLE LAW OR AGREED TO IN WRITING | ||
305 | WILL ANY COPYRIGHT HOLDER, OR ANY OTHER PARTY WHO MAY MODIFY AND/OR | ||
306 | REDISTRIBUTE THE PROGRAM AS PERMITTED ABOVE, BE LIABLE TO YOU FOR DAMAGES, | ||
307 | INCLUDING ANY GENERAL, SPECIAL, INCIDENTAL OR CONSEQUENTIAL DAMAGES ARISING | ||
308 | OUT OF THE USE OR INABILITY TO USE THE PROGRAM (INCLUDING BUT NOT LIMITED | ||
309 | TO LOSS OF DATA OR DATA BEING RENDERED INACCURATE OR LOSSES SUSTAINED BY | ||
310 | YOU OR THIRD PARTIES OR A FAILURE OF THE PROGRAM TO OPERATE WITH ANY OTHER | ||
311 | PROGRAMS), EVEN IF SUCH HOLDER OR OTHER PARTY HAS BEEN ADVISED OF THE | ||
312 | POSSIBILITY OF SUCH DAMAGES. | ||
313 | |||
314 | END OF TERMS AND CONDITIONS | ||
315 | |||
316 | How to Apply These Terms to Your New Programs | ||
317 | |||
318 | If you develop a new program, and you want it to be of the greatest | ||
319 | possible use to the public, the best way to achieve this is to make it | ||
320 | free software which everyone can redistribute and change under these terms. | ||
321 | |||
322 | To do so, attach the following notices to the program. It is safest | ||
323 | to attach them to the start of each source file to most effectively | ||
324 | convey the exclusion of warranty; and each file should have at least | ||
325 | the "copyright" line and a pointer to where the full notice is found. | ||
326 | |||
327 | <one line to give the program's name and a brief idea of what it does.> | ||
328 | Copyright (C) <year> <name of author> | ||
329 | |||
330 | This program is free software; you can redistribute it and/or modify | ||
331 | it under the terms of the GNU General Public License as published by | ||
332 | the Free Software Foundation; either version 2 of the License, or | ||
333 | (at your option) any later version. | ||
334 | |||
335 | This program is distributed in the hope that it will be useful, | ||
336 | but WITHOUT ANY WARRANTY; without even the implied warranty of | ||
337 | MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the | ||
338 | GNU General Public License for more details. | ||
339 | |||
340 | You should have received a copy of the GNU General Public License along | ||
341 | with this program; if not, write to the Free Software Foundation, Inc., | ||
342 | 51 Franklin Street, Fifth Floor, Boston, MA 02110-1301 USA. | ||
343 | |||
344 | Also add information on how to contact you by electronic and paper mail. | ||
345 | |||
346 | If the program is interactive, make it output a short notice like this | ||
347 | when it starts in an interactive mode: | ||
348 | |||
349 | Gnomovision version 69, Copyright (C) year name of author | ||
350 | Gnomovision comes with ABSOLUTELY NO WARRANTY; for details type `show w'. | ||
351 | This is free software, and you are welcome to redistribute it | ||
352 | under certain conditions; type `show c' for details. | ||
353 | |||
354 | The hypothetical commands `show w' and `show c' should show the appropriate | ||
355 | parts of the General Public License. Of course, the commands you use may | ||
356 | be called something other than `show w' and `show c'; they could even be | ||
357 | mouse-clicks or menu items--whatever suits your program. | ||
358 | |||
359 | You should also get your employer (if you work as a programmer) or your | ||
360 | school, if any, to sign a "copyright disclaimer" for the program, if | ||
361 | necessary. Here is a sample; alter the names: | ||
362 | |||
363 | Yoyodyne, Inc., hereby disclaims all copyright interest in the program | ||
364 | `Gnomovision' (which makes passes at compilers) written by James Hacker. | ||
365 | |||
366 | <signature of Ty Coon>, 1 April 1989 | ||
367 | Ty Coon, President of Vice | ||
368 | |||
369 | This General Public License does not permit incorporating your program into | ||
370 | proprietary programs. If your program is a subroutine library, you may | ||
371 | consider it more useful to permit linking proprietary applications with the | ||
372 | library. If this is what you want to do, use the GNU Lesser General | ||
373 | Public License instead of this License. | ||
374 | |||
375 | Public Domain License | ||
376 | --------------------- | ||
377 | This is a placeholder for the Public Domain License | ||
diff --git a/jacinto6/pru-icss-full_am57xevm.mk b/jacinto6/pru-icss-full_am57xevm.mk new file mode 100644 index 0000000..ffde132 --- /dev/null +++ b/jacinto6/pru-icss-full_am57xevm.mk | |||
@@ -0,0 +1,27 @@ | |||
1 | # Copyright (C) 2012 The Android Open Source Project | ||
2 | # | ||
3 | # Licensed under the Apache License, Version 2.0 (the "License"); | ||
4 | # you may not use this file except in compliance with the License. | ||
5 | # You may obtain a copy of the License at | ||
6 | # | ||
7 | # http://www.apache.org/licenses/LICENSE-2.0 | ||
8 | # | ||
9 | # Unless required by applicable law or agreed to in writing, software | ||
10 | # distributed under the License is distributed on an "AS IS" BASIS, | ||
11 | # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
12 | # See the License for the specific language governing permissions and | ||
13 | # limitations under the License. | ||
14 | # | ||
15 | |||
16 | # Add PRU ICSS - Define the tgz to be unpacked, and enable the | ||
17 | # pru-icss package, which is defined in the top-level Android.mk | ||
18 | # of the proprietary-open tree | ||
19 | |||
20 | ifeq ($(TARGET_PRODUCT),$(filter $(TARGET_PRODUCT),full_am57xevm)) | ||
21 | PRUICSS_TGZ := device/ti/proprietary-open/jacinto6/pru-icss_full_am57xevm.tgz | ||
22 | PRODUCT_PACKAGES += \ | ||
23 | am57xx-pru1_0-fw \ | ||
24 | am57xx-pru1_1-fw \ | ||
25 | am57xx-pru2_0-fw \ | ||
26 | am57xx-pru2_1-fw | ||
27 | endif | ||
diff --git a/jacinto6/pru-icss_full_am57xevm.tgz b/jacinto6/pru-icss_full_am57xevm.tgz new file mode 100644 index 0000000..a5bce68 --- /dev/null +++ b/jacinto6/pru-icss_full_am57xevm.tgz | |||
Binary files differ | |||