diff options
author | Pavan Savoy | 2012-02-02 12:06:57 -0600 |
---|---|---|
committer | Pavan Savoy | 2012-02-06 15:15:09 -0600 |
commit | 48e61cacb1c933712b8e607d9d329e86db50d5e4 (patch) | |
tree | cef8b505e6dbe01007c8beb17a954ac668265bd0 /Android.mk | |
parent | 77b812ecbf9de12a87bb12847ac7f5f4cd9f6042 (diff) | |
download | device-ti-proprietary-open-48e61cacb1c933712b8e607d9d329e86db50d5e4.tar.gz device-ti-proprietary-open-48e61cacb1c933712b8e607d9d329e86db50d5e4.tar.xz device-ti-proprietary-open-48e61cacb1c933712b8e607d9d329e86db50d5e4.zip |
device:ti:proprietary-open: add wpan firmware
Add the wpan.tgz firmware tarball which constitutes of the firmware and the
right LICENSE for them.
Also add in the line in Android.mk to untar them to the relevant folder from
where they will be picked up to be installed into the relevant folder on
/system/etc/firmware/.
Change-Id: Ie2a7af0febb072862bbeb45039625ba810923766
Signed-off-by: Pavan Savoy <pavan_savoy@ti.com>
Conflicts:
Android.mk
Signed-off-by: Pavan Savoy <pavan_savoy@ti.com>
Diffstat (limited to 'Android.mk')
-rw-r--r-- | Android.mk | 1 |
1 files changed, 1 insertions, 0 deletions
@@ -1,3 +1,4 @@ | |||
1 | LOCAL_PATH := $(my-dir) | 1 | LOCAL_PATH := $(my-dir) |
2 | $(hide $(shell $(LOCAL_PATH)/untar.sh $(LOCAL_PATH)/omap4 sgx $(LOCAL_PATH)/omap4/sgx.tgz)) | 2 | $(hide $(shell $(LOCAL_PATH)/untar.sh $(LOCAL_PATH)/omap4 sgx $(LOCAL_PATH)/omap4/sgx.tgz)) |
3 | $(hide $(shell $(LOCAL_PATH)/untar.sh $(LOCAL_PATH)/wl12xx wpan $(LOCAL_PATH)/wl12xx/wpan.tgz)) | ||
3 | include $(call all-subdir-makefiles) | 4 | include $(call all-subdir-makefiles) |