diff options
author | Gowtham Tammana | 2016-06-20 18:08:36 -0500 |
---|---|---|
committer | Gowtham Tammana | 2016-06-21 10:08:34 -0500 |
commit | 34ed80f505fea5d81a895c554312f9918de82ec9 (patch) | |
tree | 373271c66a211e336bad3546ddd4042553bd3689 /jacinto6/README.SGX | |
parent | a963c5d6bd49269a81d83ce1122a507f3768beaf (diff) | |
download | device-ti-proprietary-open-34ed80f505fea5d81a895c554312f9918de82ec9.tar.gz device-ti-proprietary-open-34ed80f505fea5d81a895c554312f9918de82ec9.tar.xz device-ti-proprietary-open-34ed80f505fea5d81a895c554312f9918de82ec9.zip |
jacinto6: sgx-bin: bins and src update for ddk1.14
Updating SGX binaries and KM source update for DDK1.14 on k4.4
Change-Id: Ie51645aa42e31c620f2e50cdb1efd570a1ef7227
Signed-off-by: Gowtham Tammana <g-tammana@ti.com>
Diffstat (limited to 'jacinto6/README.SGX')
-rw-r--r-- | jacinto6/README.SGX | 10 |
1 files changed, 5 insertions, 5 deletions
diff --git a/jacinto6/README.SGX b/jacinto6/README.SGX index 5ec452a..639da2c 100644 --- a/jacinto6/README.SGX +++ b/jacinto6/README.SGX | |||
@@ -1,7 +1,7 @@ | |||
1 | /* | 1 | /* |
2 | * TECHNOLOGY AND SOFTWARE PUBLICLY AVAILABLE | 2 | * TECHNOLOGY AND SOFTWARE PUBLICLY AVAILABLE |
3 | * | 3 | * |
4 | * Copyright (c) 2011, Texas Instruments Incorporated. | 4 | * Copyright (c) 2016, Texas Instruments Incorporated. |
5 | * | 5 | * |
6 | * All rights reserved. | 6 | * All rights reserved. |
7 | * | 7 | * |
@@ -14,11 +14,11 @@ | |||
14 | sgx.tgz a set of binaries built for SGX544. | 14 | sgx.tgz a set of binaries built for SGX544. |
15 | 15 | ||
16 | [DDK Version] | 16 | [DDK Version] |
17 | 1.12/2917986 | 17 | 1.14/4001660 |
18 | [DDK commit ID] | 18 | [DDK commit ID] |
19 | ab0b57a tmp: Disable DVFS and SYNC for kernel 4.4 | 19 | 036d7d2 (HACK) SGX-UM: Copy pvrsrvctl as pvrsrvinit |
20 | [Branch] | 20 | [Branch] |
21 | android/1.12/2917986_k4.4 | 21 | android/1.14/4001660_k4.4_M |
22 | [Kernel modules built against] | 22 | [Kernel modules built against] |
23 | Kernel Version: 4.4.y with CONFIG_MODVERSIONS=y | 23 | Kernel Version: 4.4.y with CONFIG_MODVERSIONS=y |
24 | [Build type] | 24 | [Build type] |
@@ -35,7 +35,7 @@ Make sure kernel is built before building modules | |||
35 | # export KERNELDIR=path_to_kernel | 35 | # export KERNELDIR=path_to_kernel |
36 | # export PATH=<path to kernel toolchain>:$PATH | 36 | # export PATH=<path to kernel toolchain>:$PATH |
37 | 37 | ||
38 | To build for OMAP5 (SGX 544 multi core): | 38 | To build for Jacinto6 (SGX 544 multi core): |
39 | # make ARCH=arm KERNEL_CROSS_COMPILE=arm-eabi- CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="jacinto6evm" BUILD=release | 39 | # make ARCH=arm KERNEL_CROSS_COMPILE=arm-eabi- CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="jacinto6evm" BUILD=release |
40 | 40 | ||
41 | Once the .ko is built, install it onto device (/system/lib/modules) | 41 | Once the .ko is built, install it onto device (/system/lib/modules) |