diff options
author | Hemant Hariyani | 2013-12-03 16:43:52 -0600 |
---|---|---|
committer | Hemant Hariyani | 2013-12-03 16:43:52 -0600 |
commit | 08824733e3cd43297350eee4e9febce2c9d07f2e (patch) | |
tree | d65356f88aab390ad463fb894b2a88e40ba5897f /jacinto6/sgx_src | |
parent | c5c47c18db2c8b38b0d16d2a27791edaa23285c2 (diff) | |
download | device-ti-proprietary-open-08824733e3cd43297350eee4e9febce2c9d07f2e.tar.gz device-ti-proprietary-open-08824733e3cd43297350eee4e9febce2c9d07f2e.tar.xz device-ti-proprietary-open-08824733e3cd43297350eee4e9febce2c9d07f2e.zip |
SGX-BIN: SGX binaries and KM source with APM enabled
Binaries and source with Active Power Management Enabled.
Change-Id: I74b1fa1f2394515fd809eccb1967865af6d40a6f
Signed-off-by: Hemant Hariyani <hemanthariyani@ti.com>
Diffstat (limited to 'jacinto6/sgx_src')
-rw-r--r-- | jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap4430_android/Makefile | 2 | ||||
-rw-r--r-- | jacinto6/sgx_src/eurasia_km/services4/system/omap4/sysconfig.h | 2 |
2 files changed, 2 insertions, 2 deletions
diff --git a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap4430_android/Makefile b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap4430_android/Makefile index 0d9ba11..45cdb6f 100644 --- a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap4430_android/Makefile +++ b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap4430_android/Makefile | |||
@@ -67,7 +67,7 @@ endif | |||
67 | export SGXCORE | 67 | export SGXCORE |
68 | export SGX_CORE_REV | 68 | export SGX_CORE_REV |
69 | 69 | ||
70 | SUPPORT_ACTIVE_POWER_MANAGEMENT := 0 | 70 | SUPPORT_ACTIVE_POWER_MANAGEMENT := 1 |
71 | 71 | ||
72 | SGX_DYNAMIC_TIMING_INFO := 1 | 72 | SGX_DYNAMIC_TIMING_INFO := 1 |
73 | 73 | ||
diff --git a/jacinto6/sgx_src/eurasia_km/services4/system/omap4/sysconfig.h b/jacinto6/sgx_src/eurasia_km/services4/system/omap4/sysconfig.h index 64f3187..b2eac60 100644 --- a/jacinto6/sgx_src/eurasia_km/services4/system/omap4/sysconfig.h +++ b/jacinto6/sgx_src/eurasia_km/services4/system/omap4/sysconfig.h | |||
@@ -56,7 +56,7 @@ CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE. | |||
56 | 56 | ||
57 | /* Allow the AP latency to be overridden in the build config */ | 57 | /* Allow the AP latency to be overridden in the build config */ |
58 | #if !defined(SYS_SGX_ACTIVE_POWER_LATENCY_MS) | 58 | #if !defined(SYS_SGX_ACTIVE_POWER_LATENCY_MS) |
59 | #define SYS_SGX_ACTIVE_POWER_LATENCY_MS (2) | 59 | #define SYS_SGX_ACTIVE_POWER_LATENCY_MS (100) |
60 | #endif | 60 | #endif |
61 | 61 | ||
62 | 62 | ||