summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorVishal Mahaveer2016-02-11 10:54:44 -0600
committerVishal Mahaveer2016-02-11 10:55:34 -0600
commit8c47aa0a9c7e2f147e82f9acf54ef96729436868 (patch)
tree9f9779f278921189141c205f79a44e33def922da /jacinto6
parentf90986b264a57f26f34d7c8d712c534beeb40407 (diff)
downloaddevice-ti-proprietary-open-8c47aa0a9c7e2f147e82f9acf54ef96729436868.tar.gz
device-ti-proprietary-open-8c47aa0a9c7e2f147e82f9acf54ef96729436868.tar.xz
device-ti-proprietary-open-8c47aa0a9c7e2f147e82f9acf54ef96729436868.zip
jacinto6: sgx-bin: sgx binaries update
Updating SGX binaries of the latest DDK source. Includes fix for building against Android M and fix for rendering Qt Apps. Change-Id: I37b49e7b079a1c03bc42d8c7111b8d6eb8c73d07 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
Diffstat (limited to 'jacinto6')
-rw-r--r--jacinto6/README.SGX4
-rw-r--r--jacinto6/sgx.tgzbin2786630 -> 2858431 bytes
2 files changed, 2 insertions, 2 deletions
diff --git a/jacinto6/README.SGX b/jacinto6/README.SGX
index e148720..52f178e 100644
--- a/jacinto6/README.SGX
+++ b/jacinto6/README.SGX
@@ -16,9 +16,9 @@ sgx.tgz a set of binaries built for SGX544.
16[DDK Version] 16[DDK Version]
17 1.12/2917986 17 1.12/2917986
18[DDK commit ID] 18[DDK commit ID]
19 60cbf54 Enabling android native fence sync support. 19 3005661 um: Clear mte region clip state in emit masks.
20[Branch] 20[Branch]
21 android/1.12/2917986_k3.14_L_gem 21 android/1.12/2917986_k3.14_M
22[Kernel modules built against] 22[Kernel modules built against]
23 Kernel Version: 3.14.y with CONFIG_MODVERSIONS=y 23 Kernel Version: 3.14.y with CONFIG_MODVERSIONS=y
24[Build type] 24[Build type]
diff --git a/jacinto6/sgx.tgz b/jacinto6/sgx.tgz
index 3e854fc..0d2817f 100644
--- a/jacinto6/sgx.tgz
+++ b/jacinto6/sgx.tgz
Binary files differ