summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorPraneeth Bajjuri2016-07-31 23:23:38 -0500
committerVishal Mahaveer2016-08-08 17:20:38 -0500
commita374de1071cac5e606c103708f1069776806bc34 (patch)
treece052a73212aedfd6b46cc92e488c7e2b03e77ee /jacinto6
parent03390f88bf4a5738302f6757ff47c11c45f28954 (diff)
downloaddevice-ti-proprietary-open-a374de1071cac5e606c103708f1069776806bc34.tar.gz
device-ti-proprietary-open-a374de1071cac5e606c103708f1069776806bc34.tar.xz
device-ti-proprietary-open-a374de1071cac5e606c103708f1069776806bc34.zip
am57x: proprietary-open: Makefile update target to pick am57xevm
update proprietary-open target makefiles to pick am57xevm Change-Id: I2f84b39c5cb6037999b7e85ed1792bc431666ee4 Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
Diffstat (limited to 'jacinto6')
-rw-r--r--jacinto6/Android.mk2
-rw-r--r--jacinto6/ducati-full_jacinto6evm.mk2
-rw-r--r--jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile11
3 files changed, 12 insertions, 3 deletions
diff --git a/jacinto6/Android.mk b/jacinto6/Android.mk
index f99f4b2..6732813 100644
--- a/jacinto6/Android.mk
+++ b/jacinto6/Android.mk
@@ -13,6 +13,6 @@
13# limitations under the License. 13# limitations under the License.
14# 14#
15 15
16ifeq ($(TARGET_BOARD_PLATFORM),jacinto6) 16ifeq ($(TARGET_BOARD_PLATFORM),$(filter $(TARGET_BOARD_PLATFORM),jacinto6 am57x))
17 include $(call all-subdir-makefiles) 17 include $(call all-subdir-makefiles)
18endif 18endif
diff --git a/jacinto6/ducati-full_jacinto6evm.mk b/jacinto6/ducati-full_jacinto6evm.mk
index aeabda4..1ca52f7 100644
--- a/jacinto6/ducati-full_jacinto6evm.mk
+++ b/jacinto6/ducati-full_jacinto6evm.mk
@@ -17,7 +17,7 @@
17# ducati-m3.bin package, which is defined in the top-level Android.mk 17# ducati-m3.bin package, which is defined in the top-level Android.mk
18# of the proprietary-open tree 18# of the proprietary-open tree
19 19
20ifeq (full_jacinto6evm,$(TARGET_PRODUCT)) 20ifeq ($(TARGET_PRODUCT),$(filter $(TARGET_PRODUCT),full_jacinto6evm full_am57xevm))
21DUCATI_TGZ := device/ti/proprietary-open/jacinto6/ducati_full_jacinto6evm.tgz 21DUCATI_TGZ := device/ti/proprietary-open/jacinto6/ducati_full_jacinto6evm.tgz
22DUCATI_BINARY := dra7-ipu2-fw.xem4 22DUCATI_BINARY := dra7-ipu2-fw.xem4
23PRODUCT_PACKAGES += dra7-ipu2-fw.xem4 23PRODUCT_PACKAGES += dra7-ipu2-fw.xem4
diff --git a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile
index 03efcdb..046b8bb 100644
--- a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile
+++ b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile
@@ -51,6 +51,10 @@ ifeq ($(TARGET_DEVICE),)
51override TARGET_DEVICE := jacinto6evm 51override TARGET_DEVICE := jacinto6evm
52endif 52endif
53 53
54ifeq ($(TARGET_DEVICE),)
55override TARGET_DEVICE := am57xevm
56endif
57
54# Customize this build as per the TARGET_DEVICE setting 58# Customize this build as per the TARGET_DEVICE setting
55# 59#
56ifneq ($(filter blaze blaze_tablet panda tuna maguro toro mysid yakju,$(TARGET_DEVICE)),) 60ifneq ($(filter blaze blaze_tablet panda tuna maguro toro mysid yakju,$(TARGET_DEVICE)),)
@@ -77,7 +81,7 @@ VS_PRODUCT_VERSION := 5
77# FIXME: Re-enable this ASAP 81# FIXME: Re-enable this ASAP
78SUPPORT_ACTIVE_POWER_MANAGEMENT := 0 82SUPPORT_ACTIVE_POWER_MANAGEMENT := 0
79endif 83endif
80ifneq ($(filter jacinto6evm,$(TARGET_DEVICE)),) 84ifneq ($(filter jacinto6evm am57xevm,$(TARGET_DEVICE)),)
81SGXCORE := 544 85SGXCORE := 544
82SGX_CORE_REV := 116 86SGX_CORE_REV := 116
83SGX_FEATURE_MP := 1 87SGX_FEATURE_MP := 1
@@ -94,6 +98,11 @@ SUPPORT_ACTIVE_POWER_MANAGEMENT := 0
94 98
95endif 99endif
96 100
101ifneq ($(filter am57xevm,$(TARGET_DEVICE)),)
102HAL_VARIANT := am57x
103
104endif
105
97# Handle any TARGET_DEVICE remapping. Not all DDK TARGET_DEVICEs 106# Handle any TARGET_DEVICE remapping. Not all DDK TARGET_DEVICEs
98# require new Android TARGET_DEVICE builds. 107# require new Android TARGET_DEVICE builds.
99# 108#