diff options
-rw-r--r-- | jacinto6/README.SGX | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/jacinto6/README.SGX b/jacinto6/README.SGX index 54df572..af3f9f1 100644 --- a/jacinto6/README.SGX +++ b/jacinto6/README.SGX | |||
@@ -33,12 +33,12 @@ Make sure kernel is built before building modules | |||
33 | # export KERNELDIR=path_to_kernel | 33 | # export KERNELDIR=path_to_kernel |
34 | 34 | ||
35 | To build for OMAP5 (SGX 544 multi core): | 35 | To build for OMAP5 (SGX 544 multi core): |
36 | # make ARCH=arm CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="jacinto6evm" BUILD=release | 36 | # make ARCH=arm KERNEL_CROSS_COMPILE=arm-eabi- CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="jacinto6evm" PLATFORM_VERSION=4.4 BUILD=release |
37 | 37 | ||
38 | Once the .ko is built, install it onto device (/system/lib/modules) | 38 | Once the .ko is built, install it onto device (/system/lib/modules) |
39 | 39 | ||
40 | # cd ANDROID_ROOT/device/ti/proprietary-open/omap5/sgx_src/eurasia_km/eurasiacon/binary2_544_116_omap4430_android_release/target/ | 40 | # cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/binary2_omap_android_release/target/ |
41 | # adb push pvrsrvkm_sgx544_116.ko /system/lib/modules/ | 41 | # adb push pvrsrvkm.ko /system/lib/modules/ |
42 | 42 | ||
43 | If you build the kernel module, it is highly advisable to replace the binaries | 43 | If you build the kernel module, it is highly advisable to replace the binaries |
44 | in your device with the ones located in sgx.tgz to avoid incompatibility. | 44 | in your device with the ones located in sgx.tgz to avoid incompatibility. |