diff options
Diffstat (limited to 'jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/buildvars.mk')
-rw-r--r-- | jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/buildvars.mk | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/buildvars.mk b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/buildvars.mk index ce0608c..b93243b 100644 --- a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/buildvars.mk +++ b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/buildvars.mk | |||
@@ -76,7 +76,7 @@ COMMON_USER_FLAGS += -fno-strict-aliasing | |||
76 | # We always enable debugging. Either the release binaries are stripped | 76 | # We always enable debugging. Either the release binaries are stripped |
77 | # and the symbols put in the symbolpackage, or we're building debug. | 77 | # and the symbols put in the symbolpackage, or we're building debug. |
78 | # | 78 | # |
79 | COMMON_USER_FLAGS += -g | 79 | COMMON_USER_FLAGS += -g $(ANDROID_FPGA_FORCE_32BIT) |
80 | 80 | ||
81 | # User C and User C++ warning flags | 81 | # User C and User C++ warning flags |
82 | # | 82 | # |
@@ -167,6 +167,7 @@ TESTED_KBUILD_FLAGS := \ | |||
167 | $(call kernel-cc-option,-Wno-pointer-arith) \ | 167 | $(call kernel-cc-option,-Wno-pointer-arith) \ |
168 | $(call kernel-cc-option,-Wno-aggregate-return) \ | 168 | $(call kernel-cc-option,-Wno-aggregate-return) \ |
169 | $(call kernel-cc-option,-Wno-unused-but-set-variable) \ | 169 | $(call kernel-cc-option,-Wno-unused-but-set-variable) \ |
170 | $(call kernel-cc-option,-Wno-old-style-declaration) \ | ||
170 | $(call kernel-cc-optional-warning,-Wbad-function-cast) \ | 171 | $(call kernel-cc-optional-warning,-Wbad-function-cast) \ |
171 | $(call kernel-cc-optional-warning,-Wcast-qual) \ | 172 | $(call kernel-cc-optional-warning,-Wcast-qual) \ |
172 | $(call kernel-cc-optional-warning,-Wcast-align) \ | 173 | $(call kernel-cc-optional-warning,-Wcast-align) \ |