diff options
Diffstat (limited to 'jacinto6/sgx_src/eurasia_km/services4/3rdparty/dc_omapfb3_linux/omaplfb_displayclass.c')
-rw-r--r-- | jacinto6/sgx_src/eurasia_km/services4/3rdparty/dc_omapfb3_linux/omaplfb_displayclass.c | 9 |
1 files changed, 1 insertions, 8 deletions
diff --git a/jacinto6/sgx_src/eurasia_km/services4/3rdparty/dc_omapfb3_linux/omaplfb_displayclass.c b/jacinto6/sgx_src/eurasia_km/services4/3rdparty/dc_omapfb3_linux/omaplfb_displayclass.c index 7af5703..be168c3 100644 --- a/jacinto6/sgx_src/eurasia_km/services4/3rdparty/dc_omapfb3_linux/omaplfb_displayclass.c +++ b/jacinto6/sgx_src/eurasia_km/services4/3rdparty/dc_omapfb3_linux/omaplfb_displayclass.c | |||
@@ -93,11 +93,7 @@ extern struct ion_device *omap_ion_device; | |||
93 | #error CONFIG_DSSCOMP support requires CONFIG_ION_OMAP | 93 | #error CONFIG_DSSCOMP support requires CONFIG_ION_OMAP |
94 | #endif /* defined(CONFIG_ION_OMAP) */ | 94 | #endif /* defined(CONFIG_ION_OMAP) */ |
95 | #if defined(CONFIG_DRM_OMAP_DMM_TILER) | 95 | #if defined(CONFIG_DRM_OMAP_DMM_TILER) |
96 | #if (LINUX_VERSION_CODE >= KERNEL_VERSION(3,8,0)) | ||
97 | #include <../drivers/gpu/drm/omapdrm/omap_dmm_tiler.h> | ||
98 | #else | ||
99 | #include <../drivers/staging/omapdrm/omap_dmm_tiler.h> | 96 | #include <../drivers/staging/omapdrm/omap_dmm_tiler.h> |
100 | #endif | ||
101 | #include <../drivers/video/omap2/dsscomp/tiler-utils.h> | 97 | #include <../drivers/video/omap2/dsscomp/tiler-utils.h> |
102 | #elif defined(CONFIG_TI_TILER) | 98 | #elif defined(CONFIG_TI_TILER) |
103 | #include <mach/tiler.h> | 99 | #include <mach/tiler.h> |
@@ -972,10 +968,7 @@ void OMAPLFBSwapHandler(OMAPLFB_BUFFER *psBuffer) | |||
972 | if (bPreviouslyNotVSynced || psSwapChain->iBlankEvents != iBlankEvents) | 968 | if (bPreviouslyNotVSynced || psSwapChain->iBlankEvents != iBlankEvents) |
973 | { | 969 | { |
974 | psSwapChain->iBlankEvents = iBlankEvents; | 970 | psSwapChain->iBlankEvents = iBlankEvents; |
975 | if (eMode == OMAPLFB_UPDATE_MODE_AUTO) | 971 | psSwapChain->bNotVSynced = !WaitForVSyncSettle(psDevInfo); |
976 | { | ||
977 | psSwapChain->bNotVSynced = !WaitForVSyncSettle(psDevInfo); | ||
978 | } | ||
979 | } else if (psBuffer->ulSwapInterval != 0) | 972 | } else if (psBuffer->ulSwapInterval != 0) |
980 | { | 973 | { |
981 | psSwapChain->bNotVSynced = !OMAPLFBWaitForVSync(psDevInfo); | 974 | psSwapChain->bNotVSynced = !OMAPLFBWaitForVSync(psDevInfo); |