diff options
Diffstat (limited to 'jacinto6/sgx_src/eurasia_km/services4/system/omap/syslocal.h')
-rw-r--r-- | jacinto6/sgx_src/eurasia_km/services4/system/omap/syslocal.h | 9 |
1 files changed, 1 insertions, 8 deletions
diff --git a/jacinto6/sgx_src/eurasia_km/services4/system/omap/syslocal.h b/jacinto6/sgx_src/eurasia_km/services4/system/omap/syslocal.h index ba312d6..bddbf6f 100644 --- a/jacinto6/sgx_src/eurasia_km/services4/system/omap/syslocal.h +++ b/jacinto6/sgx_src/eurasia_km/services4/system/omap/syslocal.h | |||
@@ -84,7 +84,7 @@ CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE. | |||
84 | #endif | 84 | #endif |
85 | 85 | ||
86 | #if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,35)) | 86 | #if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,35)) |
87 | #if (LINUX_VERSION_CODE < KERNEL_VERSION(3,8,0)) | 87 | #if (LINUX_VERSION_CODE < KERNEL_VERSION(3,8,13)) |
88 | #include <plat/gpu.h> | 88 | #include <plat/gpu.h> |
89 | #endif | 89 | #endif |
90 | #if !defined(PVR_NO_OMAP_TIMER) | 90 | #if !defined(PVR_NO_OMAP_TIMER) |
@@ -93,10 +93,6 @@ CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE. | |||
93 | #endif | 93 | #endif |
94 | #endif | 94 | #endif |
95 | 95 | ||
96 | #if (LINUX_VERSION_CODE >= KERNEL_VERSION(3,8,0)) | ||
97 | #include <linux/wakelock.h> | ||
98 | #endif | ||
99 | |||
100 | #if !defined(PVR_NO_OMAP_TIMER) | 96 | #if !defined(PVR_NO_OMAP_TIMER) |
101 | #define PVR_OMAP_TIMER_BASE_IN_SYS_SPEC_DATA | 97 | #define PVR_OMAP_TIMER_BASE_IN_SYS_SPEC_DATA |
102 | #endif | 98 | #endif |
@@ -193,9 +189,6 @@ typedef struct _SYS_SPECIFIC_DATA_TAG_ | |||
193 | #if defined(PVR_OMAP_USE_DM_TIMER_API) | 189 | #if defined(PVR_OMAP_USE_DM_TIMER_API) |
194 | struct omap_dm_timer *psGPTimer; | 190 | struct omap_dm_timer *psGPTimer; |
195 | #endif | 191 | #endif |
196 | #if defined(CONFIG_HAS_WAKELOCK) | ||
197 | struct wake_lock wake_lock; | ||
198 | #endif /* CONFIG_HAS_WAKELOCK */ | ||
199 | #endif /* defined(__linux__) */ | 192 | #endif /* defined(__linux__) */ |
200 | } SYS_SPECIFIC_DATA; | 193 | } SYS_SPECIFIC_DATA; |
201 | 194 | ||