summaryrefslogtreecommitdiffstats
path: root/omap4
Commit message (Expand)AuthorAgeFilesLines
* Merge jb-release into d-jb-releaseKeith Deacon2012-09-103-3/+3
|\
| * IMG DDK 1.9.RC2@2139099 for AndroidEric Luong2012-09-053-3/+3
* | proprietary-open: remove ti-wpan-fw installationPavan Savoy2012-08-301-2/+1
|/
* SGX BIN: 1.9@2130229 CPCAM fix and new BV headersEric Luong2012-08-243-2/+4
* Merge "IMG DDK Release 1.9@2130229 for Android." into jb-releaseHemant Hariyani2012-08-223-3/+3
|\
| * IMG DDK Release 1.9@2130229 for Android.Eric Luong2012-08-173-3/+3
* | Added wpan fw to all devices that source ti-vendor-omap4James Mills2012-08-221-1/+2
|/
* SGX-BIN: jb built bins (1.9@2120756)Eric Luong2012-08-153-5/+3
* SGX-BIN: jb built bins (1.9@956766)Tony Lofthouse2012-07-304-13/+29
* SGX prebuilt binaries: Untar to and copy from intermediate directories.Luis Gonzalez2012-07-301-10/+32
* Merge "SGX-BIN: jb built bins (1.8@945322) + patches #1" into jb-releaseHemant Hariyani2012-07-183-1/+1
|\
| * SGX-BIN: jb built bins (1.8@945322) + patches #1Tony Lofthouse2012-07-183-1/+1
* | Updated Ducati binary for blaze_tablet to version 2.1.10Daniel Levin2012-07-181-0/+0
|/
* SGX-BIN: jb built bins (1.8@945322)James Mills2012-07-103-2/+2
* SGX-BIN: DDK update 1.8@945322Tate Hornbeck2012-06-273-2/+2
* SGX-BIN: DDK updateTony Lofthouse2012-06-253-1/+1
* SGX-BIN: Rebuilt for 512MB featureTate Hornbeck2012-06-192-0/+0
* SGX BIN: omaplfb changesTate Hornbeck2012-06-153-1/+1
* SGX-BIN: SGX Driver update for CONFIG_MODVERSIONSTate Hornbeck2012-06-133-1/+1
* SGX-BIN: SGX Driver updateTate Hornbeck2012-06-123-1/+1
* SGX-BIN: SGX Driver (1.8@869593) with CPCAM supportTate Hornbeck2012-05-233-0/+70
* SGX-BIN: Update SGX driver (1.8@869593)Tate Hornbeck2012-05-031-0/+0
* Merge "Updated Ducati installation logic" into ics-mr1Jean Johnson2012-04-184-228/+14
|\
| * Updated Ducati installation logicJames W. Mills2012-04-174-228/+14
* | SGX-BIN: Update SGX driverGustavo Diaz Prado2012-04-131-0/+0
* | SGX-BIN: Update SGX driver (1.8@869593)Hemant Hariyani2012-04-101-0/+0
* | SGX-BIN: Update SGX driver (1.8@866404)Tate Hornbeck2012-03-281-0/+0
* | SGX-BIN: Update SGX driver (1.8@840215+)Tate Hornbeck2012-03-231-0/+0
* | SGX-BIN: Update SGX driver (1.8@840215+fixes)Hemant Hariyani2012-03-212-0/+1
* | SGX-BIN: Update SGX driver (1.8@840215) w/SGX kernel modulesHemant Hariyani2012-03-192-1/+26
|/
* SGX: DDK upgrade with NV12 texture fix on 1.8@796887Hemant Hariyani2012-02-211-0/+0
* SGX: Upgrade SGX driver to version 1.8@796887Hemant Hariyani2012-02-161-0/+0
* Merge "SGX: DDK update for 2D blit support" into ics-mr1Jean Johnson2012-01-281-0/+0
|\
| * SGX: DDK update for 2D blit supportTony Lofthouse2012-01-271-0/+0
* | Update ducati mk files to use literal TARGET_PRODUCT valuesJames W. Mills2012-01-272-222/+222
|/
* Updated GFX for both 4430/60 and 4470James W. Mills2012-01-262-12/+47
* Ducati binary fw and DCC files for BlazeJames W. Mills2012-01-252-0/+131
* Ducati binary fw and DCC files for Blaze TabletJames W. Mills2012-01-184-164/+129
* Updated DDKJames W. Mills2011-12-211-0/+0
* Moved the ducati Android.mk into the filesystem, and updated the module nameJames W. Mills2011-12-142-1/+165
* Upped the version of the DDK to match the kernel. I've also added the Android...James W. Mills2011-12-142-0/+69
* Licensed ducati bundleJames W. Mills2011-12-133-1/+100
* Move licensed content to tgz archivesJames W. Mills2011-12-0830-74/+125
* PRODUCT PACKAGES being overwritten againJean Johnson2011-11-301-1/+1
* SGX-BIN: IMG DDK 1.8@550175 binaries for ICSHemant Hariyani2011-11-2830-0/+97