blob: 639da2c26a9711a82a94b7b48456a1d94f270420 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
|
/*
* TECHNOLOGY AND SOFTWARE PUBLICLY AVAILABLE
*
* Copyright (c) 2016, Texas Instruments Incorporated.
*
* All rights reserved.
*
*/
#==========================================================================
# SGX Binaries
#==========================================================================
sgx.tgz a set of binaries built for SGX544.
[DDK Version]
1.14/4001660
[DDK commit ID]
036d7d2 (HACK) SGX-UM: Copy pvrsrvctl as pvrsrvinit
[Branch]
android/1.14/4001660_k4.4_M
[Kernel modules built against]
Kernel Version: 4.4.y with CONFIG_MODVERSIONS=y
[Build type]
release (export BUILD=release)
#===========================================================================
# Building SGX Kernel Modules
#===========================================================================
SGX kernel modules source is located in sgx_src/eurasia_km/
Make sure kernel is built before building modules
# cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/
# export KERNELDIR=path_to_kernel
# export PATH=<path to kernel toolchain>:$PATH
To build for Jacinto6 (SGX 544 multi core):
# make ARCH=arm KERNEL_CROSS_COMPILE=arm-eabi- CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="jacinto6evm" BUILD=release
Once the .ko is built, install it onto device (/system/lib/modules)
# cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/binary2_omap_android_release/target/
# adb push pvrsrvkm.ko /system/lib/modules/
If you build the kernel module, it is highly advisable to replace the binaries
in your device with the ones in sgx.tgz to avoid incompatibility.
Reboot device.
|