summaryrefslogtreecommitdiffstats
blob: 9a9c5776f37125f746fc6c1214f21d9c9d40f9aa (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
/*
 * TECHNOLOGY AND SOFTWARE PUBLICLY AVAILABLE
 *
 * Copyright (c) 2011, Texas Instruments Incorporated.
 *
 * All rights reserved.
 *
 */

#==========================================================================
# SGX Binaries
#==========================================================================

sgx.tgz a set of binaries built for SGX544.

[DDK Version]
    1.12/2917986
[DDK commit ID]
    85eacac gralloc: fix for NV12 compute params UV plane offset
[Branch]
    android/1.12/2917986_k3.14_L_gem
[Kernel modules built against]
    Kernel Version: 3.14.y with CONFIG_MODVERSIONS=y
[Build type]
    release (export BUILD=release)

#===========================================================================
#   Building SGX Kernel Modules
#===========================================================================
SGX kernel modules source is located in sgx_src/eurasia_km/

Make sure kernel is built before building modules

# cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/
# export KERNELDIR=path_to_kernel
# export PATH=<path to kernel toolchain>:$PATH

To build for OMAP5 (SGX 544 multi core):
# make ARCH=arm KERNEL_CROSS_COMPILE=arm-eabi- CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="jacinto6evm" BUILD=release

Once the .ko is built, install it onto device (/system/lib/modules)

# cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/binary2_omap_android_release/target/
# adb push pvrsrvkm.ko /system/lib/modules/

If you build the kernel module, it is highly advisable to replace the binaries
in your device with the ones in sgx.tgz to avoid incompatibility.

Reboot device.