1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
|
########################################################################### ###
#@Copyright Copyright (c) Imagination Technologies Ltd. All Rights Reserved
#@License Dual MIT/GPLv2
#
# The contents of this file are subject to the MIT license as set out below.
#
# Permission is hereby granted, free of charge, to any person obtaining a copy
# of this software and associated documentation files (the "Software"), to deal
# in the Software without restriction, including without limitation the rights
# to use, copy, modify, merge, publish, distribute, sublicense, and/or sell
# copies of the Software, and to permit persons to whom the Software is
# furnished to do so, subject to the following conditions:
#
# The above copyright notice and this permission notice shall be included in
# all copies or substantial portions of the Software.
#
# Alternatively, the contents of this file may be used under the terms of
# the GNU General Public License Version 2 ("GPL") in which case the provisions
# of GPL are applicable instead of those above.
#
# If you wish to allow use of your version of this file only under the terms of
# GPL, and not to allow others to use your version of this file under the terms
# of the MIT license, indicate your decision by deleting the provisions above
# and replace them with the notice and other provisions required by GPL as set
# out in the file called "GPL-COPYING" included in this distribution. If you do
# not delete the provisions above, a recipient may use your version of this file
# under the terms of either the MIT license or GPL.
#
# This License is also included in this distribution in the file called
# "MIT-COPYING".
#
# EXCEPT AS OTHERWISE STATED IN A NEGOTIATED AGREEMENT: (A) THE SOFTWARE IS
# PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING
# BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR
# PURPOSE AND NONINFRINGEMENT; AND (B) IN NO EVENT SHALL THE AUTHORS OR
# COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER
# IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN
# CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
### ###########################################################################
# Basic support option tuning for Android
#
SUPPORT_ANDROID_PLATFORM := 1
SUPPORT_OPENGLES1_V1_ONLY := 1
DONT_USE_SONAMES := 1
# Meminfo IDs are required for buffer stamps
#
SUPPORT_MEMINFO_IDS := 1
# Enable services ion support by default
#
SUPPORT_ION ?= 0
SUPPORT_DMABUF := 1
# Need multi-process support in PDUMP
#
SUPPORT_PDUMP_MULTI_PROCESS := 1
# Always print debugging after 5 seconds of no activity
#
CLIENT_DRIVER_DEFAULT_WAIT_RETRIES := 50
# Android WSEGL is always the same
#
OPK_DEFAULT := libpvrANDROID_WSEGL.so
# srvkm is always built, but bufferclass_example is only built
# before EGL_image_external was generally available.
#
KERNEL_COMPONENTS := srvkm
# Use the new PVR_DPF implementation to allow lower message levels
# to be stripped from production drivers
#
PVRSRV_NEW_PVR_DPF := 1
# Production Android builds don't want PVRSRVGetDCSystemBuffer
#
SUPPORT_PVRSRV_GET_DC_SYSTEM_BUFFER := 0
# Prefer to limit the 3D parameters heap to <16MB and move the
# extra 48MB to the general heap. This only affects cores with
# 28bit MMUs (520, 530, 531, 540).
#
SUPPORT_LARGE_GENERAL_HEAP := 1
# Enable a page pool for uncached memory allocations. This improves
# the performance of such allocations because the pages are temporarily
# not returned to Linux and therefore do not have to be re-invalidated
# (fewer cache invalidates are needed).
#
# Default the cache size to a maximum of 5400 pages (~21MB). If using
# newer Linux kernels (>=3.0) the cache may be reclaimed and become
# smaller than this maximum during runtime.
#
PVR_LINUX_MEM_AREA_POOL_MAX_PAGES ?= 5400
##############################################################################
# Enable source fortification by default
#
FORTIFY ?= 1
##############################################################################
# Unless overridden by the user, assume the RenderScript Compute API level
# matches that of the SDK API_LEVEL.
#
RSC_API_LEVEL ?= $(API_LEVEL)
ifneq ($(findstring $(RSC_API_LEVEL),21 22),)
RSC_API_LEVEL := 20
endif
##############################################################################
# Framebuffer target extension is used to find configs compatible with
# the framebuffer (added in JB MR1).
#
EGL_EXTENSION_ANDROID_FRAMEBUFFER_TARGET := 1
##############################################################################
# Handle various platform includes for unittests
#
UNITTEST_INCLUDES := \
eurasiacon/android \
$(ANDROID_ROOT)/frameworks/base/native/include \
$(ANDROID_ROOT)/frameworks/native/include \
$(ANDROID_ROOT)/frameworks/native/opengl/include \
$(ANDROID_ROOT)/libnativehelper/include/nativehelper
UNITTEST_INCLUDES += eurasiacon/unittests/include
##############################################################################
# Future versions moved proprietary libraries to a vendor directory
#
ifeq ($(wildcard $(TARGET_ROOT)/product/$(TARGET_DEVICE)/vendor),)
PVRSRV_MODULE_BASEDIR := /system/lib/modules/
BIN_DESTDIR := /system/vendor/bin
APP_DESTDIR := /data/app
else
PVR_ANDROID_FORCE_APP_NATIVE_UNPACKED := 1
PVRSRV_MODULE_BASEDIR := /vendor/lib/modules/
BIN_DESTDIR := /vendor/bin
APP_DESTDIR := /vendor/app
endif
##############################################################################
# Android doesn't use these install script variables. They're still in place
# because the Linux install scripts use them.
#
SHLIB_DESTDIR := not-used
EGL_DESTDIR := not-used
# Must give our EGL/GLES libraries a globally unique name
#
EGL_BASENAME_SUFFIX := _POWERVR_SGX$(SGXCORE)_$(SGX_CORE_REV)
SYS_CXXFLAGS := -fuse-cxa-atexit $(SYS_CFLAGS)
SYS_INCLUDES += -isystem $(LIBCXX_INCLUDE_PATH)
##############################################################################
# Support the OES_EGL_image_external extensions in the client drivers.
#
GLES1_EXTENSION_EGL_IMAGE_EXTERNAL := 1
GLES2_EXTENSION_EGL_IMAGE_EXTERNAL := 1
##############################################################################
# ICS requires that at least one driver EGLConfig advertises the
# EGL_RECORDABLE_ANDROID attribute. The platform requires that surfaces
# rendered with this config can be consumed by an OMX video encoder.
#
EGL_EXTENSION_ANDROID_RECORDABLE := 1
##############################################################################
# ICS added the EGL_ANDROID_blob_cache extension. Enable support for this
# extension in EGL/GLESv2.
#
EGL_EXTENSION_ANDROID_BLOB_CACHE := 1
##############################################################################
# JB MR1 introduces cross-process syncs associated with a fd.
# This requires a new enough kernel version to have the base/sync driver.
#
EGL_EXTENSION_ANDROID_NATIVE_FENCE_SYNC ?= 1
##############################################################################
# Kernel 4.9 introduces new sync framework for cross-process sync
#
ifneq ($(strip $(KERNELDIR)),)
include ../kernel_version.mk
ifeq ($(call kernel-version-at-least,4,9,27),true)
PVR_ANDROID_NATIVE_WINDOW_HAS_FENCE ?= 1
else
PVR_ANDROID_NATIVE_WINDOW_HAS_SYNC ?= 1
endif
endif
##############################################################################
# Versions of Android prior to Nougat required Java 7 (OpenJDK).
#
ifeq ($(is_at_least_nougat),0)
LEGACY_USE_JAVA7 ?= 1
endif
##############################################################################
# Lollipop supports 64-bit. Configure BCC to emit both 32-bit and 64-bit LLVM
# bitcode in the renderscript driver.
#
ifeq ($(is_at_least_lollipop),1)
PVR_ANDROID_BCC_MULTIARCH_SUPPORT := 1
endif
##############################################################################
# Versions of Android prior to Nougat required .apk files to be processed with
# zipalign. Using this tool on Nougat or greater will corrupt the .apk file,
# as alignment is already done by signapk.jar, so we must disable it.
#
ifeq ($(is_at_least_nougat),0)
LEGACY_USE_ZIPALIGN ?= 1
endif
##############################################################################
# Marshmallow needs --soname turned on
#
ifeq ($(is_at_least_marshmallow),1)
PVR_ANDROID_NEEDS_SONAME ?= 1
endif
##############################################################################
# Marshmallow replaces RAW_SENSOR with RAW10, RAW12 and RAW16
#
ifeq ($(is_at_least_marshmallow),1)
PVR_ANDROID_HAS_HAL_PIXEL_FORMAT_RAWxx := 1
endif
##############################################################################
# Marshmallow onwards DDK stopped render script acceleration using GPU.
# This flag stops device allocation.
#
ifeq ($(is_at_least_marshmallow),1)
PVR_ANDROID_HAS_GRALLOC_USAGE_RENDERSCRIPT := 1
endif
# On Android O, the <sync/sync.h> file was moved to <android/sync.h> for
# DDK use. A symlink was left for legacy reasons, but it conflicts with
# the NDK. Tell the driver to avoid using the symlink compatibility.
#
ifeq ($(is_at_least_oreo),1)
override PVR_ANDROID_HAS_ANDROID_SYNC_H := 1
endif
# Placeholder for future version handling
#
ifeq ($(is_future_version),1)
-include ../common/android/future_version.mk
endif
|