1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
|
########################################################################### ###
#@Copyright Copyright (c) Imagination Technologies Ltd. All Rights Reserved
#@License Dual MIT/GPLv2
#
# The contents of this file are subject to the MIT license as set out below.
#
# Permission is hereby granted, free of charge, to any person obtaining a copy
# of this software and associated documentation files (the "Software"), to deal
# in the Software without restriction, including without limitation the rights
# to use, copy, modify, merge, publish, distribute, sublicense, and/or sell
# copies of the Software, and to permit persons to whom the Software is
# furnished to do so, subject to the following conditions:
#
# The above copyright notice and this permission notice shall be included in
# all copies or substantial portions of the Software.
#
# Alternatively, the contents of this file may be used under the terms of
# the GNU General Public License Version 2 ("GPL") in which case the provisions
# of GPL are applicable instead of those above.
#
# If you wish to allow use of your version of this file only under the terms of
# GPL, and not to allow others to use your version of this file under the terms
# of the MIT license, indicate your decision by deleting the provisions above
# and replace them with the notice and other provisions required by GPL as set
# out in the file called "GPL-COPYING" included in this distribution. If you do
# not delete the provisions above, a recipient may use your version of this file
# under the terms of either the MIT license or GPL.
#
# This License is also included in this distribution in the file called
# "MIT-COPYING".
#
# EXCEPT AS OTHERWISE STATED IN A NEGOTIATED AGREEMENT: (A) THE SOFTWARE IS
# PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING
# BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR
# PURPOSE AND NONINFRINGEMENT; AND (B) IN NO EVENT SHALL THE AUTHORS OR
# COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER
# IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN
# CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
### ###########################################################################
# If there's no build.prop file in the expected location, bail out. Tell the
# user which file we were trying to read in case TARGET_DEVICE was not set.
#
BUILD_PROP := $(TARGET_ROOT)/product/$(TARGET_DEVICE)/system/build.prop
ifeq ($(wildcard $(BUILD_PROP)),)
$(warning *** Could not determine Android version. Did you set ANDROID_ROOT,\
OUT_DIR and TARGET_DEVICE in your environment correctly?)
$(error Error reading $(BUILD_PROP))
endif
# Extract version.release and version.codename from the build.prop file.
# If either of the values aren't in the build.prop, the Make variables won't
# be defined, and fallback handling will take place.
#
define newline
endef
$(eval $(subst #,$(newline),$(shell cat $(BUILD_PROP) | \
grep '^ro.build.version.release=\|^ro.build.version.codename=' | \
sed -e 's,ro.build.version.release=,PLATFORM_RELEASE=,' \
-e 's,ro.build.version.codename=,PLATFORM_CODENAME=,' | tr '\n' '#')))
define release-starts-with
$(shell echo $(PLATFORM_RELEASE) | grep -q ^$(1); \
[ "$$?" = "0" ] && echo 1 || echo 0)
endef
# ro.build.version.release contains the version number for release builds, or
# the version codename otherwise. In this case we need to assume that the
# version of Android we're building against has the features that are in the
# final release of that version, so we set PLATFORM_RELEASE to the
# corresponding release number.
#
# NOTE: It's the _string_ ordering that matters here, not the version number
# ordering. You need to make sure that strings that are sub-strings of other
# checked strings appear _later_ in this list.
#
# e.g. 'KitKatMR' starts with 'KitKat', but it is not KitKat.
#
# NOTE: The version codenames for Android stopped after KitKat, don't read
# too much into the below names. They are mostly placeholders/reminders.
#
ifeq ($(call release-starts-with,KitKatMR),1)
PLATFORM_RELEASE := 4.4.1
else ifeq ($(call release-starts-with,KitKat),1)
PLATFORM_RELEASE := 4.4
else ifeq ($(call release-starts-with,LollipopMR1),1)
PLATFORM_RELEASE := 5.1
else ifeq ($(call release-starts-with,Lollipop),1)
PLATFORM_RELEASE := 5.0
else ifeq ($(call release-starts-with,Marshmallow),1)
PLATFORM_RELEASE := 6.0
else ifeq ($(PLATFORM_CODENAME),AOSP)
# AOSP (master) will normally have PLATFORM_CODENAME set to AOSP
PLATFORM_RELEASE := 6.0.60
else ifeq ($(shell echo $(PLATFORM_RELEASE) | grep -qE "[A-Za-z]+"; echo $$?),0)
PLATFORM_RELEASE := 6.1
endif
# Workaround for master. Sometimes there is an AOSP version ahead of
# the current master version number, but master still has more features.
#
ifeq ($(PLATFORM_RELEASE),6.0.60)
PLATFORM_RELEASE := 6.1
is_aosp_master := 1
endif
PLATFORM_RELEASE_MAJ := $(shell echo $(PLATFORM_RELEASE) | cut -f1 -d'.')
PLATFORM_RELEASE_MIN := $(shell echo $(PLATFORM_RELEASE) | cut -f2 -d'.')
PLATFORM_RELEASE_PATCH := $(shell echo $(PLATFORM_RELEASE) | cut -f3 -d'.')
# Not all versions have a patchlevel; fix that up here
#
ifeq ($(PLATFORM_RELEASE_PATCH),)
PLATFORM_RELEASE_PATCH := 0
endif
# Macros to help categorize support for features and API_LEVEL for tests.
#
is_at_least_lollipop := \
$(shell ( test $(PLATFORM_RELEASE_MAJ) -ge 5 ) && echo 1 || echo 0)
is_at_least_lollipop_mr1 := \
$(shell ( test $(PLATFORM_RELEASE_MAJ) -gt 5 || \
( test $(PLATFORM_RELEASE_MAJ) -eq 5 && \
test $(PLATFORM_RELEASE_MIN) -gt 0 ) ) && echo 1 || echo 0)
is_at_least_marshmallow := \
$(shell ( test $(PLATFORM_RELEASE_MAJ) -ge 6 ) && echo 1 || echo 0)
# Assume "future versions" are >6.0, but we don't really know
is_future_version := \
$(shell ( test $(PLATFORM_RELEASE_MAJ) -gt 6 || \
( test $(PLATFORM_RELEASE_MAJ) -eq 6 && \
test $(PLATFORM_RELEASE_MIN) -gt 0 ) ) && echo 1 || echo 0)
# Picking an exact match of API_LEVEL for the platform we're building
# against can avoid compatibility theming and affords better integration.
#
ifeq ($(is_future_version),1)
API_LEVEL := 23
else ifeq ($(is_at_least_marshmallow),1)
API_LEVEL := 23
else ifeq ($(is_at_least_lollipop_mr1),1)
API_LEVEL := 22
else ifeq ($(is_at_least_lollipop),1)
API_LEVEL := 21
#API_LEVEL := 20 was l-preview
else ifeq ($(is_at_least_kitkat),1)
API_LEVEL := 19
else
$(error Must build against Android >= 4.4)
endif
# Each DDK is tested against only a single version of the platform.
# Warn if a different platform version is used.
#
ifeq ($(is_future_version),1)
$(info WARNING: Android version is newer than this DDK supports)
else ifneq ($(is_at_least_lollipop_mr1),1)
$(info WARNING: Android version is older than this DDK supports)
endif
|