summaryrefslogtreecommitdiffstats
blob: 29c7d5d12ff97ebba716a4786eaf5ff1655376a3 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
/*************************************************************************/ /*!
@Title          Ion driver inter-operability code.
@Copyright      Copyright (c) Imagination Technologies Ltd. All Rights Reserved
@License        Dual MIT/GPLv2

The contents of this file are subject to the MIT license as set out below.

Permission is hereby granted, free of charge, to any person obtaining a copy
of this software and associated documentation files (the "Software"), to deal
in the Software without restriction, including without limitation the rights
to use, copy, modify, merge, publish, distribute, sublicense, and/or sell
copies of the Software, and to permit persons to whom the Software is
furnished to do so, subject to the following conditions:

The above copyright notice and this permission notice shall be included in
all copies or substantial portions of the Software.

Alternatively, the contents of this file may be used under the terms of
the GNU General Public License Version 2 ("GPL") in which case the provisions
of GPL are applicable instead of those above.

If you wish to allow use of your version of this file only under the terms of
GPL, and not to allow others to use your version of this file under the terms
of the MIT license, indicate your decision by deleting the provisions above
and replace them with the notice and other provisions required by GPL as set
out in the file called "GPL-COPYING" included in this distribution. If you do
not delete the provisions above, a recipient may use your version of this file
under the terms of either the MIT license or GPL.

This License is also included in this distribution in the file called
"MIT-COPYING".

EXCEPT AS OTHERWISE STATED IN A NEGOTIATED AGREEMENT: (A) THE SOFTWARE IS
PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING
BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR
PURPOSE AND NONINFRINGEMENT; AND (B) IN NO EVENT SHALL THE AUTHORS OR
COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER
IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN
CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
*/ /**************************************************************************/

#include "dmabuf.h"
#include <linux/platform_device.h>
#include <linux/dma-buf.h>
#include <linux/dma-direction.h>
#include <linux/scatterlist.h>
#include <linux/kernel.h>
#include <linux/slab.h>
#include <linux/err.h>

extern struct platform_device *gpsPVRLDMDev;

#define MAX_IMPORT_DMABUF_FDS 3

typedef struct _DMABUF_IMPORT_DATA_
{
	/* Number of dma_buf handles represented by this import */
	IMG_UINT32 ui32NumHandles;

	/* Array of dma_buf handles in use by services */
	struct dma_buf *apsDmaBuf[MAX_IMPORT_DMABUF_FDS];

        /* Array of dma_buf attachments */
	struct dma_buf_attachment *apsDmaBufAttachment[MAX_IMPORT_DMABUF_FDS];

	/* Array of sg_tables */
	struct sg_table *apsSgTable[MAX_IMPORT_DMABUF_FDS];

	/* Array of physical addresses represented by these buffers */
	IMG_SYS_PHYADDR *psSysPhysAddr;

#if defined(PDUMP)
	 /* FIXME: Not sure if this is needed here */
	IMG_PVOID pvKernAddr0;
#endif /* defined(PDUMP) */
}
DMABUF_IMPORT_DATA;

PVRSRV_ERROR DmabufImportBufferAndAcquirePhysAddr(IMG_UINT32 ui32NumFDs,
											   IMG_INT32  *pai32BufferFDs,
											   IMG_UINT32 *pui32PageCount,
											   IMG_SYS_PHYADDR **ppsSysPhysAddr,
											   IMG_PVOID  *ppvKernAddr0,
											   IMG_HANDLE *phPriv,
											   IMG_HANDLE *phUnique)
{
	struct scatterlist *psTemp, *psScatterList[MAX_IMPORT_DMABUF_FDS] = {};
	PVRSRV_ERROR eError = PVRSRV_ERROR_OUT_OF_MEMORY;
	IMG_UINT32 i, k, ui32PageCount = 0;
	DMABUF_IMPORT_DATA *psImportData;

	if(ui32NumFDs > MAX_IMPORT_DMABUF_FDS)
	{
		printk(KERN_ERR "%s: More passed in than supported "
						"(%d provided, %d max)", __func__, ui32NumFDs,
						MAX_IMPORT_DMABUF_FDS);
		return PVRSRV_ERROR_INVALID_PARAMS;
	}

	psImportData = kzalloc(sizeof(DMABUF_IMPORT_DATA), GFP_KERNEL);
	if (psImportData == NULL)
	{
		goto exitFailKMallocImportData;
	}

	/* Set up import data for free call */
	psImportData->ui32NumHandles = ui32NumFDs;

	for(i = 0; i < ui32NumFDs; i++)
	{
		int fd = (int)pai32BufferFDs[i];

		psImportData->apsDmaBuf[i] = dma_buf_get(fd);
		if (psImportData->apsDmaBuf[i] == IMG_NULL)
		{
			eError = PVRSRV_ERROR_BAD_MAPPING;
			goto exitFailImport;
		}

		psImportData->apsDmaBufAttachment[i] = dma_buf_attach(psImportData->apsDmaBuf[i],
									&gpsPVRLDMDev->dev);

		psImportData->apsSgTable[i] = dma_buf_map_attachment(psImportData->apsDmaBufAttachment[i],
							DMA_BIDIRECTIONAL);

		psScatterList[i] = psImportData->apsSgTable[i]->sgl;
		if (psScatterList[i] == NULL)
		{
			eError = PVRSRV_ERROR_INVALID_PARAMS;
			goto exitFailImport;
		}

		/* Although all heaps will provide an sg_table, the tables cannot
		 * always be trusted because sg_lists are just pointers to "struct
		 * page" values, and some memory e.g. carveout may not have valid
		 * "struct page" values. In particular, on ARM, carveout is
		 * generally reserved with memblock_remove(), which leaves the
		 * "struct page" entries uninitialized when SPARSEMEM is enabled.
		 * The effect of this is that page_to_pfn(pfn_to_page(pfn)) != pfn.
		 *
		 * There's more discussion on this mailing list thread:
		 * http://lists.linaro.org/pipermail/linaro-mm-sig/2012-August/002440.html
		 *
		 * probably a contiguous allocator. If the phys() function is
		 * implemented, we'll use it to check sg_table->sgl[0]. If we find
		 * they don't agree, we'll assume phys() is more reliable and use
		 * that.
		 *
		 * Some heaps out there will implement phys() even though they are
		 * not for physically contiguous allocations (so the sg_table must
		 * be used). Therefore use the sg_table if the phys() and first
		 * sg_table entry match. This should be reliable because for most
		 * contiguous allocators, the sg_table should be a single span
		 * from 'start' to 'start+size'.
		 *
		 * Also, ion prints out an error message if the heap doesn't implement
		 * ->phys(), which we want to avoid, so only use ->phys() if the
		 * sg_table contains a single span and therefore could plausibly
		 * be a contiguous allocator.
		 */
		#if 0
		if(!sg_next(psScatterList[i]))
		{
			ion_phys_addr_t sPhyAddr;
			size_t sLength;

			if(!ion_phys(psIonClient, psImportData->apsIonHandle[i],
						 &sPhyAddr, &sLength))
			{
				BUG_ON(sLength & ~PAGE_MASK);

				if(sg_phys(psScatterList[i]) != sPhyAddr)
				{
					psScatterList[i] = IMG_NULL;
					ui32PageCount += sLength / PAGE_SIZE;
				}
			}
		}
		#endif
		for(psTemp = psScatterList[i]; psTemp; psTemp = sg_next(psTemp))
		{
			IMG_UINT32 j;
			for (j = 0; j < psTemp->length; j += PAGE_SIZE)
			{
				ui32PageCount++;
			}
		}
	}

	BUG_ON(ui32PageCount == 0);

	psImportData->psSysPhysAddr = kmalloc(sizeof(IMG_SYS_PHYADDR) * ui32PageCount, GFP_KERNEL);
	if (psImportData->psSysPhysAddr == NULL)
	{
		goto exitFailImport;
	}

	for(i = 0, k = 0; i < ui32NumFDs; i++)
	{
		if(psScatterList[i])
		{
			for(psTemp = psScatterList[i]; psTemp; psTemp = sg_next(psTemp))
			{
				IMG_UINT32 j;
				for (j = 0; j < psTemp->length; j += PAGE_SIZE)
				{
					psImportData->psSysPhysAddr[k].uiAddr = sg_phys(psTemp) + j;
					k++;
				}
			}
		}
#if 0
		else
		{
			ion_phys_addr_t sPhyAddr;
			size_t sLength, j;

			ion_phys(psIonClient, psImportData->apsIonHandle[i],
					 &sPhyAddr, &sLength);

			for(j = 0; j < sLength; j += PAGE_SIZE)
			{
				psImportData->psSysPhysAddr[k].uiAddr = sPhyAddr + j;
				k++;
			}
		}
#endif
	}

	*pui32PageCount = ui32PageCount;
	*ppsSysPhysAddr = psImportData->psSysPhysAddr;

#if defined(PDUMP)
	if(ui32NumFDs == 1)
	{
		/*FIXME */
		/* Need to handle kernel mapping */
	}
	else
#endif /* defined(PDUMP) */
	{
		*ppvKernAddr0 = NULL;
	}

	*phPriv = psImportData;
	*phUnique = (IMG_HANDLE)psImportData->psSysPhysAddr[0].uiAddr;

	return PVRSRV_OK;

exitFailImport:
	for(i = 0; psImportData->apsDmaBuf[i] != NULL; i++)
	{
		dma_buf_put(psImportData->apsDmaBuf[i]);
	}
	kfree(psImportData);
exitFailKMallocImportData:
	return eError;
}

IMG_VOID DmabufUnimportBufferAndReleasePhysAddr(IMG_HANDLE hPriv)
{
	DMABUF_IMPORT_DATA *psImportData = hPriv;
	IMG_UINT32 i;

#if defined(PDUMP)
	if (psImportData->pvKernAddr0)
	{
		//FIXME
	}
#endif /* defined(PDUMP) */
	for(i = 0; i < psImportData->ui32NumHandles; i++)
	{
		dma_buf_unmap_attachment(psImportData->apsDmaBufAttachment[i],
						psImportData->apsSgTable[i],
						DMA_BIDIRECTIONAL);
		dma_buf_detach(psImportData->apsDmaBuf[i],
					psImportData->apsDmaBufAttachment[i]);
		dma_buf_put(psImportData->apsDmaBuf[i]);
	}

	kfree(psImportData->psSysPhysAddr);
	kfree(psImportData);
}