blob: c1d27c0c3f983c73c7b55bcf0d72208c6cd26715 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
|
# Copyright (C) 2012 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
# http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#
# Add Touchscreen- Define the tgz to be unpacked, and enable the
# DRA71x-RevA-GT9271_SpecDig_Config.bin package, which is defined in the top-level Android.mk
# of the proprietary-open tree
ifeq ($(TARGET_PRODUCT),$(filter $(TARGET_PRODUCT),full_jacinto6evm))
TOUCH_TGZ := device/ti/proprietary-open/jacinto6/touch_full_jacinto6evm.tgz
TOUCH_BINARY := DRA71x-RevA-GT9271_SpecDig_Config.bin
PRODUCT_PACKAGES += DRA71x-RevA-GT9271_SpecDig_Config.bin
endif
|