blob: 57088bc5f78fd98a6605fb66332874a2f63b29de (
plain) (
tree)
|
|
cmake_minimum_required(VERSION 2.8)
project(kms++)
include(LTO.cmake)
set(CMAKE_ARCHIVE_OUTPUT_DIRECTORY ${CMAKE_BINARY_DIR}/lib)
set(CMAKE_LIBRARY_OUTPUT_DIRECTORY ${CMAKE_BINARY_DIR}/lib)
set(CMAKE_RUNTIME_OUTPUT_DIRECTORY ${CMAKE_BINARY_DIR}/bin)
include(CheckCXXCompilerFlag)
IF(NOT CMAKE_BUILD_TYPE)
message(STATUS "Setting build type to 'Release' as none was specified.")
SET(CMAKE_BUILD_TYPE Release CACHE STRING "Choose the type of build." FORCE)
set_property(CACHE CMAKE_BUILD_TYPE PROPERTY STRINGS "Debug" "Release" "MinSizeRel" "RelWithDebInfo")
ENDIF()
string(TOUPPER "${CMAKE_BUILD_TYPE}" U_CMAKE_BUILD_TYPE)
option(BUILD_SHARED_LIBS "Build shared libs" FALSE)
option(TREAT_WARNINGS_AS_ERRORS "Treat warnings as errors" FALSE)
set(KMSXX_ENABLE_PYTHON ON CACHE BOOL "Enable Python wrappers")
set(KMSXX_PYTHON_VERSION "python3;python2" CACHE STRING "Python pkgconfig package")
set(KMSXX_ENABLE_KMSCUBE OFF CACHE BOOL "Enable kmscube")
set(CMAKE_C_FLAGS "${CMAKE_C_FLAGS} -std=c11 -Wall")
set(CMAKE_C_FLAGS "${CMAKE_C_FLAGS} -Wextra -Wno-unused-parameter")
set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -std=c++11 -Wall")
set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -Wextra -Wno-unused-parameter")
if (CMAKE_COMPILER_IS_GNUCC)
if(CMAKE_CXX_COMPILER_VERSION VERSION_LESS 5.0)
# GCC 4.x seems to warn too much
set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -Wno-missing-field-initializers")
endif()
endif()
# HACK: cmake always adds "-rdynamic", this removes it
SET(CMAKE_SHARED_LIBRARY_LINK_C_FLAGS "")
SET(CMAKE_SHARED_LIBRARY_LINK_CXX_FLAGS "")
set(CMAKE_POSITION_INDEPENDENT_CODE TRUE)
if (TREAT_WARNINGS_AS_ERRORS)
set(CMAKE_C_FLAGS "${CMAKE_C_FLAGS} -Werror")
set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -Werror")
endif()
# static link libc
# set(CMAKE_EXE_LINKER_FLAGS "-static-libgcc -static-libstdc++")
check_lto()
if (NOT ${U_CMAKE_BUILD_TYPE} MATCHES DEBUG)
if (LTO_WORKS)
set(CMAKE_C_FLAGS "${CMAKE_C_FLAGS} -flto")
set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -flto")
set(CMAKE_AR "${LTO_AR}")
set(CMAKE_RANLIB "${LTO_RANLIB}")
endif()
endif()
find_package(PkgConfig REQUIRED)
pkg_check_modules(LIBDRM libdrm>=2.4.64 REQUIRED)
pkg_check_modules(LIBDRM_OMAP libdrm_omap)
if(LIBDRM_OMAP_FOUND)
add_definitions(-DHAS_LIBDRM_OMAP)
endif()
enable_testing()
add_subdirectory(kms++)
add_subdirectory(kms++util)
add_subdirectory(utils)
if(KMSXX_ENABLE_KMSCUBE)
add_subdirectory(kmscube)
endif()
if(KMSXX_ENABLE_PYTHON)
add_subdirectory(py)
endif()
add_custom_target(docs SOURCES "README.md")
|