aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTomi Valkeinen2017-08-04 04:41:38 -0500
committerTomi Valkeinen2017-08-04 04:41:38 -0500
commit0007d95871ee89eddf357670df68cf233241626c (patch)
treec81ad26e489426e6b92b1f38f55f987cc6e8d2b5
parent0801eda508d53b5e2efc280abf84e970783e9280 (diff)
downloadexternal-kmsxx-0007d95871ee89eddf357670df68cf233241626c.tar.gz
external-kmsxx-0007d95871ee89eddf357670df68cf233241626c.tar.xz
external-kmsxx-0007d95871ee89eddf357670df68cf233241626c.zip
kmstest: fix error in help text
-rw-r--r--utils/kmstest.cpp2
1 files changed, 1 insertions, 1 deletions
diff --git a/utils/kmstest.cpp b/utils/kmstest.cpp
index e412f90..34fb352 100644
--- a/utils/kmstest.cpp
+++ b/utils/kmstest.cpp
@@ -363,7 +363,7 @@ static const char* usage_str =
363 " --flip[=max] Do page flipping for each output with an optional maximum flips count\n" 363 " --flip[=max] Do page flipping for each output with an optional maximum flips count\n"
364 " --sync Synchronize page flipping\n" 364 " --sync Synchronize page flipping\n"
365 "\n" 365 "\n"
366 "<connector>, <crtc> and <plane> can be given by index (<idx>) or id (<id>).\n" 366 "<connector>, <crtc> and <plane> can be given by index (<idx>) or id (@<id>).\n"
367 "<connector> can also be given by name.\n" 367 "<connector> can also be given by name.\n"
368 "\n" 368 "\n"
369 "Options can be given multiple times to set up multiple displays or planes.\n" 369 "Options can be given multiple times to set up multiple displays or planes.\n"