diff options
author | Tomi Valkeinen | 2017-04-27 05:01:12 -0500 |
---|---|---|
committer | Tomi Valkeinen | 2017-04-27 05:08:38 -0500 |
commit | 201356009cda2c62e13c4129826f7541d3a8ed6f (patch) | |
tree | beb3ca41ba54013c5d2d730edbd9021af98263bf | |
parent | 494e0dbd4e84da686bc958e421af0c6fbcee85f2 (diff) | |
download | external-kmsxx-201356009cda2c62e13c4129826f7541d3a8ed6f.tar.gz external-kmsxx-201356009cda2c62e13c4129826f7541d3a8ed6f.tar.xz external-kmsxx-201356009cda2c62e13c4129826f7541d3a8ed6f.zip |
connector: add DPI connector type
Signed-off-by: Tomi Valkeinen <tomi.valkeinen@ti.com>
-rw-r--r-- | kms++/src/connector.cpp | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/kms++/src/connector.cpp b/kms++/src/connector.cpp index 48c5815..9141431 100644 --- a/kms++/src/connector.cpp +++ b/kms++/src/connector.cpp | |||
@@ -13,6 +13,9 @@ using namespace std; | |||
13 | namespace kms | 13 | namespace kms |
14 | { | 14 | { |
15 | 15 | ||
16 | #ifndef DRM_MODE_CONNECTOR_DPI | ||
17 | #define DRM_MODE_CONNECTOR_DPI 17 | ||
18 | #endif | ||
16 | 19 | ||
17 | static const map<int, string> connector_names = { | 20 | static const map<int, string> connector_names = { |
18 | { DRM_MODE_CONNECTOR_Unknown, "Unknown" }, | 21 | { DRM_MODE_CONNECTOR_Unknown, "Unknown" }, |
@@ -32,6 +35,7 @@ static const map<int, string> connector_names = { | |||
32 | { DRM_MODE_CONNECTOR_eDP, "eDP" }, | 35 | { DRM_MODE_CONNECTOR_eDP, "eDP" }, |
33 | { DRM_MODE_CONNECTOR_VIRTUAL, "Virtual" }, | 36 | { DRM_MODE_CONNECTOR_VIRTUAL, "Virtual" }, |
34 | { DRM_MODE_CONNECTOR_DSI, "DSI" }, | 37 | { DRM_MODE_CONNECTOR_DSI, "DSI" }, |
38 | { DRM_MODE_CONNECTOR_DPI, "DPI" }, | ||
35 | }; | 39 | }; |
36 | 40 | ||
37 | static const map<int, string> connection_str = { | 41 | static const map<int, string> connection_str = { |