diff options
author | Tomi Valkeinen | 2017-10-03 04:37:59 -0500 |
---|---|---|
committer | Tomi Valkeinen | 2017-10-03 04:42:55 -0500 |
commit | 3ae05a32c0b9dcc4a83463c51f1abf5289cb4fe9 (patch) | |
tree | 3ec881f09ddf6b01eb3e21019e8f65f4ac085afc | |
parent | 2d26d172c477c2ea22c4603c6f6c5ba5027f8c80 (diff) | |
download | external-kmsxx-3ae05a32c0b9dcc4a83463c51f1abf5289cb4fe9.tar.gz external-kmsxx-3ae05a32c0b9dcc4a83463c51f1abf5289cb4fe9.tar.xz external-kmsxx-3ae05a32c0b9dcc4a83463c51f1abf5289cb4fe9.zip |
kmscapture: clean up fb handling
-rw-r--r-- | utils/kmscapture.cpp | 28 |
1 files changed, 6 insertions, 22 deletions
diff --git a/utils/kmscapture.cpp b/utils/kmscapture.cpp index c72d38c..1a9b51b 100644 --- a/utils/kmscapture.cpp +++ b/utils/kmscapture.cpp | |||
@@ -43,8 +43,7 @@ private: | |||
43 | Crtc* m_crtc; | 43 | Crtc* m_crtc; |
44 | Plane* m_plane; | 44 | Plane* m_plane; |
45 | BufferProvider m_buffer_provider; | 45 | BufferProvider m_buffer_provider; |
46 | vector<DumbFramebuffer*> m_fb; /* framebuffers for DRM buffers */ | 46 | vector<Framebuffer*> m_fb; |
47 | vector<ExtFramebuffer*> m_extfb; /* framebuffers for V4L2 buffers */ | ||
48 | int m_prev_fb_index; | 47 | int m_prev_fb_index; |
49 | uint32_t m_in_width, m_in_height; /* camera capture resolution */ | 48 | uint32_t m_in_width, m_in_height; /* camera capture resolution */ |
50 | /* image properties for display */ | 49 | /* image properties for display */ |
@@ -161,11 +160,10 @@ CameraPipeline::CameraPipeline(int cam_fd, Card& card, Crtc *crtc, Plane* plane, | |||
161 | v4lbuf.memory = v4l_mem; | 160 | v4lbuf.memory = v4l_mem; |
162 | 161 | ||
163 | for (unsigned i = 0; i < CAMERA_BUF_QUEUE_SIZE; i++) { | 162 | for (unsigned i = 0; i < CAMERA_BUF_QUEUE_SIZE; i++) { |
164 | DumbFramebuffer *fb = NULL; | 163 | Framebuffer *fb; |
165 | ExtFramebuffer *extfb = NULL; | ||
166 | 164 | ||
167 | if (m_buffer_provider == BufferProvider::V4L2) | 165 | if (m_buffer_provider == BufferProvider::V4L2) |
168 | extfb = GetExtFrameBuffer(card, i, pixfmt); | 166 | fb = GetExtFrameBuffer(card, i, pixfmt); |
169 | else | 167 | else |
170 | fb = new DumbFramebuffer(card, m_in_width, | 168 | fb = new DumbFramebuffer(card, m_in_width, |
171 | m_in_height, pixfmt); | 169 | m_in_height, pixfmt); |
@@ -176,10 +174,7 @@ CameraPipeline::CameraPipeline(int cam_fd, Card& card, Crtc *crtc, Plane* plane, | |||
176 | r = ioctl(m_fd, VIDIOC_QBUF, &v4lbuf); | 174 | r = ioctl(m_fd, VIDIOC_QBUF, &v4lbuf); |
177 | ASSERT(r == 0); | 175 | ASSERT(r == 0); |
178 | 176 | ||
179 | if (m_buffer_provider == BufferProvider::V4L2) | 177 | m_fb.push_back(fb); |
180 | m_extfb.push_back(extfb); | ||
181 | else | ||
182 | m_fb.push_back(fb); | ||
183 | } | 178 | } |
184 | 179 | ||
185 | m_plane = plane; | 180 | m_plane = plane; |
@@ -188,11 +183,7 @@ CameraPipeline::CameraPipeline(int cam_fd, Card& card, Crtc *crtc, Plane* plane, | |||
188 | // set the FB when page flipping | 183 | // set the FB when page flipping |
189 | AtomicReq req(card); | 184 | AtomicReq req(card); |
190 | 185 | ||
191 | Framebuffer *fb; | 186 | Framebuffer *fb = m_fb[0]; |
192 | if (m_buffer_provider == BufferProvider::V4L2) | ||
193 | fb = m_extfb[0]; | ||
194 | else | ||
195 | fb = m_fb[0]; | ||
196 | 187 | ||
197 | req.add(m_plane, "CRTC_ID", m_crtc->id()); | 188 | req.add(m_plane, "CRTC_ID", m_crtc->id()); |
198 | req.add(m_plane, "FB_ID", fb->id()); | 189 | req.add(m_plane, "FB_ID", fb->id()); |
@@ -216,9 +207,6 @@ CameraPipeline::~CameraPipeline() | |||
216 | for (unsigned i = 0; i < m_fb.size(); i++) | 207 | for (unsigned i = 0; i < m_fb.size(); i++) |
217 | delete m_fb[i]; | 208 | delete m_fb[i]; |
218 | 209 | ||
219 | for (unsigned i = 0; i < m_extfb.size(); i++) | ||
220 | delete m_extfb[i]; | ||
221 | |||
222 | ::close(m_fd); | 210 | ::close(m_fd); |
223 | } | 211 | } |
224 | 212 | ||
@@ -251,11 +239,7 @@ void CameraPipeline::show_next_frame(AtomicReq& req) | |||
251 | 239 | ||
252 | unsigned fb_index = v4l2buf.index; | 240 | unsigned fb_index = v4l2buf.index; |
253 | 241 | ||
254 | Framebuffer *fb; | 242 | Framebuffer *fb = m_fb[fb_index]; |
255 | if (m_buffer_provider == BufferProvider::V4L2) | ||
256 | fb = m_extfb[fb_index]; | ||
257 | else | ||
258 | fb = m_fb[fb_index]; | ||
259 | 243 | ||
260 | req.add(m_plane, "FB_ID", fb->id()); | 244 | req.add(m_plane, "FB_ID", fb->id()); |
261 | 245 | ||