aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTomi Valkeinen2017-10-24 02:58:20 -0500
committerTomi Valkeinen2017-10-24 03:47:40 -0500
commit616bfe2b8fb2aa497956ed2cad3adcdfd9b15c2e (patch)
tree62b9637c6ca249b0d948b5e60d022d0a18cdf98d
parent8f2404873a68f2571078f0594fd1794a19fcb421 (diff)
downloadexternal-kmsxx-616bfe2b8fb2aa497956ed2cad3adcdfd9b15c2e.tar.gz
external-kmsxx-616bfe2b8fb2aa497956ed2cad3adcdfd9b15c2e.tar.xz
external-kmsxx-616bfe2b8fb2aa497956ed2cad3adcdfd9b15c2e.zip
wbcap: support saving to file
-rw-r--r--utils/wbcap.cpp34
1 files changed, 31 insertions, 3 deletions
diff --git a/utils/wbcap.cpp b/utils/wbcap.cpp
index 38a8cc0..5a94a70 100644
--- a/utils/wbcap.cpp
+++ b/utils/wbcap.cpp
@@ -2,6 +2,7 @@
2#include <poll.h> 2#include <poll.h>
3#include <unistd.h> 3#include <unistd.h>
4#include <algorithm> 4#include <algorithm>
5#include <fstream>
5 6
6#include <kms++/kms++.h> 7#include <kms++/kms++.h>
7#include <kms++util/kms++util.h> 8#include <kms++util/kms++util.h>
@@ -56,7 +57,7 @@ public:
56 m_capdev.stream_off(); 57 m_capdev.stream_off();
57 } 58 }
58 59
59 void Dequeue() 60 DumbFramebuffer* Dequeue()
60 { 61 {
61 auto fb = m_capdev.dequeue(); 62 auto fb = m_capdev.dequeue();
62 63
@@ -64,6 +65,8 @@ public:
64 s_wb_fbs.erase(iter); 65 s_wb_fbs.erase(iter);
65 66
66 s_ready_fbs.insert(s_ready_fbs.begin(), fb); 67 s_ready_fbs.insert(s_ready_fbs.begin(), fb);
68
69 return fb;
67 } 70 }
68 71
69 void Queue() 72 void Queue()
@@ -248,7 +251,10 @@ static const char* usage_str =
248 "Options:\n" 251 "Options:\n"
249 " -s, --src=CONN Source connector\n" 252 " -s, --src=CONN Source connector\n"
250 " -d, --dst=CONN Destination connector\n" 253 " -d, --dst=CONN Destination connector\n"
251 " -f, --format=4CC Format" 254 " -m, --smode=MODE Source connector videomode\n"
255 " -M, --dmode=MODE Destination connector videomode\n"
256 " -f, --format=4CC Format\n"
257 " -w, --write Write captured frames to wbcap.raw file\n"
252 " -h, --help Print this help\n" 258 " -h, --help Print this help\n"
253 ; 259 ;
254 260
@@ -259,6 +265,7 @@ int main(int argc, char** argv)
259 string dst_conn_name; 265 string dst_conn_name;
260 string dst_mode_name; 266 string dst_mode_name;
261 PixelFormat pixfmt = PixelFormat::XRGB8888; 267 PixelFormat pixfmt = PixelFormat::XRGB8888;
268 bool write_file = false;
262 269
263 OptionSet optionset = { 270 OptionSet optionset = {
264 Option("s|src=", [&](string s) 271 Option("s|src=", [&](string s)
@@ -281,6 +288,10 @@ int main(int argc, char** argv)
281 { 288 {
282 pixfmt = FourCCToPixelFormat(s); 289 pixfmt = FourCCToPixelFormat(s);
283 }), 290 }),
291 Option("w|write", [&]()
292 {
293 write_file = true;
294 }),
284 Option("h|help", [&]() 295 Option("h|help", [&]()
285 { 296 {
286 puts(usage_str); 297 puts(usage_str);
@@ -366,6 +377,13 @@ int main(int argc, char** argv)
366 fds[2].fd = card.fd(); 377 fds[2].fd = card.fd();
367 fds[2].events = POLLIN; 378 fds[2].events = POLLIN;
368 379
380 uint32_t dst_frame_num = 0;
381
382 const string filename = "wbcap.raw";
383 unique_ptr<ofstream> os;
384 if (write_file)
385 os = unique_ptr<ofstream>(new ofstream(filename, ofstream::binary));
386
369 while (true) { 387 while (true) {
370 int r = poll(fds.data(), fds.size(), -1); 388 int r = poll(fds.data(), fds.size(), -1);
371 ASSERT(r > 0); 389 ASSERT(r > 0);
@@ -376,7 +394,17 @@ int main(int argc, char** argv)
376 if (fds[1].revents) { 394 if (fds[1].revents) {
377 fds[1].revents = 0; 395 fds[1].revents = 0;
378 396
379 wb.Dequeue(); 397 DumbFramebuffer* fb = wb.Dequeue();
398
399 if (write_file) {
400 printf("Writing frame %u to %s\n", dst_frame_num, filename.c_str());
401
402 for (unsigned i = 0; i < fb->num_planes(); ++i)
403 os->write((char*)fb->map(i), fb->size(i));
404
405 dst_frame_num++;
406 }
407
380 wbflipper.queue_next(); 408 wbflipper.queue_next();
381 } 409 }
382 410