diff options
author | Tomi Valkeinen | 2017-04-27 05:58:42 -0500 |
---|---|---|
committer | Tomi Valkeinen | 2017-04-27 05:58:55 -0500 |
commit | 7b1a164a6f42fe52fd2c79305873adc5784581ec (patch) | |
tree | 0c20031f01aef58f1a89b971f9701c973767194a | |
parent | 201356009cda2c62e13c4129826f7541d3a8ed6f (diff) | |
download | external-kmsxx-7b1a164a6f42fe52fd2c79305873adc5784581ec.tar.gz external-kmsxx-7b1a164a6f42fe52fd2c79305873adc5784581ec.tar.xz external-kmsxx-7b1a164a6f42fe52fd2c79305873adc5784581ec.zip |
py: omapfb: add missing properties
-rw-r--r-- | py/pykms/pykmsomap.cpp | 5 |
1 files changed, 5 insertions, 0 deletions
diff --git a/py/pykms/pykmsomap.cpp b/py/pykms/pykmsomap.cpp index a749f76..7480c78 100644 --- a/py/pykms/pykmsomap.cpp +++ b/py/pykms/pykmsomap.cpp | |||
@@ -19,5 +19,10 @@ void init_pykmsomap(py::module &m) | |||
19 | py::keep_alive<1, 2>()) // Keep Card alive until this is destructed | 19 | py::keep_alive<1, 2>()) // Keep Card alive until this is destructed |
20 | .def(py::init<OmapCard&, uint32_t, uint32_t, PixelFormat>(), | 20 | .def(py::init<OmapCard&, uint32_t, uint32_t, PixelFormat>(), |
21 | py::keep_alive<1, 2>()) // Keep OmapCard alive until this is destructed | 21 | py::keep_alive<1, 2>()) // Keep OmapCard alive until this is destructed |
22 | .def_property_readonly("format", &OmapFramebuffer::format) | ||
23 | .def_property_readonly("num_planes", &OmapFramebuffer::num_planes) | ||
24 | .def("fd", &OmapFramebuffer::prime_fd) | ||
25 | .def("stride", &OmapFramebuffer::stride) | ||
26 | .def("offset", &OmapFramebuffer::offset) | ||
22 | ; | 27 | ; |
23 | } | 28 | } |