aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTomi Valkeinen2017-10-20 07:06:28 -0500
committerTomi Valkeinen2017-10-20 07:06:28 -0500
commit8f2404873a68f2571078f0594fd1794a19fcb421 (patch)
tree4b2121092a27fbc4eab6128c68ab6e08fb9f2aec
parent6fda0ac35108da6103a815baf414b3af68d76778 (diff)
downloadexternal-kmsxx-8f2404873a68f2571078f0594fd1794a19fcb421.tar.gz
external-kmsxx-8f2404873a68f2571078f0594fd1794a19fcb421.tar.xz
external-kmsxx-8f2404873a68f2571078f0594fd1794a19fcb421.zip
utils: wbcap interlace support
-rw-r--r--utils/wbcap.cpp30
1 files changed, 16 insertions, 14 deletions
diff --git a/utils/wbcap.cpp b/utils/wbcap.cpp
index 4ec87ee..38a8cc0 100644
--- a/utils/wbcap.cpp
+++ b/utils/wbcap.cpp
@@ -23,8 +23,10 @@ public:
23 WBStreamer(VideoStreamer* streamer, Crtc* crtc, PixelFormat pixfmt) 23 WBStreamer(VideoStreamer* streamer, Crtc* crtc, PixelFormat pixfmt)
24 : m_capdev(*streamer) 24 : m_capdev(*streamer)
25 { 25 {
26 Videomode m = crtc->mode();
27
26 m_capdev.set_port(crtc->idx()); 28 m_capdev.set_port(crtc->idx());
27 m_capdev.set_format(pixfmt, crtc->mode().hdisplay, crtc->mode().vdisplay); 29 m_capdev.set_format(pixfmt, m.hdisplay, m.vdisplay / (m.interlace() ? 2 : 1));
28 m_capdev.set_queue_size(s_fbs.size()); 30 m_capdev.set_queue_size(s_fbs.size());
29 31
30 for (auto fb : s_free_fbs) { 32 for (auto fb : s_free_fbs) {
@@ -87,10 +89,6 @@ public:
87 WBFlipState(Card& card, Crtc* crtc, Plane* plane) 89 WBFlipState(Card& card, Crtc* crtc, Plane* plane)
88 : m_card(card), m_crtc(crtc), m_plane(plane) 90 : m_card(card), m_crtc(crtc), m_plane(plane)
89 { 91 {
90 }
91
92 void setup(uint32_t x, uint32_t y, uint32_t width, uint32_t height)
93 {
94 auto fb = s_ready_fbs.back(); 92 auto fb = s_ready_fbs.back();
95 s_ready_fbs.pop_back(); 93 s_ready_fbs.pop_back();
96 94
@@ -99,8 +97,8 @@ public:
99 req.add(m_plane, "CRTC_ID", m_crtc->id()); 97 req.add(m_plane, "CRTC_ID", m_crtc->id());
100 req.add(m_plane, "FB_ID", fb->id()); 98 req.add(m_plane, "FB_ID", fb->id());
101 99
102 req.add(m_plane, "CRTC_X", x); 100 req.add(m_plane, "CRTC_X", 0);
103 req.add(m_plane, "CRTC_Y", y); 101 req.add(m_plane, "CRTC_Y", 0);
104 req.add(m_plane, "CRTC_W", min((uint32_t)m_crtc->mode().hdisplay, fb->width())); 102 req.add(m_plane, "CRTC_W", min((uint32_t)m_crtc->mode().hdisplay, fb->width()));
105 req.add(m_plane, "CRTC_H", min((uint32_t)m_crtc->mode().vdisplay, fb->height())); 103 req.add(m_plane, "CRTC_H", min((uint32_t)m_crtc->mode().vdisplay, fb->height()));
106 104
@@ -325,17 +323,22 @@ int main(int argc, char** argv)
325 Videomode dst_mode = dst_mode_name.empty() ? dst_conn->get_default_mode() : dst_conn->get_mode(dst_mode_name); 323 Videomode dst_mode = dst_mode_name.empty() ? dst_conn->get_default_mode() : dst_conn->get_mode(dst_mode_name);
326 dst_crtc->set_mode(dst_conn, dst_mode); 324 dst_crtc->set_mode(dst_conn, dst_mode);
327 325
328 uint32_t width = src_mode.hdisplay; 326 uint32_t src_width = src_mode.hdisplay;
329 uint32_t height = src_mode.vdisplay; 327 uint32_t src_height = src_mode.vdisplay;
328
329 uint32_t dst_width = src_mode.hdisplay;
330 uint32_t dst_height = src_mode.vdisplay;
331 if (src_mode.interlace())
332 dst_height /= 2;
330 333
331 printf("src %s, crtc %s\n", src_conn->fullname().c_str(), src_mode.to_string().c_str()); 334 printf("src %s, crtc %s\n", src_conn->fullname().c_str(), src_mode.to_string().c_str());
332 335
333 printf("dst %s, crtc %s\n", dst_conn->fullname().c_str(), dst_mode.to_string().c_str()); 336 printf("dst %s, crtc %s\n", dst_conn->fullname().c_str(), dst_mode.to_string().c_str());
334 337
335 printf("fb %ux%u\n", width, height); 338 printf("src_fb %ux%u, dst_fb %ux%u\n", src_width, src_height, dst_width, dst_height);
336 339
337 for (int i = 0; i < CAMERA_BUF_QUEUE_SIZE; ++i) { 340 for (int i = 0; i < CAMERA_BUF_QUEUE_SIZE; ++i) {
338 auto fb = new DumbFramebuffer(card, width, height, pixfmt); 341 auto fb = new DumbFramebuffer(card, dst_width, dst_height, pixfmt);
339 s_fbs.push_back(fb); 342 s_fbs.push_back(fb);
340 s_free_fbs.push_back(fb); 343 s_free_fbs.push_back(fb);
341 } 344 }
@@ -345,12 +348,11 @@ int main(int argc, char** argv)
345 s_free_fbs.pop_back(); 348 s_free_fbs.pop_back();
346 349
347 // This draws a moving bar to SRC display 350 // This draws a moving bar to SRC display
348 BarFlipState barflipper(card, src_crtc, src_plane, width, height); 351 BarFlipState barflipper(card, src_crtc, src_plane, src_width, src_height);
349 barflipper.start_flipping(); 352 barflipper.start_flipping();
350 353
351 // This shows the captures SRC frames on DST display 354 // This shows the captured SRC frames on DST display
352 WBFlipState wbflipper(card, dst_crtc, dst_plane); 355 WBFlipState wbflipper(card, dst_crtc, dst_plane);
353 wbflipper.setup(0, 0, width, height);
354 356
355 WBStreamer wb(vid.get_capture_streamer(), src_crtc, pixfmt); 357 WBStreamer wb(vid.get_capture_streamer(), src_crtc, pixfmt);
356 wb.start_streaming(); 358 wb.start_streaming();