diff options
author | Tomi Valkeinen | 2016-06-11 12:37:17 -0500 |
---|---|---|
committer | Tomi Valkeinen | 2016-06-11 12:46:05 -0500 |
commit | 711a0b813c2b3e0d4703aed6cf2c71b88db3f3b8 (patch) | |
tree | 1e353e74fc94a97eb9e5ad57b505974ee2b76140 /README.md | |
parent | c5f166179b578b728aa2e47460b604d119a940b3 (diff) | |
download | external-kmsxx-711a0b813c2b3e0d4703aed6cf2c71b88db3f3b8.tar.gz external-kmsxx-711a0b813c2b3e0d4703aed6cf2c71b88db3f3b8.tar.xz external-kmsxx-711a0b813c2b3e0d4703aed6cf2c71b88db3f3b8.zip |
rename libkms to kms++
Diffstat (limited to 'README.md')
-rw-r--r-- | README.md | 16 |
1 files changed, 8 insertions, 8 deletions
@@ -1,8 +1,8 @@ | |||
1 | # libkms++ - C++ library for kernel mode setting | 1 | # kms++ - C++ library for kernel mode setting |
2 | 2 | ||
3 | libkms++ is a C++11 library for kernel mode setting. | 3 | kms++ is a C++11 library for kernel mode setting. |
4 | 4 | ||
5 | Also included are some simple utilities for KMS and python bindings for libkms++. | 5 | Also included are some simple utilities for KMS and python bindings for kms++. |
6 | 6 | ||
7 | ## Utilities | 7 | ## Utilities |
8 | 8 | ||
@@ -55,14 +55,14 @@ Option name | Values | Default | Notes | |||
55 | --------------------- | ------------- | -------- | -------- | 55 | --------------------- | ------------- | -------- | -------- |
56 | CMAKE_BUILD_TYPE | Release/Debug | Release | | 56 | CMAKE_BUILD_TYPE | Release/Debug | Release | |
57 | BUILD_SHARED_LIBS | ON/OFF | OFF | | 57 | BUILD_SHARED_LIBS | ON/OFF | OFF | |
58 | LIBKMS_ENABLE_PYTHON | ON/OFF | ON | | 58 | KMSXX_ENABLE_PYTHON | ON/OFF | ON | |
59 | LIBKMS_ENABLE_KMSCUBE | ON/OFF | OFF | | 59 | KMSXX_ENABLE_KMSCUBE | ON/OFF | OFF | |
60 | 60 | ||
61 | ## Env variables | 61 | ## Env variables |
62 | 62 | ||
63 | You can use the following runtime environmental variables to control the behavior of libkms. | 63 | You can use the following runtime environmental variables to control the behavior of kms++. |
64 | 64 | ||
65 | Variable | Description | 65 | Variable | Description |
66 | --------------------------------- | ------------- | 66 | --------------------------------- | ------------- |
67 | LIBKMSXX_DISABLE_UNIVERSAL_PLANES | Set to disable the use of universal planes | 67 | KMSXX_DISABLE_UNIVERSAL_PLANES | Set to disable the use of universal planes |
68 | LIBKMSXX_DISABLE_ATOMIC | Set to disable the use of atomic modesetting | 68 | KMSXX_DISABLE_ATOMIC | Set to disable the use of atomic modesetting |