diff options
author | Tomi Valkeinen | 2016-08-15 01:55:24 -0500 |
---|---|---|
committer | Tomi Valkeinen | 2016-08-15 04:28:04 -0500 |
commit | bb64b41891b8ede6f0e002ed72b1068597525f14 (patch) | |
tree | 7c837bf657e18597717c3ba0d9f52bb677431bd9 /kms++ | |
parent | 6927e751ddd7c833f71ad7376ec055ff40bf82a7 (diff) | |
download | external-kmsxx-bb64b41891b8ede6f0e002ed72b1068597525f14.tar.gz external-kmsxx-bb64b41891b8ede6f0e002ed72b1068597525f14.tar.xz external-kmsxx-bb64b41891b8ede6f0e002ed72b1068597525f14.zip |
testpat & kmsprint: improve mode prints
Diffstat (limited to 'kms++')
-rw-r--r-- | kms++/inc/kms++/videomode.h | 3 | ||||
-rw-r--r-- | kms++/src/videomode.cpp | 10 |
2 files changed, 13 insertions, 0 deletions
diff --git a/kms++/inc/kms++/videomode.h b/kms++/inc/kms++/videomode.h index f9abaf9..ec16969 100644 --- a/kms++/inc/kms++/videomode.h +++ b/kms++/inc/kms++/videomode.h | |||
@@ -31,6 +31,9 @@ struct Videomode | |||
31 | uint16_t vfp() const { return vsync_start - vdisplay; } | 31 | uint16_t vfp() const { return vsync_start - vdisplay; } |
32 | uint16_t vsw() const { return vsync_end - vsync_start; } | 32 | uint16_t vsw() const { return vsync_end - vsync_start; } |
33 | uint16_t vbp() const { return vtotal - vsync_end; } | 33 | uint16_t vbp() const { return vtotal - vsync_end; } |
34 | |||
35 | bool interlace() const; | ||
36 | float calculated_vrefresh() const; | ||
34 | }; | 37 | }; |
35 | 38 | ||
36 | } | 39 | } |
diff --git a/kms++/src/videomode.cpp b/kms++/src/videomode.cpp index 30d47f8..16330bb 100644 --- a/kms++/src/videomode.cpp +++ b/kms++/src/videomode.cpp | |||
@@ -16,4 +16,14 @@ unique_ptr<Blob> Videomode::to_blob(Card& card) const | |||
16 | return unique_ptr<Blob>(new Blob(card, &drm_mode, sizeof(drm_mode))); | 16 | return unique_ptr<Blob>(new Blob(card, &drm_mode, sizeof(drm_mode))); |
17 | } | 17 | } |
18 | 18 | ||
19 | bool Videomode::interlace() const | ||
20 | { | ||
21 | return flags & DRM_MODE_FLAG_INTERLACE; | ||
22 | } | ||
23 | |||
24 | float Videomode::calculated_vrefresh() const | ||
25 | { | ||
26 | return (clock * 1000.0) / (htotal * vtotal) * (interlace() ? 2 : 1); | ||
27 | } | ||
28 | |||
19 | } | 29 | } |