diff options
Diffstat (limited to 'kms++util/inc/kms++util/kms++util.h')
-rw-r--r-- | kms++util/inc/kms++util/kms++util.h | 16 |
1 files changed, 8 insertions, 8 deletions
diff --git a/kms++util/inc/kms++util/kms++util.h b/kms++util/inc/kms++util/kms++util.h index d45497e..8e45b0d 100644 --- a/kms++util/inc/kms++util/kms++util.h +++ b/kms++util/inc/kms++util/kms++util.h | |||
@@ -15,18 +15,18 @@ | |||
15 | 15 | ||
16 | namespace kms | 16 | namespace kms |
17 | { | 17 | { |
18 | class IMappedFramebuffer; | 18 | class IFramebuffer; |
19 | 19 | ||
20 | void draw_rgb_pixel(IMappedFramebuffer& buf, unsigned x, unsigned y, RGB color); | 20 | void draw_rgb_pixel(IFramebuffer& buf, unsigned x, unsigned y, RGB color); |
21 | void draw_yuv422_macropixel(IMappedFramebuffer& buf, unsigned x, unsigned y, YUV yuv1, YUV yuv2); | 21 | void draw_yuv422_macropixel(IFramebuffer& buf, unsigned x, unsigned y, YUV yuv1, YUV yuv2); |
22 | void draw_yuv420_macropixel(IMappedFramebuffer& buf, unsigned x, unsigned y, | 22 | void draw_yuv420_macropixel(IFramebuffer& buf, unsigned x, unsigned y, |
23 | YUV yuv1, YUV yuv2, YUV yuv3, YUV yuv4); | 23 | YUV yuv1, YUV yuv2, YUV yuv3, YUV yuv4); |
24 | void draw_rect(IMappedFramebuffer &fb, uint32_t x, uint32_t y, uint32_t w, uint32_t h, RGB color); | 24 | void draw_rect(IFramebuffer &fb, uint32_t x, uint32_t y, uint32_t w, uint32_t h, RGB color); |
25 | void draw_text(IMappedFramebuffer& buf, uint32_t x, uint32_t y, const std::string& str, RGB color); | 25 | void draw_text(IFramebuffer& buf, uint32_t x, uint32_t y, const std::string& str, RGB color); |
26 | 26 | ||
27 | void draw_color_bar(IMappedFramebuffer& buf, int old_xpos, int xpos, int width); | 27 | void draw_color_bar(IFramebuffer& buf, int old_xpos, int xpos, int width); |
28 | 28 | ||
29 | void draw_test_pattern(IMappedFramebuffer &fb, YUVType yuvt = YUVType::BT601_Lim); | 29 | void draw_test_pattern(IFramebuffer &fb, YUVType yuvt = YUVType::BT601_Lim); |
30 | } | 30 | } |
31 | 31 | ||
32 | #define ARRAY_SIZE(arr) (sizeof(arr) / sizeof((arr)[0])) | 32 | #define ARRAY_SIZE(arr) (sizeof(arr) / sizeof((arr)[0])) |