aboutsummaryrefslogtreecommitdiffstats
path: root/kms++
Commit message (Expand)AuthorAgeFilesLines
* Crtc: add set_mode() which doesn't take a fbTomi Valkeinen2017-10-202-0/+23
* Connector: improve get_mode(string)Tomi Valkeinen2017-10-201-4/+17
* Card: add disable_all()Tomi Valkeinen2017-10-202-0/+22
* Videomode: add to_string()Tomi Valkeinen2017-10-202-0/+13
* Rework framebuffer classesTomi Valkeinen2017-10-0310-71/+28
* card: fix compile warningTomi Valkeinen2017-10-031-5/+3
* add ExtFramebuffer::prime_fdTomi Valkeinen2017-10-032-0/+11
* omapfb: add flags for memory allocTomi Valkeinen2017-05-302-0/+12
* omapfb: add enum Flags for OmapFBTomi Valkeinen2017-05-302-9/+15
* omapfb: add TILER supportTomi Valkeinen2017-05-242-17/+61
* connector: add DPI connector typeTomi Valkeinen2017-04-271-0/+4
* Return primary plane already associated with the CRTC if it existsLaurent Pinchart2017-04-211-1/+9
* plane: add get_possible_crtcs()Tomi Valkeinen2017-03-132-0/+26
* omapfb: add constructor with fourccTomi Valkeinen2017-02-102-0/+6
* ExtFb: pass params in vectorsTomi Valkeinen2017-02-102-6/+6
* improve ExtFbTomi Valkeinen2017-02-102-7/+81
* ExtFb: remove legacy constructorTomi Valkeinen2017-02-102-12/+0
* PlaneType to bitmaskTomi Valkeinen2017-02-102-6/+16
* mappedframebuffer.h: add missing includeTomi Valkeinen2017-02-091-0/+2
* Add refresh() to connector, crtc and encoderTomi Valkeinen2017-01-256-1/+37
* crtc: add disable_mode()Tomi Valkeinen2016-12-202-0/+6
* Add OmapCard and OmapFramebufferTomi Valkeinen2016-11-216-1/+245
* Add MappedFramebufferTomi Valkeinen2016-11-215-3/+46
* dumbfb: pass O_RDWR to drmPrimeHandleToFD()Tomi Valkeinen2016-11-031-1/+1
* modedb_dmt: update tableTomi Valkeinen2016-10-111-393/+187
* kms++: add videomode_from_cvt()Tomi Valkeinen2016-10-112-0/+164
* Add comment about ilaceTomi Valkeinen2016-10-111-0/+1
* Improve mode findingTomi Valkeinen2016-09-293-3/+39
* Card: virtual destructorTomi Valkeinen2016-09-271-1/+1
* Improve struct VideomodeTomi Valkeinen2016-09-262-3/+98
* Fix error printsTomi Valkeinen2016-09-011-2/+2
* AtomicReq: add add_display() helperTomi Valkeinen2016-08-152-0/+28
* support finding fractional vrefreshTomi Valkeinen2016-08-154-15/+17
* modedb: fix vrefresh for ilaceTomi Valkeinen2016-08-152-3/+4
* testpat & kmsprint: improve mode printsTomi Valkeinen2016-08-152-0/+13
* add basic cmake install systemTomi Valkeinen2016-08-111-2/+11
* Add BGR888 (BG24) and BGR565 (BG16) pixelformats.Jyri Sarha2016-08-112-0/+4
* Fix property name lookupTomi Valkeinen2016-07-105-13/+17
* kms++: fix AtomicReq compilationTomi Valkeinen2016-07-101-1/+1
* kms++: use DrmPropObject in AtomicReqTomi Valkeinen2016-06-222-7/+7
* kms++: update decls.hTomi Valkeinen2016-06-221-4/+5
* Framebuffer: don't crash is drmModeGetFB() returns 0Tomi Valkeinen2016-06-201-4/+8
* Add Framebuffer::flush()Tomi Valkeinen2016-06-202-0/+12
* Support RGB888Tomi Valkeinen2016-06-162-0/+4
* kms++: organize into subdirsTomi Valkeinen2016-06-1141-24/+25
* rename libkms to kms++Tomi Valkeinen2016-06-111-2/+2
* rename dirsTomi Valkeinen2016-06-1141-0/+3073