aboutsummaryrefslogtreecommitdiffstats
path: root/kms++/src
Commit message (Expand)AuthorAgeFilesLines
* Crtc: add set_mode() which doesn't take a fbTomi Valkeinen2017-10-201-0/+22
* Connector: improve get_mode(string)Tomi Valkeinen2017-10-201-4/+17
* Card: add disable_all()Tomi Valkeinen2017-10-201-0/+20
* Videomode: add to_string()Tomi Valkeinen2017-10-201-0/+11
* Rework framebuffer classesTomi Valkeinen2017-10-034-24/+4
* card: fix compile warningTomi Valkeinen2017-10-031-5/+3
* add ExtFramebuffer::prime_fdTomi Valkeinen2017-10-031-0/+10
* omapfb: add flags for memory allocTomi Valkeinen2017-05-301-0/+9
* omapfb: add enum Flags for OmapFBTomi Valkeinen2017-05-301-6/+6
* omapfb: add TILER supportTomi Valkeinen2017-05-241-14/+58
* connector: add DPI connector typeTomi Valkeinen2017-04-271-0/+4
* Return primary plane already associated with the CRTC if it existsLaurent Pinchart2017-04-211-1/+9
* plane: add get_possible_crtcs()Tomi Valkeinen2017-03-131-0/+25
* omapfb: add constructor with fourccTomi Valkeinen2017-02-101-0/+5
* ExtFb: pass params in vectorsTomi Valkeinen2017-02-101-4/+4
* improve ExtFbTomi Valkeinen2017-02-101-5/+53
* ExtFb: remove legacy constructorTomi Valkeinen2017-02-101-11/+0
* PlaneType to bitmaskTomi Valkeinen2017-02-101-3/+13
* Add refresh() to connector, crtc and encoderTomi Valkeinen2017-01-253-1/+31
* crtc: add disable_mode()Tomi Valkeinen2016-12-201-0/+5
* Add OmapCard and OmapFramebufferTomi Valkeinen2016-11-212-0/+155
* Add MappedFramebufferTomi Valkeinen2016-11-212-1/+21
* dumbfb: pass O_RDWR to drmPrimeHandleToFD()Tomi Valkeinen2016-11-031-1/+1
* modedb_dmt: update tableTomi Valkeinen2016-10-111-393/+187
* kms++: add videomode_from_cvt()Tomi Valkeinen2016-10-111-0/+154
* Add comment about ilaceTomi Valkeinen2016-10-111-0/+1
* Improve mode findingTomi Valkeinen2016-09-293-3/+39
* Improve struct VideomodeTomi Valkeinen2016-09-261-2/+80
* Fix error printsTomi Valkeinen2016-09-011-2/+2
* AtomicReq: add add_display() helperTomi Valkeinen2016-08-151-0/+25
* support finding fractional vrefreshTomi Valkeinen2016-08-152-12/+14
* modedb: fix vrefresh for ilaceTomi Valkeinen2016-08-152-3/+4
* testpat & kmsprint: improve mode printsTomi Valkeinen2016-08-151-0/+10
* Add BGR888 (BG24) and BGR565 (BG16) pixelformats.Jyri Sarha2016-08-111-0/+2
* Fix property name lookupTomi Valkeinen2016-07-103-12/+14
* kms++: fix AtomicReq compilationTomi Valkeinen2016-07-101-1/+1
* kms++: use DrmPropObject in AtomicReqTomi Valkeinen2016-06-221-4/+4
* Framebuffer: don't crash is drmModeGetFB() returns 0Tomi Valkeinen2016-06-201-4/+8
* Add Framebuffer::flush()Tomi Valkeinen2016-06-201-0/+10
* Support RGB888Tomi Valkeinen2016-06-161-0/+2
* kms++: organize into subdirsTomi Valkeinen2016-06-1120-0/+2369