aboutsummaryrefslogtreecommitdiffstats
path: root/utils
Commit message (Expand)AuthorAgeFilesLines
* kmstest: Separate reservation phase from command line parsingJyri Sarha2018-01-051-127/+97
* kmstest: Implement simplistic propery support behind -P flag.Jyri Sarha2018-01-051-3/+91
* kmstest: use resmanTomi Valkeinen2017-11-221-41/+20
* kmstest: rename ObjectType to ArgTypeTomi Valkeinen2017-10-241-12/+12
* wbcap: support saving to fileTomi Valkeinen2017-10-241-3/+31
* utils: wbcap interlace supportTomi Valkeinen2017-10-201-14/+16
* utils: improve wbcapTomi Valkeinen2017-10-201-35/+55
* kmscapture: fix capture videomode heuristicTomi Valkeinen2017-10-031-7/+18
* kmscapture: clean up fb handlingTomi Valkeinen2017-10-031-22/+6
* kmscapture: fix v4l buftypeTomi Valkeinen2017-10-031-7/+3
* Rework framebuffer classesTomi Valkeinen2017-10-031-8/+8
* kmstest: fix --sync modeTomi Valkeinen2017-09-041-0/+10
* kmstest: add help text about env variablesTomi Valkeinen2017-09-041-0/+4
* kmstest: fix error in help textTomi Valkeinen2017-08-041-1/+1
* kmsprint: print connectors even if disconnectedTomi Valkeinen2017-06-301-3/+2
* kmstest: check return values from reserve_*Tomi Valkeinen2017-03-211-0/+2
* kmsprint: show plane's possible crtcsTomi Valkeinen2017-03-131-0/+4
* kmstest: Add optional argument to the flip option to limit the flipsLaurent Pinchart2017-03-101-3/+10
* kmsview: Add connector command line argumentLaurent Pinchart2017-02-131-3/+9
* ExtFb: pass params in vectorsTomi Valkeinen2017-02-101-3/+3
* kmstest: remove get_default_connector()Tomi Valkeinen2017-02-101-11/+5
* use reserve_connector from ResourceManagerTomi Valkeinen2017-02-092-10/+14
* kmstest: Add --view optionTomi Valkeinen2017-02-091-4/+38
* wbcap: fix setup if a display is unconfiguredTomi Valkeinen2017-01-251-0/+8
* kmstest: don't reserve primary_plane if it's not neededTomi Valkeinen2016-12-201-1/+4
* kmstest: disable crtcs & planes before modesetTomi Valkeinen2016-12-201-7/+52
* kmstest: fix bug in setups_to_outputs()Tomi Valkeinen2016-12-201-1/+1
* kmstest: use resman to get primary planesTomi Valkeinen2016-12-121-1/+3
* kmstest: use MappedFramebufferTomi Valkeinen2016-11-211-8/+8
* kmstest: be explicit about mode selectionTomi Valkeinen2016-10-111-25/+14
* kmstest: add --cvt optionTomi Valkeinen2016-10-111-3/+28
* kmstest: enable display even if crtc doesn't have fbTomi Valkeinen2016-09-301-11/+11
* kmsprint: fix printsTomi Valkeinen2016-09-271-3/+3
* kmatest: add custom videomode supportTomi Valkeinen2016-09-261-46/+112
* kmatest: split regex strings to multiple linesTomi Valkeinen2016-09-261-3/+9
* kmsprint: improve property enum printsTomi Valkeinen2016-09-231-4/+4
* kmstest: rename remaining references to testpatTomi Valkeinen2016-08-241-6/+6
* rename testpat and fbtestpatTomi Valkeinen2016-08-163-5/+5
* support finding fractional vrefreshTomi Valkeinen2016-08-151-2/+2
* testpat & kmsprint: improve mode printsTomi Valkeinen2016-08-152-36/+23
* ExtCPUFramebuffer: add size and offset paramsTomi Valkeinen2016-08-121-1/+2
* fbtestpat: remove extra leftover memcpyTomi Valkeinen2016-08-121-3/+0
* add basic cmake install systemTomi Valkeinen2016-08-111-0/+3
* utils: select() et al. need <sys/select.h>Yann E. MORIN2016-08-101-0/+2
* fbtestpat: draw "/dev/fb0" textTomi Valkeinen2016-08-101-0/+1
* Add missing <system_error> includesTomi Valkeinen2016-06-221-0/+1
* kmsprint: Include cinttypes instead of inttypes.hLaurent Pinchart2016-06-221-2/+2
* utils: add wbm2mTomi Valkeinen2016-06-162-0/+171
* utils: add wbcapTomi Valkeinen2016-06-162-0/+365
* kmsview: use resmanTomi Valkeinen2016-06-161-18/+5