aboutsummaryrefslogtreecommitdiffstats
blob: 9997933d85eff05aea5a78d7a1564e54d9adc4d0 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175

#include <cstring>
#include <stdexcept>
#include <sys/mman.h>
#include <xf86drm.h>
#include <xf86drmMode.h>
#include <fcntl.h>
#include <unistd.h>
#include <drm_fourcc.h>
#include <drm.h>
#include <drm_mode.h>

#include <kms++/kms++.h>
#include <kms++/omap/omapkms++.h>

extern "C" {
#include <omap_drmif.h>
}

#define __round_mask(x, y) ((__typeof__(x))((y)-1))
#define round_up(x, y) ((((x)-1) | __round_mask(x, y))+1)
#define PAGE_SIZE 4096

using namespace std;

namespace kms
{

OmapFramebuffer::OmapFramebuffer(OmapCard& card, uint32_t width, uint32_t height, const string& fourcc, bool tiled)
	: OmapFramebuffer(card, width, height, FourCCToPixelFormat(fourcc), tiled)
{
}

OmapFramebuffer::OmapFramebuffer(OmapCard& card, uint32_t width, uint32_t height, PixelFormat format, bool tiled)
	:MappedFramebuffer(card, width, height), m_omap_card(card), m_format(format)
{
	Create(tiled);
}

OmapFramebuffer::~OmapFramebuffer()
{
	Destroy();
}

void OmapFramebuffer::Create(bool tiled)
{
	const PixelFormatInfo& format_info = get_pixel_format_info(m_format);

	m_num_planes = format_info.num_planes;

	for (int i = 0; i < format_info.num_planes; ++i) {
		const PixelFormatPlaneInfo& pi = format_info.planes[i];
		FramebufferPlane& plane = m_planes[i];

		uint32_t flags = OMAP_BO_SCANOUT | OMAP_BO_WC;

		struct omap_bo* bo;

		uint32_t stride;

		if (!tiled) {
			stride = width() * pi.bitspp / 8;

			uint32_t size = stride * height() / pi.ysub;

			bo = omap_bo_new(m_omap_card.dev(), size, flags);
			if (!bo)
				throw invalid_argument(string("omap_bo_new failed: ") + strerror(errno));
		} else {
			unsigned bitspertiler;

			switch (m_format) {
			case PixelFormat::NV12:
				bitspertiler = i == 0 ? 8 : 16; break;
			case PixelFormat::YUYV:
			case PixelFormat::UYVY:
				bitspertiler = 32; break;
			case PixelFormat::ARGB8888:
			case PixelFormat::XRGB8888:
				bitspertiler = 32; break;
			case PixelFormat::RGB565:
				bitspertiler = 16; break;
			default:
				throw invalid_argument("unimplemented format");
			}

			switch (bitspertiler) {
			case 8: flags |= OMAP_BO_TILED_8; break;
			case 16: flags |= OMAP_BO_TILED_16; break;
			case 32: flags |= OMAP_BO_TILED_32; break;
			default:
				throw invalid_argument("bad bitspertiler");
			}

			uint32_t width_tiler = width() * pi.bitspp / bitspertiler;

			bo = omap_bo_new_tiled(m_omap_card.dev(), width_tiler, height(), flags);
			if (!bo)
				throw invalid_argument(string("omap_bo_new_tiled failed: ") + strerror(errno));

			stride = round_up(width() * pi.bitspp / 8, PAGE_SIZE);
		}

		plane.omap_bo = bo;
		plane.handle = omap_bo_handle(bo);
		plane.stride = stride;
		plane.size = omap_bo_size(bo);
		plane.offset = 0;
		plane.map = 0;
		plane.prime_fd = -1;
	}

	/* create framebuffer object */
	uint32_t bo_handles[4] = { m_planes[0].handle, m_planes[1].handle };
	uint32_t pitches[4] = { m_planes[0].stride, m_planes[1].stride };
	uint32_t offsets[4] = { m_planes[0].offset, m_planes[1].offset };
	uint32_t id;
	int r = drmModeAddFB2(card().fd(), width(), height(), (uint32_t)format(),
			  bo_handles, pitches, offsets, &id, 0);
	if (r)
		throw invalid_argument(string("drmModeAddFB2 failed: ") + strerror(errno));

	set_id(id);
}

void OmapFramebuffer::Destroy()
{
	/* delete framebuffer */
	drmModeRmFB(card().fd(), id());

	for (uint i = 0; i < m_num_planes; ++i) {
		FramebufferPlane& plane = m_planes[i];

		/* unmap buffer */
		if (plane.map)
			munmap(plane.map, plane.size);

		omap_bo_del(plane.omap_bo);

		if (plane.prime_fd >= 0)
			::close(plane.prime_fd);
	}
}

uint8_t* OmapFramebuffer::map(unsigned plane)
{
	FramebufferPlane& p = m_planes[plane];

	if (p.map)
		return p.map;

	p.map = (uint8_t*)omap_bo_map(p.omap_bo);
	if (p.map == MAP_FAILED)
		throw invalid_argument(string("mmap failed: ") + strerror(errno));

	return p.map;
}

int OmapFramebuffer::prime_fd(unsigned int plane)
{
	FramebufferPlane& p = m_planes[plane];

	if (p.prime_fd >= 0)
		return p.prime_fd;

	int fd = omap_bo_dmabuf(p.omap_bo);
	if (fd < 0)
		throw std::runtime_error("omap_bo_dmabuf failed\n");

	p.prime_fd = fd;

	return fd;
}

}