blob: 92ca43a72f83d385ae0daef4f5945a19b0ac9699 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
|
#pragma once
#include <kms++/kms++.h>
namespace kms
{
class ExtCPUFramebuffer : public IFramebuffer
{
public:
ExtCPUFramebuffer(uint32_t width, uint32_t height, PixelFormat format,
uint8_t* buffer, uint32_t size, uint32_t pitch, uint32_t offset);
ExtCPUFramebuffer(uint32_t width, uint32_t height, PixelFormat format,
uint8_t* buffers[4], uint32_t sizes[4], uint32_t pitches[4], uint32_t offsets[4]);
virtual ~ExtCPUFramebuffer();
uint32_t width() const { return m_width; }
uint32_t height() const { return m_height; }
PixelFormat format() const { return m_format; }
unsigned num_planes() const { return m_num_planes; }
uint32_t stride(unsigned plane) const { return m_planes[plane].stride; }
uint32_t size(unsigned plane) const { return m_planes[plane].size; }
uint32_t offset(unsigned plane) const { return m_planes[plane].offset; }
uint8_t* map(unsigned plane) { return m_planes[plane].map; }
private:
struct FramebufferPlane {
uint32_t size;
uint32_t stride;
uint32_t offset;
uint8_t *map;
};
uint32_t m_width;
uint32_t m_height;
PixelFormat m_format;
unsigned m_num_planes;
struct FramebufferPlane m_planes[4];
};
}
|